diff options
author | Tejun Heo | 2011-07-12 04:16:06 -0500 |
---|---|---|
committer | H. Peter Anvin | 2011-07-14 13:47:53 -0500 |
commit | 24aa07882b672fff2da2f5c955759f0bd13d32d5 (patch) | |
tree | e6dad38048ede1dbb9ad3c7fffcc4b37e72274a8 /arch/x86/xen/setup.c | |
parent | c378ddd53f9b8832a46fd4fec050a97fc2269858 (diff) | |
download | kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.gz kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.xz kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.zip |
memblock, x86: Replace memblock_x86_reserve/free_range() with generic ones
Other than sanity check and debug message, the x86 specific version of
memblock reserve/free functions are simple wrappers around the generic
versions - memblock_reserve/free().
This patch adds debug messages with caller identification to the
generic versions and replaces x86 specific ones and kills them.
arch/x86/include/asm/memblock.h and arch/x86/mm/memblock.c are empty
after this change and removed.
Signed-off-by: Tejun Heo <tj@kernel.org>
Link: http://lkml.kernel.org/r/1310462166-31469-14-git-send-email-tj@kernel.org
Cc: Yinghai Lu <yinghai@kernel.org>
Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Ingo Molnar <mingo@redhat.com>
Cc: "H. Peter Anvin" <hpa@zytor.com>
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Diffstat (limited to 'arch/x86/xen/setup.c')
-rw-r--r-- | arch/x86/xen/setup.c | 7 |
1 files changed, 3 insertions, 4 deletions
diff --git a/arch/x86/xen/setup.c b/arch/x86/xen/setup.c index 60aeeb56948..73daaf75801 100644 --- a/arch/x86/xen/setup.c +++ b/arch/x86/xen/setup.c | |||
@@ -63,7 +63,7 @@ static void __init xen_add_extra_mem(unsigned long pages) | |||
63 | e820_add_region(extra_start, size, E820_RAM); | 63 | e820_add_region(extra_start, size, E820_RAM); |
64 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); | 64 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); |
65 | 65 | ||
66 | memblock_x86_reserve_range(extra_start, extra_start + size, "XEN EXTRA"); | 66 | memblock_reserve(extra_start, size); |
67 | 67 | ||
68 | xen_extra_mem_size += size; | 68 | xen_extra_mem_size += size; |
69 | 69 | ||
@@ -287,9 +287,8 @@ char * __init xen_memory_setup(void) | |||
287 | * - xen_start_info | 287 | * - xen_start_info |
288 | * See comment above "struct start_info" in <xen/interface/xen.h> | 288 | * See comment above "struct start_info" in <xen/interface/xen.h> |
289 | */ | 289 | */ |
290 | memblock_x86_reserve_range(__pa(xen_start_info->mfn_list), | 290 | memblock_reserve(__pa(xen_start_info->mfn_list), |
291 | __pa(xen_start_info->pt_base), | 291 | xen_start_info->pt_base - xen_start_info->mfn_list); |
292 | "XEN START INFO"); | ||
293 | 292 | ||
294 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); | 293 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); |
295 | 294 | ||