diff options
author | Tejun Heo | 2011-07-12 04:16:06 -0500 |
---|---|---|
committer | H. Peter Anvin | 2011-07-14 13:47:53 -0500 |
commit | 24aa07882b672fff2da2f5c955759f0bd13d32d5 (patch) | |
tree | e6dad38048ede1dbb9ad3c7fffcc4b37e72274a8 /arch/x86 | |
parent | c378ddd53f9b8832a46fd4fec050a97fc2269858 (diff) | |
download | kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.gz kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.xz kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.zip |
memblock, x86: Replace memblock_x86_reserve/free_range() with generic ones
Other than sanity check and debug message, the x86 specific version of
memblock reserve/free functions are simple wrappers around the generic
versions - memblock_reserve/free().
This patch adds debug messages with caller identification to the
generic versions and replaces x86 specific ones and kills them.
arch/x86/include/asm/memblock.h and arch/x86/mm/memblock.c are empty
after this change and removed.
Signed-off-by: Tejun Heo <tj@kernel.org>
Link: http://lkml.kernel.org/r/1310462166-31469-14-git-send-email-tj@kernel.org
Cc: Yinghai Lu <yinghai@kernel.org>
Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Ingo Molnar <mingo@redhat.com>
Cc: "H. Peter Anvin" <hpa@zytor.com>
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Diffstat (limited to 'arch/x86')
-rw-r--r-- | arch/x86/include/asm/memblock.h | 7 | ||||
-rw-r--r-- | arch/x86/kernel/aperture_64.c | 2 | ||||
-rw-r--r-- | arch/x86/kernel/check.c | 2 | ||||
-rw-r--r-- | arch/x86/kernel/head.c | 2 | ||||
-rw-r--r-- | arch/x86/kernel/head32.c | 5 | ||||
-rw-r--r-- | arch/x86/kernel/head64.c | 5 | ||||
-rw-r--r-- | arch/x86/kernel/mpparse.c | 6 | ||||
-rw-r--r-- | arch/x86/kernel/setup.c | 17 | ||||
-rw-r--r-- | arch/x86/kernel/trampoline.c | 2 | ||||
-rw-r--r-- | arch/x86/mm/Makefile | 2 | ||||
-rw-r--r-- | arch/x86/mm/init.c | 6 | ||||
-rw-r--r-- | arch/x86/mm/memblock.c | 34 | ||||
-rw-r--r-- | arch/x86/mm/memtest.c | 2 | ||||
-rw-r--r-- | arch/x86/mm/numa.c | 5 | ||||
-rw-r--r-- | arch/x86/mm/numa_32.c | 6 | ||||
-rw-r--r-- | arch/x86/mm/numa_emulation.c | 4 | ||||
-rw-r--r-- | arch/x86/platform/efi/efi.c | 6 | ||||
-rw-r--r-- | arch/x86/xen/mmu.c | 12 | ||||
-rw-r--r-- | arch/x86/xen/setup.c | 7 |
19 files changed, 40 insertions, 92 deletions
diff --git a/arch/x86/include/asm/memblock.h b/arch/x86/include/asm/memblock.h deleted file mode 100644 index bc5667081ae..00000000000 --- a/arch/x86/include/asm/memblock.h +++ /dev/null | |||
@@ -1,7 +0,0 @@ | |||
1 | #ifndef _X86_MEMBLOCK_H | ||
2 | #define _X86_MEMBLOCK_H | ||
3 | |||
4 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); | ||
5 | void memblock_x86_free_range(u64 start, u64 end); | ||
6 | |||
7 | #endif | ||
diff --git a/arch/x86/kernel/aperture_64.c b/arch/x86/kernel/aperture_64.c index 56363082bbd..6e76c191a83 100644 --- a/arch/x86/kernel/aperture_64.c +++ b/arch/x86/kernel/aperture_64.c | |||
@@ -94,7 +94,7 @@ static u32 __init allocate_aperture(void) | |||
94 | addr, aper_size>>10); | 94 | addr, aper_size>>10); |
95 | return 0; | 95 | return 0; |
96 | } | 96 | } |
97 | memblock_x86_reserve_range(addr, addr + aper_size, "aperture64"); | 97 | memblock_reserve(addr, aper_size); |
98 | /* | 98 | /* |
99 | * Kmemleak should not scan this block as it may not be mapped via the | 99 | * Kmemleak should not scan this block as it may not be mapped via the |
100 | * kernel direct mapping. | 100 | * kernel direct mapping. |
diff --git a/arch/x86/kernel/check.c b/arch/x86/kernel/check.c index 621cd23bb4e..5da1269e8dd 100644 --- a/arch/x86/kernel/check.c +++ b/arch/x86/kernel/check.c | |||
@@ -91,7 +91,7 @@ void __init setup_bios_corruption_check(void) | |||
91 | if (start >= end) | 91 | if (start >= end) |
92 | continue; | 92 | continue; |
93 | 93 | ||
94 | memblock_x86_reserve_range(start, end, "SCAN RAM"); | 94 | memblock_reserve(start, end - start); |
95 | scan_areas[num_scan_areas].addr = start; | 95 | scan_areas[num_scan_areas].addr = start; |
96 | scan_areas[num_scan_areas].size = end - start; | 96 | scan_areas[num_scan_areas].size = end - start; |
97 | 97 | ||
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c index af0699ba48c..48d9d4ea102 100644 --- a/arch/x86/kernel/head.c +++ b/arch/x86/kernel/head.c | |||
@@ -52,5 +52,5 @@ void __init reserve_ebda_region(void) | |||
52 | lowmem = 0x9f000; | 52 | lowmem = 0x9f000; |
53 | 53 | ||
54 | /* reserve all memory between lowmem and the 1MB mark */ | 54 | /* reserve all memory between lowmem and the 1MB mark */ |
55 | memblock_x86_reserve_range(lowmem, 0x100000, "* BIOS reserved"); | 55 | memblock_reserve(lowmem, 0x100000 - lowmem); |
56 | } | 56 | } |
diff --git a/arch/x86/kernel/head32.c b/arch/x86/kernel/head32.c index 3bb08509a7a..be9282bcda7 100644 --- a/arch/x86/kernel/head32.c +++ b/arch/x86/kernel/head32.c | |||
@@ -33,7 +33,8 @@ void __init i386_start_kernel(void) | |||
33 | { | 33 | { |
34 | memblock_init(); | 34 | memblock_init(); |
35 | 35 | ||
36 | memblock_x86_reserve_range(__pa_symbol(&_text), __pa_symbol(&__bss_stop), "TEXT DATA BSS"); | 36 | memblock_reserve(__pa_symbol(&_text), |
37 | __pa_symbol(&__bss_stop) - __pa_symbol(&_text)); | ||
37 | 38 | ||
38 | #ifdef CONFIG_BLK_DEV_INITRD | 39 | #ifdef CONFIG_BLK_DEV_INITRD |
39 | /* Reserve INITRD */ | 40 | /* Reserve INITRD */ |
@@ -42,7 +43,7 @@ void __init i386_start_kernel(void) | |||
42 | u64 ramdisk_image = boot_params.hdr.ramdisk_image; | 43 | u64 ramdisk_image = boot_params.hdr.ramdisk_image; |
43 | u64 ramdisk_size = boot_params.hdr.ramdisk_size; | 44 | u64 ramdisk_size = boot_params.hdr.ramdisk_size; |
44 | u64 ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size); | 45 | u64 ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size); |
45 | memblock_x86_reserve_range(ramdisk_image, ramdisk_end, "RAMDISK"); | 46 | memblock_reserve(ramdisk_image, ramdisk_end - ramdisk_image); |
46 | } | 47 | } |
47 | #endif | 48 | #endif |
48 | 49 | ||
diff --git a/arch/x86/kernel/head64.c b/arch/x86/kernel/head64.c index 5655c2272ad..fd25b11549b 100644 --- a/arch/x86/kernel/head64.c +++ b/arch/x86/kernel/head64.c | |||
@@ -100,7 +100,8 @@ void __init x86_64_start_reservations(char *real_mode_data) | |||
100 | 100 | ||
101 | memblock_init(); | 101 | memblock_init(); |
102 | 102 | ||
103 | memblock_x86_reserve_range(__pa_symbol(&_text), __pa_symbol(&__bss_stop), "TEXT DATA BSS"); | 103 | memblock_reserve(__pa_symbol(&_text), |
104 | __pa_symbol(&__bss_stop) - __pa_symbol(&_text)); | ||
104 | 105 | ||
105 | #ifdef CONFIG_BLK_DEV_INITRD | 106 | #ifdef CONFIG_BLK_DEV_INITRD |
106 | /* Reserve INITRD */ | 107 | /* Reserve INITRD */ |
@@ -109,7 +110,7 @@ void __init x86_64_start_reservations(char *real_mode_data) | |||
109 | unsigned long ramdisk_image = boot_params.hdr.ramdisk_image; | 110 | unsigned long ramdisk_image = boot_params.hdr.ramdisk_image; |
110 | unsigned long ramdisk_size = boot_params.hdr.ramdisk_size; | 111 | unsigned long ramdisk_size = boot_params.hdr.ramdisk_size; |
111 | unsigned long ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size); | 112 | unsigned long ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size); |
112 | memblock_x86_reserve_range(ramdisk_image, ramdisk_end, "RAMDISK"); | 113 | memblock_reserve(ramdisk_image, ramdisk_end - ramdisk_image); |
113 | } | 114 | } |
114 | #endif | 115 | #endif |
115 | 116 | ||
diff --git a/arch/x86/kernel/mpparse.c b/arch/x86/kernel/mpparse.c index 8faeaa0ed2c..a6b79c16ec7 100644 --- a/arch/x86/kernel/mpparse.c +++ b/arch/x86/kernel/mpparse.c | |||
@@ -564,9 +564,7 @@ void __init default_get_smp_config(unsigned int early) | |||
564 | 564 | ||
565 | static void __init smp_reserve_memory(struct mpf_intel *mpf) | 565 | static void __init smp_reserve_memory(struct mpf_intel *mpf) |
566 | { | 566 | { |
567 | unsigned long size = get_mpc_size(mpf->physptr); | 567 | memblock_reserve(mpf->physptr, get_mpc_size(mpf->physptr)); |
568 | |||
569 | memblock_x86_reserve_range(mpf->physptr, mpf->physptr+size, "* MP-table mpc"); | ||
570 | } | 568 | } |
571 | 569 | ||
572 | static int __init smp_scan_config(unsigned long base, unsigned long length) | 570 | static int __init smp_scan_config(unsigned long base, unsigned long length) |
@@ -595,7 +593,7 @@ static int __init smp_scan_config(unsigned long base, unsigned long length) | |||
595 | mpf, (u64)virt_to_phys(mpf)); | 593 | mpf, (u64)virt_to_phys(mpf)); |
596 | 594 | ||
597 | mem = virt_to_phys(mpf); | 595 | mem = virt_to_phys(mpf); |
598 | memblock_x86_reserve_range(mem, mem + sizeof(*mpf), "* MP-table mpf"); | 596 | memblock_reserve(mem, sizeof(*mpf)); |
599 | if (mpf->physptr) | 597 | if (mpf->physptr) |
600 | smp_reserve_memory(mpf); | 598 | smp_reserve_memory(mpf); |
601 | 599 | ||
diff --git a/arch/x86/kernel/setup.c b/arch/x86/kernel/setup.c index 31ffe20d5d2..97d227ec995 100644 --- a/arch/x86/kernel/setup.c +++ b/arch/x86/kernel/setup.c | |||
@@ -306,7 +306,8 @@ static void __init cleanup_highmap(void) | |||
306 | static void __init reserve_brk(void) | 306 | static void __init reserve_brk(void) |
307 | { | 307 | { |
308 | if (_brk_end > _brk_start) | 308 | if (_brk_end > _brk_start) |
309 | memblock_x86_reserve_range(__pa(_brk_start), __pa(_brk_end), "BRK"); | 309 | memblock_reserve(__pa(_brk_start), |
310 | __pa(_brk_end) - __pa(_brk_start)); | ||
310 | 311 | ||
311 | /* Mark brk area as locked down and no longer taking any | 312 | /* Mark brk area as locked down and no longer taking any |
312 | new allocations */ | 313 | new allocations */ |
@@ -337,7 +338,7 @@ static void __init relocate_initrd(void) | |||
337 | 338 | ||
338 | /* Note: this includes all the lowmem currently occupied by | 339 | /* Note: this includes all the lowmem currently occupied by |
339 | the initrd, we rely on that fact to keep the data intact. */ | 340 | the initrd, we rely on that fact to keep the data intact. */ |
340 | memblock_x86_reserve_range(ramdisk_here, ramdisk_here + area_size, "NEW RAMDISK"); | 341 | memblock_reserve(ramdisk_here, area_size); |
341 | initrd_start = ramdisk_here + PAGE_OFFSET; | 342 | initrd_start = ramdisk_here + PAGE_OFFSET; |
342 | initrd_end = initrd_start + ramdisk_size; | 343 | initrd_end = initrd_start + ramdisk_size; |
343 | printk(KERN_INFO "Allocated new RAMDISK: %08llx - %08llx\n", | 344 | printk(KERN_INFO "Allocated new RAMDISK: %08llx - %08llx\n", |
@@ -393,7 +394,7 @@ static void __init reserve_initrd(void) | |||
393 | initrd_start = 0; | 394 | initrd_start = 0; |
394 | 395 | ||
395 | if (ramdisk_size >= (end_of_lowmem>>1)) { | 396 | if (ramdisk_size >= (end_of_lowmem>>1)) { |
396 | memblock_x86_free_range(ramdisk_image, ramdisk_end); | 397 | memblock_free(ramdisk_image, ramdisk_end - ramdisk_image); |
397 | printk(KERN_ERR "initrd too large to handle, " | 398 | printk(KERN_ERR "initrd too large to handle, " |
398 | "disabling initrd\n"); | 399 | "disabling initrd\n"); |
399 | return; | 400 | return; |
@@ -416,7 +417,7 @@ static void __init reserve_initrd(void) | |||
416 | 417 | ||
417 | relocate_initrd(); | 418 | relocate_initrd(); |
418 | 419 | ||
419 | memblock_x86_free_range(ramdisk_image, ramdisk_end); | 420 | memblock_free(ramdisk_image, ramdisk_end - ramdisk_image); |
420 | } | 421 | } |
421 | #else | 422 | #else |
422 | static void __init reserve_initrd(void) | 423 | static void __init reserve_initrd(void) |
@@ -490,15 +491,13 @@ static void __init memblock_x86_reserve_range_setup_data(void) | |||
490 | { | 491 | { |
491 | struct setup_data *data; | 492 | struct setup_data *data; |
492 | u64 pa_data; | 493 | u64 pa_data; |
493 | char buf[32]; | ||
494 | 494 | ||
495 | if (boot_params.hdr.version < 0x0209) | 495 | if (boot_params.hdr.version < 0x0209) |
496 | return; | 496 | return; |
497 | pa_data = boot_params.hdr.setup_data; | 497 | pa_data = boot_params.hdr.setup_data; |
498 | while (pa_data) { | 498 | while (pa_data) { |
499 | data = early_memremap(pa_data, sizeof(*data)); | 499 | data = early_memremap(pa_data, sizeof(*data)); |
500 | sprintf(buf, "setup data %x", data->type); | 500 | memblock_reserve(pa_data, sizeof(*data) + data->len); |
501 | memblock_x86_reserve_range(pa_data, pa_data+sizeof(*data)+data->len, buf); | ||
502 | pa_data = data->next; | 501 | pa_data = data->next; |
503 | early_iounmap(data, sizeof(*data)); | 502 | early_iounmap(data, sizeof(*data)); |
504 | } | 503 | } |
@@ -568,7 +567,7 @@ static void __init reserve_crashkernel(void) | |||
568 | return; | 567 | return; |
569 | } | 568 | } |
570 | } | 569 | } |
571 | memblock_x86_reserve_range(crash_base, crash_base + crash_size, "CRASH KERNEL"); | 570 | memblock_reserve(crash_base, crash_size); |
572 | 571 | ||
573 | printk(KERN_INFO "Reserving %ldMB of memory at %ldMB " | 572 | printk(KERN_INFO "Reserving %ldMB of memory at %ldMB " |
574 | "for crashkernel (System RAM: %ldMB)\n", | 573 | "for crashkernel (System RAM: %ldMB)\n", |
@@ -626,7 +625,7 @@ static __init void reserve_ibft_region(void) | |||
626 | addr = find_ibft_region(&size); | 625 | addr = find_ibft_region(&size); |
627 | 626 | ||
628 | if (size) | 627 | if (size) |
629 | memblock_x86_reserve_range(addr, addr + size, "* ibft"); | 628 | memblock_reserve(addr, size); |
630 | } | 629 | } |
631 | 630 | ||
632 | static unsigned reserve_low = CONFIG_X86_RESERVE_LOW << 10; | 631 | static unsigned reserve_low = CONFIG_X86_RESERVE_LOW << 10; |
diff --git a/arch/x86/kernel/trampoline.c b/arch/x86/kernel/trampoline.c index a1f13ddb06e..a73b61055ad 100644 --- a/arch/x86/kernel/trampoline.c +++ b/arch/x86/kernel/trampoline.c | |||
@@ -18,7 +18,7 @@ void __init setup_trampolines(void) | |||
18 | panic("Cannot allocate trampoline\n"); | 18 | panic("Cannot allocate trampoline\n"); |
19 | 19 | ||
20 | x86_trampoline_base = __va(mem); | 20 | x86_trampoline_base = __va(mem); |
21 | memblock_x86_reserve_range(mem, mem + size, "TRAMPOLINE"); | 21 | memblock_reserve(mem, size); |
22 | 22 | ||
23 | printk(KERN_DEBUG "Base memory trampoline at [%p] %llx size %zu\n", | 23 | printk(KERN_DEBUG "Base memory trampoline at [%p] %llx size %zu\n", |
24 | x86_trampoline_base, (unsigned long long)mem, size); | 24 | x86_trampoline_base, (unsigned long long)mem, size); |
diff --git a/arch/x86/mm/Makefile b/arch/x86/mm/Makefile index 3d11327c9ab..23d8e5fecf7 100644 --- a/arch/x86/mm/Makefile +++ b/arch/x86/mm/Makefile | |||
@@ -27,6 +27,4 @@ obj-$(CONFIG_AMD_NUMA) += amdtopology.o | |||
27 | obj-$(CONFIG_ACPI_NUMA) += srat.o | 27 | obj-$(CONFIG_ACPI_NUMA) += srat.o |
28 | obj-$(CONFIG_NUMA_EMU) += numa_emulation.o | 28 | obj-$(CONFIG_NUMA_EMU) += numa_emulation.o |
29 | 29 | ||
30 | obj-$(CONFIG_HAVE_MEMBLOCK) += memblock.o | ||
31 | |||
32 | obj-$(CONFIG_MEMTEST) += memtest.o | 30 | obj-$(CONFIG_MEMTEST) += memtest.o |
diff --git a/arch/x86/mm/init.c b/arch/x86/mm/init.c index 13cf05a6160..0b736b99d92 100644 --- a/arch/x86/mm/init.c +++ b/arch/x86/mm/init.c | |||
@@ -81,7 +81,7 @@ static void __init find_early_table_space(unsigned long end, int use_pse, | |||
81 | 81 | ||
82 | void __init native_pagetable_reserve(u64 start, u64 end) | 82 | void __init native_pagetable_reserve(u64 start, u64 end) |
83 | { | 83 | { |
84 | memblock_x86_reserve_range(start, end, "PGTABLE"); | 84 | memblock_reserve(start, end - start); |
85 | } | 85 | } |
86 | 86 | ||
87 | struct map_range { | 87 | struct map_range { |
@@ -280,8 +280,8 @@ unsigned long __init_refok init_memory_mapping(unsigned long start, | |||
280 | * pgt_buf_end) and free the other ones (pgt_buf_end - pgt_buf_top) | 280 | * pgt_buf_end) and free the other ones (pgt_buf_end - pgt_buf_top) |
281 | * so that they can be reused for other purposes. | 281 | * so that they can be reused for other purposes. |
282 | * | 282 | * |
283 | * On native it just means calling memblock_x86_reserve_range, on Xen it | 283 | * On native it just means calling memblock_reserve, on Xen it also |
284 | * also means marking RW the pagetable pages that we allocated before | 284 | * means marking RW the pagetable pages that we allocated before |
285 | * but that haven't been used. | 285 | * but that haven't been used. |
286 | * | 286 | * |
287 | * In fact on xen we mark RO the whole range pgt_buf_start - | 287 | * In fact on xen we mark RO the whole range pgt_buf_start - |
diff --git a/arch/x86/mm/memblock.c b/arch/x86/mm/memblock.c deleted file mode 100644 index 7325c5d8ace..00000000000 --- a/arch/x86/mm/memblock.c +++ /dev/null | |||
@@ -1,34 +0,0 @@ | |||
1 | #include <linux/kernel.h> | ||
2 | #include <linux/types.h> | ||
3 | #include <linux/init.h> | ||
4 | #include <linux/bitops.h> | ||
5 | #include <linux/memblock.h> | ||
6 | #include <linux/bootmem.h> | ||
7 | #include <linux/mm.h> | ||
8 | #include <linux/range.h> | ||
9 | |||
10 | void __init memblock_x86_reserve_range(u64 start, u64 end, char *name) | ||
11 | { | ||
12 | if (start == end) | ||
13 | return; | ||
14 | |||
15 | if (WARN_ONCE(start > end, "memblock_x86_reserve_range: wrong range [%#llx, %#llx)\n", start, end)) | ||
16 | return; | ||
17 | |||
18 | memblock_dbg(" memblock_x86_reserve_range: [%#010llx-%#010llx] %16s\n", start, end - 1, name); | ||
19 | |||
20 | memblock_reserve(start, end - start); | ||
21 | } | ||
22 | |||
23 | void __init memblock_x86_free_range(u64 start, u64 end) | ||
24 | { | ||
25 | if (start == end) | ||
26 | return; | ||
27 | |||
28 | if (WARN_ONCE(start > end, "memblock_x86_free_range: wrong range [%#llx, %#llx)\n", start, end)) | ||
29 | return; | ||
30 | |||
31 | memblock_dbg(" memblock_x86_free_range: [%#010llx-%#010llx]\n", start, end - 1); | ||
32 | |||
33 | memblock_free(start, end - start); | ||
34 | } | ||
diff --git a/arch/x86/mm/memtest.c b/arch/x86/mm/memtest.c index 46a5ff25eda..c80b9fb9573 100644 --- a/arch/x86/mm/memtest.c +++ b/arch/x86/mm/memtest.c | |||
@@ -34,7 +34,7 @@ static void __init reserve_bad_mem(u64 pattern, u64 start_bad, u64 end_bad) | |||
34 | (unsigned long long) pattern, | 34 | (unsigned long long) pattern, |
35 | (unsigned long long) start_bad, | 35 | (unsigned long long) start_bad, |
36 | (unsigned long long) end_bad); | 36 | (unsigned long long) end_bad); |
37 | memblock_x86_reserve_range(start_bad, end_bad, "BAD RAM"); | 37 | memblock_reserve(start_bad, end_bad - start_bad); |
38 | } | 38 | } |
39 | 39 | ||
40 | static void __init memtest(u64 pattern, u64 start_phys, u64 size) | 40 | static void __init memtest(u64 pattern, u64 start_phys, u64 size) |
diff --git a/arch/x86/mm/numa.c b/arch/x86/mm/numa.c index 88e56272996..496f494593b 100644 --- a/arch/x86/mm/numa.c +++ b/arch/x86/mm/numa.c | |||
@@ -364,8 +364,7 @@ void __init numa_reset_distance(void) | |||
364 | 364 | ||
365 | /* numa_distance could be 1LU marking allocation failure, test cnt */ | 365 | /* numa_distance could be 1LU marking allocation failure, test cnt */ |
366 | if (numa_distance_cnt) | 366 | if (numa_distance_cnt) |
367 | memblock_x86_free_range(__pa(numa_distance), | 367 | memblock_free(__pa(numa_distance), size); |
368 | __pa(numa_distance) + size); | ||
369 | numa_distance_cnt = 0; | 368 | numa_distance_cnt = 0; |
370 | numa_distance = NULL; /* enable table creation */ | 369 | numa_distance = NULL; /* enable table creation */ |
371 | } | 370 | } |
@@ -394,7 +393,7 @@ static int __init numa_alloc_distance(void) | |||
394 | numa_distance = (void *)1LU; | 393 | numa_distance = (void *)1LU; |
395 | return -ENOMEM; | 394 | return -ENOMEM; |
396 | } | 395 | } |
397 | memblock_x86_reserve_range(phys, phys + size, "NUMA DIST"); | 396 | memblock_reserve(phys, size); |
398 | 397 | ||
399 | numa_distance = __va(phys); | 398 | numa_distance = __va(phys); |
400 | numa_distance_cnt = cnt; | 399 | numa_distance_cnt = cnt; |
diff --git a/arch/x86/mm/numa_32.c b/arch/x86/mm/numa_32.c index 58878b536ef..534255a36b6 100644 --- a/arch/x86/mm/numa_32.c +++ b/arch/x86/mm/numa_32.c | |||
@@ -204,7 +204,7 @@ void __init init_alloc_remap(int nid, u64 start, u64 end) | |||
204 | size, nid); | 204 | size, nid); |
205 | return; | 205 | return; |
206 | } | 206 | } |
207 | memblock_x86_reserve_range(node_pa, node_pa + size, "KVA RAM"); | 207 | memblock_reserve(node_pa, size); |
208 | 208 | ||
209 | remap_pa = memblock_find_in_range(min_low_pfn << PAGE_SHIFT, | 209 | remap_pa = memblock_find_in_range(min_low_pfn << PAGE_SHIFT, |
210 | max_low_pfn << PAGE_SHIFT, | 210 | max_low_pfn << PAGE_SHIFT, |
@@ -212,10 +212,10 @@ void __init init_alloc_remap(int nid, u64 start, u64 end) | |||
212 | if (!remap_pa) { | 212 | if (!remap_pa) { |
213 | pr_warning("remap_alloc: failed to allocate %lu bytes remap area for node %d\n", | 213 | pr_warning("remap_alloc: failed to allocate %lu bytes remap area for node %d\n", |
214 | size, nid); | 214 | size, nid); |
215 | memblock_x86_free_range(node_pa, node_pa + size); | 215 | memblock_free(node_pa, size); |
216 | return; | 216 | return; |
217 | } | 217 | } |
218 | memblock_x86_reserve_range(remap_pa, remap_pa + size, "KVA PG"); | 218 | memblock_reserve(remap_pa, size); |
219 | remap_va = phys_to_virt(remap_pa); | 219 | remap_va = phys_to_virt(remap_pa); |
220 | 220 | ||
221 | /* perform actual remap */ | 221 | /* perform actual remap */ |
diff --git a/arch/x86/mm/numa_emulation.c b/arch/x86/mm/numa_emulation.c index 971fe70549b..46db56845f1 100644 --- a/arch/x86/mm/numa_emulation.c +++ b/arch/x86/mm/numa_emulation.c | |||
@@ -361,7 +361,7 @@ void __init numa_emulation(struct numa_meminfo *numa_meminfo, int numa_dist_cnt) | |||
361 | pr_warning("NUMA: Warning: can't allocate copy of distance table, disabling emulation\n"); | 361 | pr_warning("NUMA: Warning: can't allocate copy of distance table, disabling emulation\n"); |
362 | goto no_emu; | 362 | goto no_emu; |
363 | } | 363 | } |
364 | memblock_x86_reserve_range(phys, phys + phys_size, "TMP NUMA DIST"); | 364 | memblock_reserve(phys, phys_size); |
365 | phys_dist = __va(phys); | 365 | phys_dist = __va(phys); |
366 | 366 | ||
367 | for (i = 0; i < numa_dist_cnt; i++) | 367 | for (i = 0; i < numa_dist_cnt; i++) |
@@ -430,7 +430,7 @@ void __init numa_emulation(struct numa_meminfo *numa_meminfo, int numa_dist_cnt) | |||
430 | 430 | ||
431 | /* free the copied physical distance table */ | 431 | /* free the copied physical distance table */ |
432 | if (phys_dist) | 432 | if (phys_dist) |
433 | memblock_x86_free_range(__pa(phys_dist), __pa(phys_dist) + phys_size); | 433 | memblock_free(__pa(phys_dist), phys_size); |
434 | return; | 434 | return; |
435 | 435 | ||
436 | no_emu: | 436 | no_emu: |
diff --git a/arch/x86/platform/efi/efi.c b/arch/x86/platform/efi/efi.c index a4c322ca1a5..3b4e86bda3c 100644 --- a/arch/x86/platform/efi/efi.c +++ b/arch/x86/platform/efi/efi.c | |||
@@ -280,8 +280,7 @@ void __init efi_memblock_x86_reserve_range(void) | |||
280 | boot_params.efi_info.efi_memdesc_size; | 280 | boot_params.efi_info.efi_memdesc_size; |
281 | memmap.desc_version = boot_params.efi_info.efi_memdesc_version; | 281 | memmap.desc_version = boot_params.efi_info.efi_memdesc_version; |
282 | memmap.desc_size = boot_params.efi_info.efi_memdesc_size; | 282 | memmap.desc_size = boot_params.efi_info.efi_memdesc_size; |
283 | memblock_x86_reserve_range(pmap, pmap + memmap.nr_map * memmap.desc_size, | 283 | memblock_reserve(pmap, memmap.nr_map * memmap.desc_size); |
284 | "EFI memmap"); | ||
285 | } | 284 | } |
286 | 285 | ||
287 | #if EFI_DEBUG | 286 | #if EFI_DEBUG |
@@ -332,8 +331,7 @@ void __init efi_reserve_boot_services(void) | |||
332 | "[0x%010llx-0x%010llx]\n", | 331 | "[0x%010llx-0x%010llx]\n", |
333 | start, start+size-1); | 332 | start, start+size-1); |
334 | } else | 333 | } else |
335 | memblock_x86_reserve_range(start, start+size, | 334 | memblock_reserve(start, size); |
336 | "EFI Boot"); | ||
337 | } | 335 | } |
338 | } | 336 | } |
339 | 337 | ||
diff --git a/arch/x86/xen/mmu.c b/arch/x86/xen/mmu.c index 0ccccb67a99..ad54fa10f8a 100644 --- a/arch/x86/xen/mmu.c +++ b/arch/x86/xen/mmu.c | |||
@@ -1720,10 +1720,8 @@ pgd_t * __init xen_setup_kernel_pagetable(pgd_t *pgd, | |||
1720 | __xen_write_cr3(true, __pa(pgd)); | 1720 | __xen_write_cr3(true, __pa(pgd)); |
1721 | xen_mc_issue(PARAVIRT_LAZY_CPU); | 1721 | xen_mc_issue(PARAVIRT_LAZY_CPU); |
1722 | 1722 | ||
1723 | memblock_x86_reserve_range(__pa(xen_start_info->pt_base), | 1723 | memblock_reserve(__pa(xen_start_info->pt_base), |
1724 | __pa(xen_start_info->pt_base + | 1724 | xen_start_info->nr_pt_frames * PAGE_SIZE); |
1725 | xen_start_info->nr_pt_frames * PAGE_SIZE), | ||
1726 | "XEN PAGETABLES"); | ||
1727 | 1725 | ||
1728 | return pgd; | 1726 | return pgd; |
1729 | } | 1727 | } |
@@ -1799,10 +1797,8 @@ pgd_t * __init xen_setup_kernel_pagetable(pgd_t *pgd, | |||
1799 | PFN_DOWN(__pa(initial_page_table))); | 1797 | PFN_DOWN(__pa(initial_page_table))); |
1800 | xen_write_cr3(__pa(initial_page_table)); | 1798 | xen_write_cr3(__pa(initial_page_table)); |
1801 | 1799 | ||
1802 | memblock_x86_reserve_range(__pa(xen_start_info->pt_base), | 1800 | memblock_reserve(__pa(xen_start_info->pt_base), |
1803 | __pa(xen_start_info->pt_base + | 1801 | xen_start_info->nr_pt_frames * PAGE_SIZE)); |
1804 | xen_start_info->nr_pt_frames * PAGE_SIZE), | ||
1805 | "XEN PAGETABLES"); | ||
1806 | 1802 | ||
1807 | return initial_page_table; | 1803 | return initial_page_table; |
1808 | } | 1804 | } |
diff --git a/arch/x86/xen/setup.c b/arch/x86/xen/setup.c index 60aeeb56948..73daaf75801 100644 --- a/arch/x86/xen/setup.c +++ b/arch/x86/xen/setup.c | |||
@@ -63,7 +63,7 @@ static void __init xen_add_extra_mem(unsigned long pages) | |||
63 | e820_add_region(extra_start, size, E820_RAM); | 63 | e820_add_region(extra_start, size, E820_RAM); |
64 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); | 64 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); |
65 | 65 | ||
66 | memblock_x86_reserve_range(extra_start, extra_start + size, "XEN EXTRA"); | 66 | memblock_reserve(extra_start, size); |
67 | 67 | ||
68 | xen_extra_mem_size += size; | 68 | xen_extra_mem_size += size; |
69 | 69 | ||
@@ -287,9 +287,8 @@ char * __init xen_memory_setup(void) | |||
287 | * - xen_start_info | 287 | * - xen_start_info |
288 | * See comment above "struct start_info" in <xen/interface/xen.h> | 288 | * See comment above "struct start_info" in <xen/interface/xen.h> |
289 | */ | 289 | */ |
290 | memblock_x86_reserve_range(__pa(xen_start_info->mfn_list), | 290 | memblock_reserve(__pa(xen_start_info->mfn_list), |
291 | __pa(xen_start_info->pt_base), | 291 | xen_start_info->pt_base - xen_start_info->mfn_list); |
292 | "XEN START INFO"); | ||
293 | 292 | ||
294 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); | 293 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); |
295 | 294 | ||