diff options
author | Yinghai Lu | 2008-06-30 18:20:54 -0500 |
---|---|---|
committer | Ingo Molnar | 2008-07-08 06:16:14 -0500 |
commit | 28bb22379513ca3cac9d13766064a219c5fc21a9 (patch) | |
tree | e9b870bf99adbbb58e13c454a78366ff83292982 /arch/x86 | |
parent | 102d0a4b56d94e9b7eedfdfb488400271235543f (diff) | |
download | kernel-common-28bb22379513ca3cac9d13766064a219c5fc21a9.tar.gz kernel-common-28bb22379513ca3cac9d13766064a219c5fc21a9.tar.xz kernel-common-28bb22379513ca3cac9d13766064a219c5fc21a9.zip |
x86: move reserve_setup_data to setup.c
Ying Huang would like setup_data to be reserved, but not included in the
no save range.
Here we try to modify the e820 table to reserve that range early.
also add that in early_res in case bootloader messes up with the ramdisk.
other solution would be
1. add early_res_to_highmem...
2. early_res_to_e820...
but they could reserve another type memory wrongly, if early_res has some
resource reserved early, and not needed later, but it is not removed from
early_res in time. Like the RAMDISK (already handled).
Signed-off-by: Yinghai Lu <yhlu.kernel@gmail.com>
Cc: andi@firstfloor.org
Tested-by: Huang, Ying <ying.huang@intel.com>
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch/x86')
-rw-r--r-- | arch/x86/kernel/e820.c | 4 | ||||
-rw-r--r-- | arch/x86/kernel/head.c | 18 | ||||
-rw-r--r-- | arch/x86/kernel/head64.c | 1 | ||||
-rw-r--r-- | arch/x86/kernel/setup.c | 34 |
4 files changed, 31 insertions, 26 deletions
diff --git a/arch/x86/kernel/e820.c b/arch/x86/kernel/e820.c index ba5ac880ea1..e03b89ac8f2 100644 --- a/arch/x86/kernel/e820.c +++ b/arch/x86/kernel/e820.c | |||
@@ -120,6 +120,7 @@ void __init e820_print_map(char *who) | |||
120 | (e820.map[i].addr + e820.map[i].size)); | 120 | (e820.map[i].addr + e820.map[i].size)); |
121 | switch (e820.map[i].type) { | 121 | switch (e820.map[i].type) { |
122 | case E820_RAM: | 122 | case E820_RAM: |
123 | case E820_RESERVED_KERN: | ||
123 | printk(KERN_CONT "(usable)\n"); | 124 | printk(KERN_CONT "(usable)\n"); |
124 | break; | 125 | break; |
125 | case E820_RESERVED: | 126 | case E820_RESERVED: |
@@ -611,7 +612,7 @@ void __init e820_mark_nosave_regions(unsigned long limit_pfn) | |||
611 | register_nosave_region(pfn, PFN_UP(ei->addr)); | 612 | register_nosave_region(pfn, PFN_UP(ei->addr)); |
612 | 613 | ||
613 | pfn = PFN_DOWN(ei->addr + ei->size); | 614 | pfn = PFN_DOWN(ei->addr + ei->size); |
614 | if (ei->type != E820_RAM) | 615 | if (ei->type != E820_RAM && ei->type != E820_RESERVED_KERN) |
615 | register_nosave_region(PFN_UP(ei->addr), pfn); | 616 | register_nosave_region(PFN_UP(ei->addr), pfn); |
616 | 617 | ||
617 | if (pfn >= limit_pfn) | 618 | if (pfn >= limit_pfn) |
@@ -1207,6 +1208,7 @@ void __init e820_reserve_resources(void) | |||
1207 | res = alloc_bootmem_low(sizeof(struct resource) * e820.nr_map); | 1208 | res = alloc_bootmem_low(sizeof(struct resource) * e820.nr_map); |
1208 | for (i = 0; i < e820.nr_map; i++) { | 1209 | for (i = 0; i < e820.nr_map; i++) { |
1209 | switch (e820.map[i].type) { | 1210 | switch (e820.map[i].type) { |
1211 | case E820_RESERVED_KERN: | ||
1210 | case E820_RAM: res->name = "System RAM"; break; | 1212 | case E820_RAM: res->name = "System RAM"; break; |
1211 | case E820_ACPI: res->name = "ACPI Tables"; break; | 1213 | case E820_ACPI: res->name = "ACPI Tables"; break; |
1212 | case E820_NVS: res->name = "ACPI Non-volatile Storage"; break; | 1214 | case E820_NVS: res->name = "ACPI Non-volatile Storage"; break; |
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c index a6816be01cd..3e66bd364a9 100644 --- a/arch/x86/kernel/head.c +++ b/arch/x86/kernel/head.c | |||
@@ -53,21 +53,3 @@ void __init reserve_ebda_region(void) | |||
53 | /* reserve all memory between lowmem and the 1MB mark */ | 53 | /* reserve all memory between lowmem and the 1MB mark */ |
54 | reserve_early_overlap_ok(lowmem, 0x100000, "BIOS reserved"); | 54 | reserve_early_overlap_ok(lowmem, 0x100000, "BIOS reserved"); |
55 | } | 55 | } |
56 | |||
57 | void __init reserve_setup_data(void) | ||
58 | { | ||
59 | struct setup_data *data; | ||
60 | u64 pa_data; | ||
61 | char buf[32]; | ||
62 | |||
63 | if (boot_params.hdr.version < 0x0209) | ||
64 | return; | ||
65 | pa_data = boot_params.hdr.setup_data; | ||
66 | while (pa_data) { | ||
67 | data = early_ioremap(pa_data, sizeof(*data)); | ||
68 | sprintf(buf, "setup data %x", data->type); | ||
69 | reserve_early(pa_data, pa_data+sizeof(*data)+data->len, buf); | ||
70 | pa_data = data->next; | ||
71 | early_iounmap(data, sizeof(*data)); | ||
72 | } | ||
73 | } | ||
diff --git a/arch/x86/kernel/head64.c b/arch/x86/kernel/head64.c index f684e3b3de4..c9781982914 100644 --- a/arch/x86/kernel/head64.c +++ b/arch/x86/kernel/head64.c | |||
@@ -128,7 +128,6 @@ void __init x86_64_start_reservations(char *real_mode_data) | |||
128 | #endif | 128 | #endif |
129 | 129 | ||
130 | reserve_ebda_region(); | 130 | reserve_ebda_region(); |
131 | reserve_setup_data(); | ||
132 | 131 | ||
133 | /* | 132 | /* |
134 | * At this point everything still needed from the boot loader | 133 | * At this point everything still needed from the boot loader |
diff --git a/arch/x86/kernel/setup.c b/arch/x86/kernel/setup.c index caec79fb83a..2ca12d4c88f 100644 --- a/arch/x86/kernel/setup.c +++ b/arch/x86/kernel/setup.c | |||
@@ -389,14 +389,34 @@ static void __init parse_setup_data(void) | |||
389 | default: | 389 | default: |
390 | break; | 390 | break; |
391 | } | 391 | } |
392 | #ifndef CONFIG_DEBUG_BOOT_PARAMS | ||
393 | free_early(pa_data, pa_data+sizeof(*data)+data->len); | ||
394 | #endif | ||
395 | pa_data = data->next; | 392 | pa_data = data->next; |
396 | early_iounmap(data, PAGE_SIZE); | 393 | early_iounmap(data, PAGE_SIZE); |
397 | } | 394 | } |
398 | } | 395 | } |
399 | 396 | ||
397 | static void __init reserve_setup_data(void) | ||
398 | { | ||
399 | struct setup_data *data; | ||
400 | u64 pa_data; | ||
401 | char buf[32]; | ||
402 | |||
403 | if (boot_params.hdr.version < 0x0209) | ||
404 | return; | ||
405 | pa_data = boot_params.hdr.setup_data; | ||
406 | while (pa_data) { | ||
407 | data = early_ioremap(pa_data, sizeof(*data)); | ||
408 | sprintf(buf, "setup data %x", data->type); | ||
409 | reserve_early(pa_data, pa_data+sizeof(*data)+data->len, buf); | ||
410 | e820_update_range(pa_data, sizeof(*data)+data->len, | ||
411 | E820_RAM, E820_RESERVED_KERN); | ||
412 | pa_data = data->next; | ||
413 | early_iounmap(data, sizeof(*data)); | ||
414 | } | ||
415 | sanitize_e820_map(e820.map, ARRAY_SIZE(e820.map), &e820.nr_map); | ||
416 | printk(KERN_INFO "extended physical RAM map:\n"); | ||
417 | e820_print_map("reserve setup_data"); | ||
418 | } | ||
419 | |||
400 | /* | 420 | /* |
401 | * --------- Crashkernel reservation ------------------------------ | 421 | * --------- Crashkernel reservation ------------------------------ |
402 | */ | 422 | */ |
@@ -523,7 +543,6 @@ void __init setup_arch(char **cmdline_p) | |||
523 | memcpy(&boot_cpu_data, &new_cpu_data, sizeof(new_cpu_data)); | 543 | memcpy(&boot_cpu_data, &new_cpu_data, sizeof(new_cpu_data)); |
524 | pre_setup_arch_hook(); | 544 | pre_setup_arch_hook(); |
525 | early_cpu_init(); | 545 | early_cpu_init(); |
526 | reserve_setup_data(); | ||
527 | #else | 546 | #else |
528 | printk(KERN_INFO "Command line: %s\n", boot_command_line); | 547 | printk(KERN_INFO "Command line: %s\n", boot_command_line); |
529 | #endif | 548 | #endif |
@@ -567,6 +586,8 @@ void __init setup_arch(char **cmdline_p) | |||
567 | ARCH_SETUP | 586 | ARCH_SETUP |
568 | 587 | ||
569 | setup_memory_map(); | 588 | setup_memory_map(); |
589 | parse_setup_data(); | ||
590 | |||
570 | copy_edd(); | 591 | copy_edd(); |
571 | 592 | ||
572 | if (!boot_params.hdr.root_flags) | 593 | if (!boot_params.hdr.root_flags) |
@@ -593,10 +614,11 @@ void __init setup_arch(char **cmdline_p) | |||
593 | strlcpy(command_line, boot_command_line, COMMAND_LINE_SIZE); | 614 | strlcpy(command_line, boot_command_line, COMMAND_LINE_SIZE); |
594 | *cmdline_p = command_line; | 615 | *cmdline_p = command_line; |
595 | 616 | ||
596 | parse_setup_data(); | ||
597 | |||
598 | parse_early_param(); | 617 | parse_early_param(); |
599 | 618 | ||
619 | /* after early param, so could get panic from serial */ | ||
620 | reserve_setup_data(); | ||
621 | |||
600 | if (acpi_mps_check()) { | 622 | if (acpi_mps_check()) { |
601 | #ifdef CONFIG_X86_LOCAL_APIC | 623 | #ifdef CONFIG_X86_LOCAL_APIC |
602 | disable_apic = 1; | 624 | disable_apic = 1; |