diff options
author | Ingo Molnar | 2008-12-12 02:20:12 -0600 |
---|---|---|
committer | Ingo Molnar | 2008-12-12 02:22:26 -0600 |
commit | 8808500f26a61757cb414da76b271bbd09d5958c (patch) | |
tree | fe95db7b84e5169635df803d600d21b7cc2096bd /arch/x86 | |
parent | 5f5db591326779a80cfe490c5d6b6ce9fac08b31 (diff) | |
download | kernel-common-8808500f26a61757cb414da76b271bbd09d5958c.tar.gz kernel-common-8808500f26a61757cb414da76b271bbd09d5958c.tar.xz kernel-common-8808500f26a61757cb414da76b271bbd09d5958c.zip |
x86: soften multi-BAR mapping sanity check warning message
Impact: make debug warning less scary
The ioremap() time multi-BAR map warning has been causing false
positives:
http://lkml.org/lkml/2008/12/10/432
http://lkml.org/lkml/2008/12/11/136
So make it less scary by making it once-per-boot, by making it KERN_INFO
and by adding this text:
"Info: mapping multiple BARs. Your kernel is fine."
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch/x86')
-rw-r--r-- | arch/x86/mm/ioremap.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/x86/mm/ioremap.c b/arch/x86/mm/ioremap.c index d4c4307ff3e..bd85d42819e 100644 --- a/arch/x86/mm/ioremap.c +++ b/arch/x86/mm/ioremap.c | |||
@@ -223,7 +223,8 @@ static void __iomem *__ioremap_caller(resource_size_t phys_addr, | |||
223 | * Check if the request spans more than any BAR in the iomem resource | 223 | * Check if the request spans more than any BAR in the iomem resource |
224 | * tree. | 224 | * tree. |
225 | */ | 225 | */ |
226 | WARN_ON(iomem_map_sanity_check(phys_addr, size)); | 226 | WARN_ONCE(iomem_map_sanity_check(phys_addr, size), |
227 | KERN_INFO "Info: mapping multiple BARs. Your kernel is fine."); | ||
227 | 228 | ||
228 | /* | 229 | /* |
229 | * Don't allow anybody to remap normal RAM that we're using.. | 230 | * Don't allow anybody to remap normal RAM that we're using.. |