aboutsummaryrefslogtreecommitdiffstats
path: root/arch
diff options
context:
space:
mode:
authorIngo Molnar2008-12-12 02:20:12 -0600
committerIngo Molnar2008-12-12 02:22:26 -0600
commit8808500f26a61757cb414da76b271bbd09d5958c (patch)
treefe95db7b84e5169635df803d600d21b7cc2096bd /arch
parent5f5db591326779a80cfe490c5d6b6ce9fac08b31 (diff)
downloadkernel-common-8808500f26a61757cb414da76b271bbd09d5958c.tar.gz
kernel-common-8808500f26a61757cb414da76b271bbd09d5958c.tar.xz
kernel-common-8808500f26a61757cb414da76b271bbd09d5958c.zip
x86: soften multi-BAR mapping sanity check warning message
Impact: make debug warning less scary The ioremap() time multi-BAR map warning has been causing false positives: http://lkml.org/lkml/2008/12/10/432 http://lkml.org/lkml/2008/12/11/136 So make it less scary by making it once-per-boot, by making it KERN_INFO and by adding this text: "Info: mapping multiple BARs. Your kernel is fine." Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch')
-rw-r--r--arch/x86/mm/ioremap.c3
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/x86/mm/ioremap.c b/arch/x86/mm/ioremap.c
index d4c4307ff3e..bd85d42819e 100644
--- a/arch/x86/mm/ioremap.c
+++ b/arch/x86/mm/ioremap.c
@@ -223,7 +223,8 @@ static void __iomem *__ioremap_caller(resource_size_t phys_addr,
223 * Check if the request spans more than any BAR in the iomem resource 223 * Check if the request spans more than any BAR in the iomem resource
224 * tree. 224 * tree.
225 */ 225 */
226 WARN_ON(iomem_map_sanity_check(phys_addr, size)); 226 WARN_ONCE(iomem_map_sanity_check(phys_addr, size),
227 KERN_INFO "Info: mapping multiple BARs. Your kernel is fine.");
227 228
228 /* 229 /*
229 * Don't allow anybody to remap normal RAM that we're using.. 230 * Don't allow anybody to remap normal RAM that we're using..