aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTakashi Sato2006-03-26 03:37:52 -0600
committerLinus Torvalds2006-03-26 10:57:00 -0600
commita0f62ac6362c168754cccb36f196b3dfbddc3bc3 (patch)
tree079d525cfbf9851e2cb30acda77d180388d03c69 /block/Kconfig
parentabcb6c9fd13fc2ad7757b818924dc8109a0e3775 (diff)
downloadkernel-common-a0f62ac6362c168754cccb36f196b3dfbddc3bc3.tar.gz
kernel-common-a0f62ac6362c168754cccb36f196b3dfbddc3bc3.tar.xz
kernel-common-a0f62ac6362c168754cccb36f196b3dfbddc3bc3.zip
[PATCH] 2TB files: add blkcnt_t
Add blkcnt_t as the type of inode.i_blocks. This enables you to make the size of blkcnt_t either 4 bytes or 8 bytes on 32 bits architecture with CONFIG_LSF. - CONFIG_LSF Add new configuration parameter. - blkcnt_t On h8300, i386, mips, powerpc, s390 and sh that define sector_t, blkcnt_t is defined as u64 if CONFIG_LSF is enabled; otherwise it is defined as unsigned long. On other architectures, it is defined as unsigned long. - inode.i_blocks Change the type from sector_t to blkcnt_t. Signed-off-by: Takashi Sato <sho@tnes.nec.co.jp> Signed-off-by: Andrew Morton <akpm@osdl.org> Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'block/Kconfig')
-rw-r--r--block/Kconfig9
1 files changed, 9 insertions, 0 deletions
diff --git a/block/Kconfig b/block/Kconfig
index 96783645092..43ca070dc0f 100644
--- a/block/Kconfig
+++ b/block/Kconfig
@@ -23,4 +23,13 @@ config BLK_DEV_IO_TRACE
23 23
24 git://brick.kernel.dk/data/git/blktrace.git 24 git://brick.kernel.dk/data/git/blktrace.git
25 25
26config LSF
27 bool "Support for Large Single Files"
28 depends on X86 || (MIPS && 32BIT) || PPC32 || ARCH_S390_31 || SUPERH || UML
29 default n
30 help
31 When CONFIG_LBD is disabled, say Y here if you want to
32 handle large file(bigger than 2TB), otherwise say N.
33 When CONFIG_LBD is enabled, Y is set automatically.
34
26source block/Kconfig.iosched 35source block/Kconfig.iosched