diff options
author | Tejun Heo | 2011-12-12 20:12:21 -0600 |
---|---|---|
committer | Tejun Heo | 2011-12-12 20:12:21 -0600 |
commit | bb9d97b6dffa10cec5e1ce9adbce60f3c2b5eabc (patch) | |
tree | fb8351518fcfb91927e9e138f48284c44553f011 /block/blk-cgroup.c | |
parent | 2f7ee5691eecb67c8108b92001a85563ea336ac5 (diff) | |
download | kernel-common-bb9d97b6dffa10cec5e1ce9adbce60f3c2b5eabc.tar.gz kernel-common-bb9d97b6dffa10cec5e1ce9adbce60f3c2b5eabc.tar.xz kernel-common-bb9d97b6dffa10cec5e1ce9adbce60f3c2b5eabc.zip |
cgroup: don't use subsys->can_attach_task() or ->attach_task()
Now that subsys->can_attach() and attach() take @tset instead of
@task, they can handle per-task operations. Convert
->can_attach_task() and ->attach_task() users to use ->can_attach()
and attach() instead. Most converions are straight-forward.
Noteworthy changes are,
* In cgroup_freezer, remove unnecessary NULL assignments to unused
methods. It's useless and very prone to get out of sync, which
already happened.
* In cpuset, PF_THREAD_BOUND test is checked for each task. This
doesn't make any practical difference but is conceptually cleaner.
Signed-off-by: Tejun Heo <tj@kernel.org>
Reviewed-by: KAMEZAWA Hiroyuki <kamezawa.hiroyu@jp.fujitsu.com>
Reviewed-by: Frederic Weisbecker <fweisbec@gmail.com>
Acked-by: Li Zefan <lizf@cn.fujitsu.com>
Cc: Paul Menage <paul@paulmenage.org>
Cc: Balbir Singh <bsingharora@gmail.com>
Cc: Daisuke Nishimura <nishimura@mxp.nes.nec.co.jp>
Cc: James Morris <jmorris@namei.org>
Cc: Ingo Molnar <mingo@elte.hu>
Cc: Peter Zijlstra <peterz@infradead.org>
Diffstat (limited to 'block/blk-cgroup.c')
-rw-r--r-- | block/blk-cgroup.c | 45 |
1 files changed, 28 insertions, 17 deletions
diff --git a/block/blk-cgroup.c b/block/blk-cgroup.c index 8f630cec906..b8c143d68ee 100644 --- a/block/blk-cgroup.c +++ b/block/blk-cgroup.c | |||
@@ -30,8 +30,10 @@ EXPORT_SYMBOL_GPL(blkio_root_cgroup); | |||
30 | 30 | ||
31 | static struct cgroup_subsys_state *blkiocg_create(struct cgroup_subsys *, | 31 | static struct cgroup_subsys_state *blkiocg_create(struct cgroup_subsys *, |
32 | struct cgroup *); | 32 | struct cgroup *); |
33 | static int blkiocg_can_attach_task(struct cgroup *, struct task_struct *); | 33 | static int blkiocg_can_attach(struct cgroup_subsys *, struct cgroup *, |
34 | static void blkiocg_attach_task(struct cgroup *, struct task_struct *); | 34 | struct cgroup_taskset *); |
35 | static void blkiocg_attach(struct cgroup_subsys *, struct cgroup *, | ||
36 | struct cgroup_taskset *); | ||
35 | static void blkiocg_destroy(struct cgroup_subsys *, struct cgroup *); | 37 | static void blkiocg_destroy(struct cgroup_subsys *, struct cgroup *); |
36 | static int blkiocg_populate(struct cgroup_subsys *, struct cgroup *); | 38 | static int blkiocg_populate(struct cgroup_subsys *, struct cgroup *); |
37 | 39 | ||
@@ -44,8 +46,8 @@ static int blkiocg_populate(struct cgroup_subsys *, struct cgroup *); | |||
44 | struct cgroup_subsys blkio_subsys = { | 46 | struct cgroup_subsys blkio_subsys = { |
45 | .name = "blkio", | 47 | .name = "blkio", |
46 | .create = blkiocg_create, | 48 | .create = blkiocg_create, |
47 | .can_attach_task = blkiocg_can_attach_task, | 49 | .can_attach = blkiocg_can_attach, |
48 | .attach_task = blkiocg_attach_task, | 50 | .attach = blkiocg_attach, |
49 | .destroy = blkiocg_destroy, | 51 | .destroy = blkiocg_destroy, |
50 | .populate = blkiocg_populate, | 52 | .populate = blkiocg_populate, |
51 | #ifdef CONFIG_BLK_CGROUP | 53 | #ifdef CONFIG_BLK_CGROUP |
@@ -1626,30 +1628,39 @@ done: | |||
1626 | * of the main cic data structures. For now we allow a task to change | 1628 | * of the main cic data structures. For now we allow a task to change |
1627 | * its cgroup only if it's the only owner of its ioc. | 1629 | * its cgroup only if it's the only owner of its ioc. |
1628 | */ | 1630 | */ |
1629 | static int blkiocg_can_attach_task(struct cgroup *cgrp, struct task_struct *tsk) | 1631 | static int blkiocg_can_attach(struct cgroup_subsys *ss, struct cgroup *cgrp, |
1632 | struct cgroup_taskset *tset) | ||
1630 | { | 1633 | { |
1634 | struct task_struct *task; | ||
1631 | struct io_context *ioc; | 1635 | struct io_context *ioc; |
1632 | int ret = 0; | 1636 | int ret = 0; |
1633 | 1637 | ||
1634 | /* task_lock() is needed to avoid races with exit_io_context() */ | 1638 | /* task_lock() is needed to avoid races with exit_io_context() */ |
1635 | task_lock(tsk); | 1639 | cgroup_taskset_for_each(task, cgrp, tset) { |
1636 | ioc = tsk->io_context; | 1640 | task_lock(task); |
1637 | if (ioc && atomic_read(&ioc->nr_tasks) > 1) | 1641 | ioc = task->io_context; |
1638 | ret = -EINVAL; | 1642 | if (ioc && atomic_read(&ioc->nr_tasks) > 1) |
1639 | task_unlock(tsk); | 1643 | ret = -EINVAL; |
1640 | 1644 | task_unlock(task); | |
1645 | if (ret) | ||
1646 | break; | ||
1647 | } | ||
1641 | return ret; | 1648 | return ret; |
1642 | } | 1649 | } |
1643 | 1650 | ||
1644 | static void blkiocg_attach_task(struct cgroup *cgrp, struct task_struct *tsk) | 1651 | static void blkiocg_attach(struct cgroup_subsys *ss, struct cgroup *cgrp, |
1652 | struct cgroup_taskset *tset) | ||
1645 | { | 1653 | { |
1654 | struct task_struct *task; | ||
1646 | struct io_context *ioc; | 1655 | struct io_context *ioc; |
1647 | 1656 | ||
1648 | task_lock(tsk); | 1657 | cgroup_taskset_for_each(task, cgrp, tset) { |
1649 | ioc = tsk->io_context; | 1658 | task_lock(task); |
1650 | if (ioc) | 1659 | ioc = task->io_context; |
1651 | ioc->cgroup_changed = 1; | 1660 | if (ioc) |
1652 | task_unlock(tsk); | 1661 | ioc->cgroup_changed = 1; |
1662 | task_unlock(task); | ||
1663 | } | ||
1653 | } | 1664 | } |
1654 | 1665 | ||
1655 | void blkio_policy_register(struct blkio_policy_type *blkiop) | 1666 | void blkio_policy_register(struct blkio_policy_type *blkiop) |