diff options
author | Jens Axboe | 2009-12-03 14:06:43 -0600 |
---|---|---|
committer | Jens Axboe | 2009-12-03 14:07:17 -0600 |
commit | 2f5ea47712489a9d2d3cb832eb06062e4e64e0ec (patch) | |
tree | 49c943cf46b83b4fc7da1a38d65cc7914e8ddbfb /block/blk-cgroup.h | |
parent | 72f924f62a6eb375c7c237ecc911f95be0531d1a (diff) | |
download | kernel-common-2f5ea47712489a9d2d3cb832eb06062e4e64e0ec.tar.gz kernel-common-2f5ea47712489a9d2d3cb832eb06062e4e64e0ec.tar.xz kernel-common-2f5ea47712489a9d2d3cb832eb06062e4e64e0ec.zip |
cfq-iosched: fix compile problem with !CONFIG_CGROUP
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/blk-cgroup.h')
-rw-r--r-- | block/blk-cgroup.h | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/block/blk-cgroup.h b/block/blk-cgroup.h index b24ab71db82..257dc6a956b 100644 --- a/block/blk-cgroup.h +++ b/block/blk-cgroup.h | |||
@@ -15,6 +15,8 @@ | |||
15 | 15 | ||
16 | #include <linux/cgroup.h> | 16 | #include <linux/cgroup.h> |
17 | 17 | ||
18 | #ifdef CONFIG_BLK_CGROUP | ||
19 | |||
18 | struct blkio_cgroup { | 20 | struct blkio_cgroup { |
19 | struct cgroup_subsys_state css; | 21 | struct cgroup_subsys_state css; |
20 | unsigned int weight; | 22 | unsigned int weight; |
@@ -41,6 +43,13 @@ struct blkio_group { | |||
41 | unsigned long sectors; | 43 | unsigned long sectors; |
42 | }; | 44 | }; |
43 | 45 | ||
46 | #else | ||
47 | |||
48 | struct blkio_group { | ||
49 | }; | ||
50 | |||
51 | #endif | ||
52 | |||
44 | #define BLKIO_WEIGHT_MIN 100 | 53 | #define BLKIO_WEIGHT_MIN 100 |
45 | #define BLKIO_WEIGHT_MAX 1000 | 54 | #define BLKIO_WEIGHT_MAX 1000 |
46 | #define BLKIO_WEIGHT_DEFAULT 500 | 55 | #define BLKIO_WEIGHT_DEFAULT 500 |
@@ -69,6 +78,7 @@ extern struct blkio_group *blkiocg_lookup_group(struct blkio_cgroup *blkcg, | |||
69 | void blkiocg_update_blkio_group_stats(struct blkio_group *blkg, | 78 | void blkiocg_update_blkio_group_stats(struct blkio_group *blkg, |
70 | unsigned long time, unsigned long sectors); | 79 | unsigned long time, unsigned long sectors); |
71 | #else | 80 | #else |
81 | struct cgroup; | ||
72 | static inline struct blkio_cgroup * | 82 | static inline struct blkio_cgroup * |
73 | cgroup_to_blkio_cgroup(struct cgroup *cgroup) { return NULL; } | 83 | cgroup_to_blkio_cgroup(struct cgroup *cgroup) { return NULL; } |
74 | 84 | ||