diff options
author | Tejun Heo | 2012-04-13 16:50:53 -0500 |
---|---|---|
committer | Jens Axboe | 2012-04-20 03:06:06 -0500 |
commit | 80fd99792b0b9f162abdf3da12fb10eb9eb5f321 (patch) | |
tree | 3273581c76d9bcad18f0668f6707be9323e650fb /block/blk-core.c | |
parent | da8b066262e12d1d0a3b1e6d3486e500169bf730 (diff) | |
download | kernel-common-80fd99792b0b9f162abdf3da12fb10eb9eb5f321.tar.gz kernel-common-80fd99792b0b9f162abdf3da12fb10eb9eb5f321.tar.xz kernel-common-80fd99792b0b9f162abdf3da12fb10eb9eb5f321.zip |
blkcg: make sure blkg_lookup() returns %NULL if @q is bypassing
Currently, blkg_lookup() doesn't check @q bypass state. This patch
updates blk_queue_bypass_start() to do synchronize_rcu() before
returning and updates blkg_lookup() to check blk_queue_bypass() and
return %NULL if bypassing. This ensures blkg_lookup() returns %NULL
if @q is bypassing.
This is to guarantee that nobody is accessing policy data while @q is
bypassing, which is necessary to allow replacing blkio_cgroup->pd[] in
place on policy [de]activation.
v2: Added more comments explaining bypass guarantees as suggested by
Vivek.
v3: Added more comments explaining why there's no synchronize_rcu() in
blk_cleanup_queue() as suggested by Vivek.
Signed-off-by: Tejun Heo <tj@kernel.org>
Cc: Vivek Goyal <vgoyal@redhat.com>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/blk-core.c')
-rw-r--r-- | block/blk-core.c | 15 |
1 files changed, 13 insertions, 2 deletions
diff --git a/block/blk-core.c b/block/blk-core.c index 991c1d6ef24..f2db628aa50 100644 --- a/block/blk-core.c +++ b/block/blk-core.c | |||
@@ -416,7 +416,8 @@ void blk_drain_queue(struct request_queue *q, bool drain_all) | |||
416 | * In bypass mode, only the dispatch FIFO queue of @q is used. This | 416 | * In bypass mode, only the dispatch FIFO queue of @q is used. This |
417 | * function makes @q enter bypass mode and drains all requests which were | 417 | * function makes @q enter bypass mode and drains all requests which were |
418 | * throttled or issued before. On return, it's guaranteed that no request | 418 | * throttled or issued before. On return, it's guaranteed that no request |
419 | * is being throttled or has ELVPRIV set. | 419 | * is being throttled or has ELVPRIV set and blk_queue_bypass() %true |
420 | * inside queue or RCU read lock. | ||
420 | */ | 421 | */ |
421 | void blk_queue_bypass_start(struct request_queue *q) | 422 | void blk_queue_bypass_start(struct request_queue *q) |
422 | { | 423 | { |
@@ -426,6 +427,8 @@ void blk_queue_bypass_start(struct request_queue *q) | |||
426 | spin_unlock_irq(q->queue_lock); | 427 | spin_unlock_irq(q->queue_lock); |
427 | 428 | ||
428 | blk_drain_queue(q, false); | 429 | blk_drain_queue(q, false); |
430 | /* ensure blk_queue_bypass() is %true inside RCU read lock */ | ||
431 | synchronize_rcu(); | ||
429 | } | 432 | } |
430 | EXPORT_SYMBOL_GPL(blk_queue_bypass_start); | 433 | EXPORT_SYMBOL_GPL(blk_queue_bypass_start); |
431 | 434 | ||
@@ -462,7 +465,15 @@ void blk_cleanup_queue(struct request_queue *q) | |||
462 | 465 | ||
463 | spin_lock_irq(lock); | 466 | spin_lock_irq(lock); |
464 | 467 | ||
465 | /* dead queue is permanently in bypass mode till released */ | 468 | /* |
469 | * Dead queue is permanently in bypass mode till released. Note | ||
470 | * that, unlike blk_queue_bypass_start(), we aren't performing | ||
471 | * synchronize_rcu() after entering bypass mode to avoid the delay | ||
472 | * as some drivers create and destroy a lot of queues while | ||
473 | * probing. This is still safe because blk_release_queue() will be | ||
474 | * called only after the queue refcnt drops to zero and nothing, | ||
475 | * RCU or not, would be traversing the queue by then. | ||
476 | */ | ||
466 | q->bypass_depth++; | 477 | q->bypass_depth++; |
467 | queue_flag_set(QUEUE_FLAG_BYPASS, q); | 478 | queue_flag_set(QUEUE_FLAG_BYPASS, q); |
468 | 479 | ||