diff options
author | Tejun Heo | 2011-12-13 17:33:37 -0600 |
---|---|---|
committer | Jens Axboe | 2011-12-13 17:33:37 -0600 |
commit | a73f730d013ff2788389fd0c46ad3e5510f124e6 (patch) | |
tree | 773987c8cbec56745d46f46382ad268ed91adf98 /block/blk-core.c | |
parent | 8ba61435d73f2274e12d4d823fde06735e8f6a54 (diff) | |
download | kernel-common-a73f730d013ff2788389fd0c46ad3e5510f124e6.tar.gz kernel-common-a73f730d013ff2788389fd0c46ad3e5510f124e6.tar.xz kernel-common-a73f730d013ff2788389fd0c46ad3e5510f124e6.zip |
block, cfq: move cfqd->cic_index to q->id
cfq allocates per-queue id using ida and uses it to index cic radix
tree from io_context. Move it to q->id and allocate on queue init and
free on queue release. This simplifies cfq a bit and will allow for
further improvements of io context life-cycle management.
This patch doesn't introduce any functional difference.
Signed-off-by: Tejun Heo <tj@kernel.org>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/blk-core.c')
-rw-r--r-- | block/blk-core.c | 24 |
1 files changed, 16 insertions, 8 deletions
diff --git a/block/blk-core.c b/block/blk-core.c index 30add45a87e..af730158117 100644 --- a/block/blk-core.c +++ b/block/blk-core.c | |||
@@ -39,6 +39,8 @@ EXPORT_TRACEPOINT_SYMBOL_GPL(block_bio_remap); | |||
39 | EXPORT_TRACEPOINT_SYMBOL_GPL(block_rq_remap); | 39 | EXPORT_TRACEPOINT_SYMBOL_GPL(block_rq_remap); |
40 | EXPORT_TRACEPOINT_SYMBOL_GPL(block_bio_complete); | 40 | EXPORT_TRACEPOINT_SYMBOL_GPL(block_bio_complete); |
41 | 41 | ||
42 | DEFINE_IDA(blk_queue_ida); | ||
43 | |||
42 | /* | 44 | /* |
43 | * For the allocated request tables | 45 | * For the allocated request tables |
44 | */ | 46 | */ |
@@ -474,6 +476,10 @@ struct request_queue *blk_alloc_queue_node(gfp_t gfp_mask, int node_id) | |||
474 | if (!q) | 476 | if (!q) |
475 | return NULL; | 477 | return NULL; |
476 | 478 | ||
479 | q->id = ida_simple_get(&blk_queue_ida, 0, 0, GFP_KERNEL); | ||
480 | if (q->id < 0) | ||
481 | goto fail_q; | ||
482 | |||
477 | q->backing_dev_info.ra_pages = | 483 | q->backing_dev_info.ra_pages = |
478 | (VM_MAX_READAHEAD * 1024) / PAGE_CACHE_SIZE; | 484 | (VM_MAX_READAHEAD * 1024) / PAGE_CACHE_SIZE; |
479 | q->backing_dev_info.state = 0; | 485 | q->backing_dev_info.state = 0; |
@@ -481,15 +487,11 @@ struct request_queue *blk_alloc_queue_node(gfp_t gfp_mask, int node_id) | |||
481 | q->backing_dev_info.name = "block"; | 487 | q->backing_dev_info.name = "block"; |
482 | 488 | ||
483 | err = bdi_init(&q->backing_dev_info); | 489 | err = bdi_init(&q->backing_dev_info); |
484 | if (err) { | 490 | if (err) |
485 | kmem_cache_free(blk_requestq_cachep, q); | 491 | goto fail_id; |
486 | return NULL; | ||
487 | } | ||
488 | 492 | ||
489 | if (blk_throtl_init(q)) { | 493 | if (blk_throtl_init(q)) |
490 | kmem_cache_free(blk_requestq_cachep, q); | 494 | goto fail_id; |
491 | return NULL; | ||
492 | } | ||
493 | 495 | ||
494 | setup_timer(&q->backing_dev_info.laptop_mode_wb_timer, | 496 | setup_timer(&q->backing_dev_info.laptop_mode_wb_timer, |
495 | laptop_mode_timer_fn, (unsigned long) q); | 497 | laptop_mode_timer_fn, (unsigned long) q); |
@@ -512,6 +514,12 @@ struct request_queue *blk_alloc_queue_node(gfp_t gfp_mask, int node_id) | |||
512 | q->queue_lock = &q->__queue_lock; | 514 | q->queue_lock = &q->__queue_lock; |
513 | 515 | ||
514 | return q; | 516 | return q; |
517 | |||
518 | fail_id: | ||
519 | ida_simple_remove(&blk_queue_ida, q->id); | ||
520 | fail_q: | ||
521 | kmem_cache_free(blk_requestq_cachep, q); | ||
522 | return NULL; | ||
515 | } | 523 | } |
516 | EXPORT_SYMBOL(blk_alloc_queue_node); | 524 | EXPORT_SYMBOL(blk_alloc_queue_node); |
517 | 525 | ||