diff options
author | Jens Axboe | 2010-06-09 03:42:09 -0500 |
---|---|---|
committer | Jens Axboe | 2010-08-07 11:13:00 -0500 |
commit | e2e1a148bc45855816ae6b4692ce29d0020fa22e (patch) | |
tree | fd5ec8a580d4333b471acfe50f6f92b4cc880087 /block/blk-core.c | |
parent | 841fdffdd382722d33579a6aa1487e8a4e526dbd (diff) | |
download | kernel-common-e2e1a148bc45855816ae6b4692ce29d0020fa22e.tar.gz kernel-common-e2e1a148bc45855816ae6b4692ce29d0020fa22e.tar.xz kernel-common-e2e1a148bc45855816ae6b4692ce29d0020fa22e.zip |
block: add sysfs knob for turning off disk entropy contributions
There are two reasons for doing this:
- On SSD disks, the completion times aren't as random as they
are for rotational drives. So it's questionable whether they
should contribute to the random pool in the first place.
- Calling add_disk_randomness() has a lot of overhead.
This adds /sys/block/<dev>/queue/add_random that will allow you to
switch off on a per-device basis. The default setting is on, so there
should be no functional changes from this patch.
Signed-off-by: Jens Axboe <jaxboe@fusionio.com>
Diffstat (limited to 'block/blk-core.c')
-rw-r--r-- | block/blk-core.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/block/blk-core.c b/block/blk-core.c index f0640d7f800..b4131d29148 100644 --- a/block/blk-core.c +++ b/block/blk-core.c | |||
@@ -2111,7 +2111,8 @@ static bool blk_update_bidi_request(struct request *rq, int error, | |||
2111 | blk_update_request(rq->next_rq, error, bidi_bytes)) | 2111 | blk_update_request(rq->next_rq, error, bidi_bytes)) |
2112 | return true; | 2112 | return true; |
2113 | 2113 | ||
2114 | add_disk_randomness(rq->rq_disk); | 2114 | if (blk_queue_add_random(rq->q)) |
2115 | add_disk_randomness(rq->rq_disk); | ||
2115 | 2116 | ||
2116 | return false; | 2117 | return false; |
2117 | } | 2118 | } |