aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBart Van Assche2012-11-28 06:42:38 -0600
committerJens Axboe2012-12-06 07:30:58 -0600
commit3f3299d5c0268d6cc3f47b446e8aca436e4a5651 (patch)
tree5c962e7f6c6f1e8f17b612bb4c144ec610abfd8e /block/blk-exec.c
parent8fa72d234da9b6b473bbb1f74d533663e4996e6b (diff)
downloadkernel-common-3f3299d5c0268d6cc3f47b446e8aca436e4a5651.tar.gz
kernel-common-3f3299d5c0268d6cc3f47b446e8aca436e4a5651.tar.xz
kernel-common-3f3299d5c0268d6cc3f47b446e8aca436e4a5651.zip
block: Rename queue dead flag
QUEUE_FLAG_DEAD is used to indicate that queuing new requests must stop. After this flag has been set queue draining starts. However, during the queue draining phase it is still safe to invoke the queue's request_fn, so QUEUE_FLAG_DYING is a better name for this flag. This patch has been generated by running the following command over the kernel source tree: git grep -lEw 'blk_queue_dead|QUEUE_FLAG_DEAD' | xargs sed -i.tmp -e 's/blk_queue_dead/blk_queue_dying/g' \ -e 's/QUEUE_FLAG_DEAD/QUEUE_FLAG_DYING/g'; \ sed -i.tmp -e "s/QUEUE_FLAG_DYING$(printf \\t)*5/QUEUE_FLAG_DYING$(printf \\t)5/g" \ include/linux/blkdev.h; \ sed -i.tmp -e 's/ DEAD/ DYING/g' -e 's/dead queue/a dying queue/' \ -e 's/Dead queue/A dying queue/' block/blk-core.c Signed-off-by: Bart Van Assche <bvanassche@acm.org> Acked-by: Tejun Heo <tj@kernel.org> Cc: James Bottomley <JBottomley@Parallels.com> Cc: Mike Christie <michaelc@cs.wisc.edu> Cc: Jens Axboe <axboe@kernel.dk> Cc: Chanho Min <chanho.min@lge.com> Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/blk-exec.c')
-rw-r--r--block/blk-exec.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/block/blk-exec.c b/block/blk-exec.c
index 8b6dc5bd4dd..4aec98df7ba 100644
--- a/block/blk-exec.c
+++ b/block/blk-exec.c
@@ -60,7 +60,7 @@ void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk,
60 60
61 spin_lock_irq(q->queue_lock); 61 spin_lock_irq(q->queue_lock);
62 62
63 if (unlikely(blk_queue_dead(q))) { 63 if (unlikely(blk_queue_dying(q))) {
64 rq->errors = -ENXIO; 64 rq->errors = -ENXIO;
65 if (rq->end_io) 65 if (rq->end_io)
66 rq->end_io(rq, rq->errors); 66 rq->end_io(rq, rq->errors);