aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJens Axboe2008-01-29 07:53:40 -0600
committerJens Axboe2008-01-29 14:55:08 -0600
commit86db1e29772372155db08ff48a9ceb76e11a2ad1 (patch)
tree312f38eb3245873c476c50f816b85610fef9615a /block/blk-exec.c
parent8324aa91d1e11a1fc25f209687a0b2e6c2ed47d0 (diff)
downloadkernel-common-86db1e29772372155db08ff48a9ceb76e11a2ad1.tar.gz
kernel-common-86db1e29772372155db08ff48a9ceb76e11a2ad1.tar.xz
kernel-common-86db1e29772372155db08ff48a9ceb76e11a2ad1.zip
block: continue ll_rw_blk.c splitup
Adds files for barrier handling, rq execution, io context handling, mapping data to requests, and queue settings. Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/blk-exec.c')
-rw-r--r--block/blk-exec.c105
1 files changed, 105 insertions, 0 deletions
diff --git a/block/blk-exec.c b/block/blk-exec.c
new file mode 100644
index 00000000000..ebfb44e959a
--- /dev/null
+++ b/block/blk-exec.c
@@ -0,0 +1,105 @@
1/*
2 * Functions related to setting various queue properties from drivers
3 */
4#include <linux/kernel.h>
5#include <linux/module.h>
6#include <linux/bio.h>
7#include <linux/blkdev.h>
8
9#include "blk.h"
10
11/*
12 * for max sense size
13 */
14#include <scsi/scsi_cmnd.h>
15
16/**
17 * blk_end_sync_rq - executes a completion event on a request
18 * @rq: request to complete
19 * @error: end io status of the request
20 */
21void blk_end_sync_rq(struct request *rq, int error)
22{
23 struct completion *waiting = rq->end_io_data;
24
25 rq->end_io_data = NULL;
26 __blk_put_request(rq->q, rq);
27
28 /*
29 * complete last, if this is a stack request the process (and thus
30 * the rq pointer) could be invalid right after this complete()
31 */
32 complete(waiting);
33}
34EXPORT_SYMBOL(blk_end_sync_rq);
35
36/**
37 * blk_execute_rq_nowait - insert a request into queue for execution
38 * @q: queue to insert the request in
39 * @bd_disk: matching gendisk
40 * @rq: request to insert
41 * @at_head: insert request at head or tail of queue
42 * @done: I/O completion handler
43 *
44 * Description:
45 * Insert a fully prepared request at the back of the io scheduler queue
46 * for execution. Don't wait for completion.
47 */
48void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk,
49 struct request *rq, int at_head,
50 rq_end_io_fn *done)
51{
52 int where = at_head ? ELEVATOR_INSERT_FRONT : ELEVATOR_INSERT_BACK;
53
54 rq->rq_disk = bd_disk;
55 rq->cmd_flags |= REQ_NOMERGE;
56 rq->end_io = done;
57 WARN_ON(irqs_disabled());
58 spin_lock_irq(q->queue_lock);
59 __elv_add_request(q, rq, where, 1);
60 __generic_unplug_device(q);
61 spin_unlock_irq(q->queue_lock);
62}
63EXPORT_SYMBOL_GPL(blk_execute_rq_nowait);
64
65/**
66 * blk_execute_rq - insert a request into queue for execution
67 * @q: queue to insert the request in
68 * @bd_disk: matching gendisk
69 * @rq: request to insert
70 * @at_head: insert request at head or tail of queue
71 *
72 * Description:
73 * Insert a fully prepared request at the back of the io scheduler queue
74 * for execution and wait for completion.
75 */
76int blk_execute_rq(struct request_queue *q, struct gendisk *bd_disk,
77 struct request *rq, int at_head)
78{
79 DECLARE_COMPLETION_ONSTACK(wait);
80 char sense[SCSI_SENSE_BUFFERSIZE];
81 int err = 0;
82
83 /*
84 * we need an extra reference to the request, so we can look at
85 * it after io completion
86 */
87 rq->ref_count++;
88
89 if (!rq->sense) {
90 memset(sense, 0, sizeof(sense));
91 rq->sense = sense;
92 rq->sense_len = 0;
93 }
94
95 rq->end_io_data = &wait;
96 blk_execute_rq_nowait(q, bd_disk, rq, at_head, blk_end_sync_rq);
97 wait_for_completion(&wait);
98
99 if (rq->errors)
100 err = -EIO;
101
102 return err;
103}
104
105EXPORT_SYMBOL(blk_execute_rq);