diff options
author | Xiaotian Feng | 2012-03-14 09:34:48 -0500 |
---|---|---|
committer | Jens Axboe | 2012-03-14 09:34:48 -0500 |
commit | ff8c1474cc2f5e11414c71ec4d739c18e6e669c0 (patch) | |
tree | d498e6e97243a25d20100b9c5a1cee8c73920fb7 /block/blk-ioc.c | |
parent | ea5f4db8ece896c2ab9eafa0924148a2596c52e4 (diff) | |
download | kernel-common-ff8c1474cc2f5e11414c71ec4d739c18e6e669c0.tar.gz kernel-common-ff8c1474cc2f5e11414c71ec4d739c18e6e669c0.tar.xz kernel-common-ff8c1474cc2f5e11414c71ec4d739c18e6e669c0.zip |
block: fix ioc leak in put_io_context
When put_io_context is called, if ioc->icq_list is empty and refcount
is 1, kernel will not free the ioc.
This is caught by following kmemleak:
unreferenced object 0xffff880036349fe0 (size 216):
comm "sh", pid 2137, jiffies 4294931140 (age 290579.412s)
hex dump (first 32 bytes):
00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
01 00 01 00 ad 4e ad de ff ff ff ff 00 00 00 00 .....N..........
backtrace:
[<ffffffff8169f926>] kmemleak_alloc+0x26/0x50
[<ffffffff81195a9c>] kmem_cache_alloc_node+0x1cc/0x2a0
[<ffffffff81356b67>] create_io_context_slowpath+0x27/0x130
[<ffffffff81356d2b>] get_task_io_context+0xbb/0xf0
[<ffffffff81055f0e>] copy_process+0x188e/0x18b0
[<ffffffff8105609b>] do_fork+0x11b/0x420
[<ffffffff810247f8>] sys_clone+0x28/0x30
[<ffffffff816d3373>] stub_clone+0x13/0x20
[<ffffffffffffffff>] 0xffffffffffffffff
ioc should be freed if ioc->icq_list is empty.
Signed-off-by: Xiaotian Feng <dannyfeng@tencent.com>
Acked-by: Vivek Goyal <vgoyal@redhat.com>
Acked-by: Tejun Heo <tj@kernel.org>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/blk-ioc.c')
-rw-r--r-- | block/blk-ioc.c | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/block/blk-ioc.c b/block/blk-ioc.c index 92bf55540d8..fb95dd2f889 100644 --- a/block/blk-ioc.c +++ b/block/blk-ioc.c | |||
@@ -130,6 +130,7 @@ static void ioc_release_fn(struct work_struct *work) | |||
130 | void put_io_context(struct io_context *ioc) | 130 | void put_io_context(struct io_context *ioc) |
131 | { | 131 | { |
132 | unsigned long flags; | 132 | unsigned long flags; |
133 | bool free_ioc = false; | ||
133 | 134 | ||
134 | if (ioc == NULL) | 135 | if (ioc == NULL) |
135 | return; | 136 | return; |
@@ -144,8 +145,13 @@ void put_io_context(struct io_context *ioc) | |||
144 | spin_lock_irqsave(&ioc->lock, flags); | 145 | spin_lock_irqsave(&ioc->lock, flags); |
145 | if (!hlist_empty(&ioc->icq_list)) | 146 | if (!hlist_empty(&ioc->icq_list)) |
146 | schedule_work(&ioc->release_work); | 147 | schedule_work(&ioc->release_work); |
148 | else | ||
149 | free_ioc = true; | ||
147 | spin_unlock_irqrestore(&ioc->lock, flags); | 150 | spin_unlock_irqrestore(&ioc->lock, flags); |
148 | } | 151 | } |
152 | |||
153 | if (free_ioc) | ||
154 | kmem_cache_free(iocontext_cachep, ioc); | ||
149 | } | 155 | } |
150 | EXPORT_SYMBOL(put_io_context); | 156 | EXPORT_SYMBOL(put_io_context); |
151 | 157 | ||