diff options
author | Lukas Czerner | 2011-05-06 20:26:27 -0500 |
---|---|---|
committer | Jens Axboe | 2011-05-06 20:26:27 -0500 |
commit | 5dba3089ed03f84b84c6c739df8330112f04a15d (patch) | |
tree | a61a12a0a13eba03b47fe1cba76afe5ac8677992 /block/blk-lib.c | |
parent | 900e599eb0c16390ff671652a44e0ea90532220e (diff) | |
download | kernel-common-5dba3089ed03f84b84c6c739df8330112f04a15d.tar.gz kernel-common-5dba3089ed03f84b84c6c739df8330112f04a15d.tar.xz kernel-common-5dba3089ed03f84b84c6c739df8330112f04a15d.zip |
blkdev: Submit discard bio in batches in blkdev_issue_discard()
Currently we are waiting for every submitted REQ_DISCARD bio separately,
but it can have unwanted consequences of repeatedly flushing the queue,
so we rather submit bios in batches and wait for the entire batch, hence
narrowing the window of other ios going in.
Use bio_batch_end_io() and struct bio_batch for that purpose, the same
is used by blkdev_issue_zeroout(). Also change bio_batch_end_io() so we
always set !BIO_UPTODATE in the case of error and remove the check for
bb, since we are the only user of this function and we always set this.
Remove bio_get()/bio_put() from the blkdev_issue_discard() since
bio_alloc() and bio_batch_end_io() is doing the same thing, hence it is
not needed anymore.
I have done simple dd testing with surprising results. The script I have
used is:
for i in $(seq 10); do
echo $i
dd if=/dev/sdb1 of=/dev/sdc1 bs=4k &
sleep 5
done
/usr/bin/time -f %e ./blkdiscard /dev/sdc1
Running time of BLKDISCARD on the whole device:
with patch without patch
0.95 15.58
So we can see that in this artificial test the kernel with the patch
applied is approx 16x faster in discarding the device.
Signed-off-by: Lukas Czerner <lczerner@redhat.com>
CC: Dmitry Monakhov <dmonakhov@openvz.org>
CC: Jens Axboe <jaxboe@fusionio.com>
CC: Jeff Moyer <jmoyer@redhat.com>
Signed-off-by: Jens Axboe <jaxboe@fusionio.com>
Diffstat (limited to 'block/blk-lib.c')
-rw-r--r-- | block/blk-lib.c | 69 |
1 files changed, 29 insertions, 40 deletions
diff --git a/block/blk-lib.c b/block/blk-lib.c index 25de73e4759..9260cb0b209 100644 --- a/block/blk-lib.c +++ b/block/blk-lib.c | |||
@@ -9,17 +9,23 @@ | |||
9 | 9 | ||
10 | #include "blk.h" | 10 | #include "blk.h" |
11 | 11 | ||
12 | static void blkdev_discard_end_io(struct bio *bio, int err) | 12 | struct bio_batch { |
13 | atomic_t done; | ||
14 | unsigned long flags; | ||
15 | struct completion *wait; | ||
16 | }; | ||
17 | |||
18 | static void bio_batch_end_io(struct bio *bio, int err) | ||
13 | { | 19 | { |
20 | struct bio_batch *bb = bio->bi_private; | ||
21 | |||
14 | if (err) { | 22 | if (err) { |
15 | if (err == -EOPNOTSUPP) | 23 | if (err == -EOPNOTSUPP) |
16 | set_bit(BIO_EOPNOTSUPP, &bio->bi_flags); | 24 | set_bit(BIO_EOPNOTSUPP, &bb->flags); |
17 | clear_bit(BIO_UPTODATE, &bio->bi_flags); | 25 | clear_bit(BIO_UPTODATE, &bb->flags); |
18 | } | 26 | } |
19 | 27 | if (atomic_dec_and_test(&bb->done)) | |
20 | if (bio->bi_private) | 28 | complete(bb->wait); |
21 | complete(bio->bi_private); | ||
22 | |||
23 | bio_put(bio); | 29 | bio_put(bio); |
24 | } | 30 | } |
25 | 31 | ||
@@ -41,6 +47,7 @@ int blkdev_issue_discard(struct block_device *bdev, sector_t sector, | |||
41 | struct request_queue *q = bdev_get_queue(bdev); | 47 | struct request_queue *q = bdev_get_queue(bdev); |
42 | int type = REQ_WRITE | REQ_DISCARD; | 48 | int type = REQ_WRITE | REQ_DISCARD; |
43 | unsigned int max_discard_sectors; | 49 | unsigned int max_discard_sectors; |
50 | struct bio_batch bb; | ||
44 | struct bio *bio; | 51 | struct bio *bio; |
45 | int ret = 0; | 52 | int ret = 0; |
46 | 53 | ||
@@ -67,7 +74,11 @@ int blkdev_issue_discard(struct block_device *bdev, sector_t sector, | |||
67 | type |= REQ_SECURE; | 74 | type |= REQ_SECURE; |
68 | } | 75 | } |
69 | 76 | ||
70 | while (nr_sects && !ret) { | 77 | atomic_set(&bb.done, 1); |
78 | bb.flags = 1 << BIO_UPTODATE; | ||
79 | bb.wait = &wait; | ||
80 | |||
81 | while (nr_sects) { | ||
71 | bio = bio_alloc(gfp_mask, 1); | 82 | bio = bio_alloc(gfp_mask, 1); |
72 | if (!bio) { | 83 | if (!bio) { |
73 | ret = -ENOMEM; | 84 | ret = -ENOMEM; |
@@ -75,9 +86,9 @@ int blkdev_issue_discard(struct block_device *bdev, sector_t sector, | |||
75 | } | 86 | } |
76 | 87 | ||
77 | bio->bi_sector = sector; | 88 | bio->bi_sector = sector; |
78 | bio->bi_end_io = blkdev_discard_end_io; | 89 | bio->bi_end_io = bio_batch_end_io; |
79 | bio->bi_bdev = bdev; | 90 | bio->bi_bdev = bdev; |
80 | bio->bi_private = &wait; | 91 | bio->bi_private = &bb; |
81 | 92 | ||
82 | if (nr_sects > max_discard_sectors) { | 93 | if (nr_sects > max_discard_sectors) { |
83 | bio->bi_size = max_discard_sectors << 9; | 94 | bio->bi_size = max_discard_sectors << 9; |
@@ -88,45 +99,23 @@ int blkdev_issue_discard(struct block_device *bdev, sector_t sector, | |||
88 | nr_sects = 0; | 99 | nr_sects = 0; |
89 | } | 100 | } |
90 | 101 | ||
91 | bio_get(bio); | 102 | atomic_inc(&bb.done); |
92 | submit_bio(type, bio); | 103 | submit_bio(type, bio); |
104 | } | ||
93 | 105 | ||
106 | /* Wait for bios in-flight */ | ||
107 | if (!atomic_dec_and_test(&bb.done)) | ||
94 | wait_for_completion(&wait); | 108 | wait_for_completion(&wait); |
95 | 109 | ||
96 | if (bio_flagged(bio, BIO_EOPNOTSUPP)) | 110 | if (test_bit(BIO_EOPNOTSUPP, &bb.flags)) |
97 | ret = -EOPNOTSUPP; | 111 | ret = -EOPNOTSUPP; |
98 | else if (!bio_flagged(bio, BIO_UPTODATE)) | 112 | else if (!test_bit(BIO_UPTODATE, &bb.flags)) |
99 | ret = -EIO; | 113 | ret = -EIO; |
100 | bio_put(bio); | ||
101 | } | ||
102 | 114 | ||
103 | return ret; | 115 | return ret; |
104 | } | 116 | } |
105 | EXPORT_SYMBOL(blkdev_issue_discard); | 117 | EXPORT_SYMBOL(blkdev_issue_discard); |
106 | 118 | ||
107 | struct bio_batch | ||
108 | { | ||
109 | atomic_t done; | ||
110 | unsigned long flags; | ||
111 | struct completion *wait; | ||
112 | }; | ||
113 | |||
114 | static void bio_batch_end_io(struct bio *bio, int err) | ||
115 | { | ||
116 | struct bio_batch *bb = bio->bi_private; | ||
117 | |||
118 | if (err) { | ||
119 | if (err == -EOPNOTSUPP) | ||
120 | set_bit(BIO_EOPNOTSUPP, &bb->flags); | ||
121 | else | ||
122 | clear_bit(BIO_UPTODATE, &bb->flags); | ||
123 | } | ||
124 | if (bb) | ||
125 | if (atomic_dec_and_test(&bb->done)) | ||
126 | complete(bb->wait); | ||
127 | bio_put(bio); | ||
128 | } | ||
129 | |||
130 | /** | 119 | /** |
131 | * blkdev_issue_zeroout - generate number of zero filed write bios | 120 | * blkdev_issue_zeroout - generate number of zero filed write bios |
132 | * @bdev: blockdev to issue | 121 | * @bdev: blockdev to issue |