aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2011-03-24 12:16:26 -0500
committerLinus Torvalds2011-03-24 12:16:26 -0500
commit6c5103890057b1bb781b26b7aae38d33e4c517d8 (patch)
treee6e57961dcddcb5841acb34956e70b9dc696a880 /block/blk-lib.c
parent3dab04e6978e358ad2307bca563fabd6c5d2c58b (diff)
parent9d2e157d970a73b3f270b631828e03eb452d525e (diff)
downloadkernel-common-6c5103890057b1bb781b26b7aae38d33e4c517d8.tar.gz
kernel-common-6c5103890057b1bb781b26b7aae38d33e4c517d8.tar.xz
kernel-common-6c5103890057b1bb781b26b7aae38d33e4c517d8.zip
Merge branch 'for-2.6.39/core' of git://git.kernel.dk/linux-2.6-block
* 'for-2.6.39/core' of git://git.kernel.dk/linux-2.6-block: (65 commits) Documentation/iostats.txt: bit-size reference etc. cfq-iosched: removing unnecessary think time checking cfq-iosched: Don't clear queue stats when preempt. blk-throttle: Reset group slice when limits are changed blk-cgroup: Only give unaccounted_time under debug cfq-iosched: Don't set active queue in preempt block: fix non-atomic access to genhd inflight structures block: attempt to merge with existing requests on plug flush block: NULL dereference on error path in __blkdev_get() cfq-iosched: Don't update group weights when on service tree fs: assign sb->s_bdi to default_backing_dev_info if the bdi is going away block: Require subsystems to explicitly allocate bio_set integrity mempool jbd2: finish conversion from WRITE_SYNC_PLUG to WRITE_SYNC and explicit plugging jbd: finish conversion from WRITE_SYNC_PLUG to WRITE_SYNC and explicit plugging fs: make fsync_buffers_list() plug mm: make generic_writepages() use plugging blk-cgroup: Add unaccounted time to timeslice_used. block: fixup plugging stubs for !CONFIG_BLOCK block: remove obsolete comments for blkdev_issue_zeroout. blktrace: Use rq->cmd_flags directly in blk_add_trace_rq. ... Fix up conflicts in fs/{aio.c,super.c}
Diffstat (limited to 'block/blk-lib.c')
-rw-r--r--block/blk-lib.c2
1 files changed, 0 insertions, 2 deletions
diff --git a/block/blk-lib.c b/block/blk-lib.c
index bd3e8df4d5e..25de73e4759 100644
--- a/block/blk-lib.c
+++ b/block/blk-lib.c
@@ -136,8 +136,6 @@ static void bio_batch_end_io(struct bio *bio, int err)
136 * 136 *
137 * Description: 137 * Description:
138 * Generate and issue number of bios with zerofiled pages. 138 * Generate and issue number of bios with zerofiled pages.
139 * Send barrier at the beginning and at the end if requested. This guarantie
140 * correct request ordering. Empty barrier allow us to avoid post queue flush.
141 */ 139 */
142 140
143int blkdev_issue_zeroout(struct block_device *bdev, sector_t sector, 141int blkdev_issue_zeroout(struct block_device *bdev, sector_t sector,