diff options
author | Bernhard Walle | 2008-10-26 09:59:37 -0500 |
---|---|---|
committer | Wim Van Sebroeck | 2008-12-01 09:55:10 -0600 |
commit | 290172e79036fc25a22aaf3da4835ee634886183 (patch) | |
tree | 9cbfb01fdbb4a390b84c1e929e55b38e0cae648a /block/blk-map.c | |
parent | 060264133b946786b4b28a1ba79e6725eaf258f3 (diff) | |
download | kernel-common-290172e79036fc25a22aaf3da4835ee634886183.tar.gz kernel-common-290172e79036fc25a22aaf3da4835ee634886183.tar.xz kernel-common-290172e79036fc25a22aaf3da4835ee634886183.zip |
[WATCHDOG] hpwdt: Fix kdump when using hpwdt
When the "hpwdt" module is loaded (even if the /dev/watchdog device is not
opened), then kdump does not work. The panic kernel either does not start at
all or crash in various places.
The problem is that hpwdt_pretimeout is registered with register_die_notifier()
with the highest possible priority. Because it returns NOTIFY_STOP, the
crash_nmi_callback which is also registered with register_die_notifier()
is never executed. This causes the shutdown of other CPUs to fail.
Reverting the order is no option: The crash_nmi_callback executes HLT
and so never returns normally. Because of that, it must be executed as
last notifier, which currently is done.
So, that patch returns NOTIFY_OK to keep the crash_nmi_callback executed.
Signed-off-by: Bernhard Walle <bwalle@suse.de>
Signed-off-by: Wim Van Sebroeck <wim@iguana.be>
Signed-off-by: Thomas Mingarelli <thomas.mingarelli@hp.com>
Cc: Vivek Goyal <vgoyal@redhat.com>
Diffstat (limited to 'block/blk-map.c')
0 files changed, 0 insertions, 0 deletions