diff options
author | Martin K. Petersen | 2010-02-25 23:20:37 -0600 |
---|---|---|
committer | Jens Axboe | 2010-02-26 06:58:08 -0600 |
commit | eb28d31bc97e6374d81f404da309401ffaed467b (patch) | |
tree | 580d750832dd1da39a5c93b91b8e069db3395b1c /block/blk-settings.c | |
parent | e751e76a5f7adeee7438e68b0965559ad2864d0d (diff) | |
download | kernel-common-eb28d31bc97e6374d81f404da309401ffaed467b.tar.gz kernel-common-eb28d31bc97e6374d81f404da309401ffaed467b.tar.xz kernel-common-eb28d31bc97e6374d81f404da309401ffaed467b.zip |
block: Add BLK_ prefix to definitions
Add a BLK_ prefix to block layer constants.
Signed-off-by: Martin K. Petersen <martin.petersen@oracle.com>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/blk-settings.c')
-rw-r--r-- | block/blk-settings.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/block/blk-settings.c b/block/blk-settings.c index 4db46f2fcbe..3c53b0beb8d 100644 --- a/block/blk-settings.c +++ b/block/blk-settings.c | |||
@@ -94,7 +94,7 @@ void blk_set_default_limits(struct queue_limits *lim) | |||
94 | lim->max_phys_segments = MAX_PHYS_SEGMENTS; | 94 | lim->max_phys_segments = MAX_PHYS_SEGMENTS; |
95 | lim->max_hw_segments = MAX_HW_SEGMENTS; | 95 | lim->max_hw_segments = MAX_HW_SEGMENTS; |
96 | lim->seg_boundary_mask = BLK_SEG_BOUNDARY_MASK; | 96 | lim->seg_boundary_mask = BLK_SEG_BOUNDARY_MASK; |
97 | lim->max_segment_size = MAX_SEGMENT_SIZE; | 97 | lim->max_segment_size = BLK_MAX_SEGMENT_SIZE; |
98 | lim->max_sectors = BLK_DEF_MAX_SECTORS; | 98 | lim->max_sectors = BLK_DEF_MAX_SECTORS; |
99 | lim->max_hw_sectors = INT_MAX; | 99 | lim->max_hw_sectors = INT_MAX; |
100 | lim->max_discard_sectors = 0; | 100 | lim->max_discard_sectors = 0; |
@@ -154,7 +154,7 @@ void blk_queue_make_request(struct request_queue *q, make_request_fn *mfn) | |||
154 | q->unplug_timer.data = (unsigned long)q; | 154 | q->unplug_timer.data = (unsigned long)q; |
155 | 155 | ||
156 | blk_set_default_limits(&q->limits); | 156 | blk_set_default_limits(&q->limits); |
157 | blk_queue_max_sectors(q, SAFE_MAX_SECTORS); | 157 | blk_queue_max_sectors(q, BLK_SAFE_MAX_SECTORS); |
158 | 158 | ||
159 | /* | 159 | /* |
160 | * If the caller didn't supply a lock, fall back to our embedded | 160 | * If the caller didn't supply a lock, fall back to our embedded |