diff options
author | Mike Snitzer | 2012-08-01 03:44:28 -0500 |
---|---|---|
committer | Jens Axboe | 2012-08-01 03:44:28 -0500 |
commit | fe86cdcef73ba19a2246a124f0ddbd19b14fb549 (patch) | |
tree | 3e947ceddc7ffb9073c2b7c3797cdf0d2e1c833a /block/blk-settings.c | |
parent | a051661ca6d134c18599498b185b667859d4339b (diff) | |
download | kernel-common-fe86cdcef73ba19a2246a124f0ddbd19b14fb549.tar.gz kernel-common-fe86cdcef73ba19a2246a124f0ddbd19b14fb549.tar.xz kernel-common-fe86cdcef73ba19a2246a124f0ddbd19b14fb549.zip |
block: do not artificially constrain max_sectors for stacking drivers
blk_set_stacking_limits is intended to allow stacking drivers to build
up the limits of the stacked device based on the underlying devices'
limits. But defaulting 'max_sectors' to BLK_DEF_MAX_SECTORS (1024)
doesn't allow the stacking driver to inherit a max_sectors larger than
1024 -- due to blk_stack_limits' use of min_not_zero.
It is now clear that this artificial limit is getting in the way so
change blk_set_stacking_limits's max_sectors to UINT_MAX (which allows
stacking drivers like dm-multipath to inherit 'max_sectors' from the
underlying paths).
Reported-by: Vijay Chauhan <vijay.chauhan@netapp.com>
Tested-by: Vijay Chauhan <vijay.chauhan@netapp.com>
Signed-off-by: Mike Snitzer <snitzer@redhat.com>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/blk-settings.c')
-rw-r--r-- | block/blk-settings.c | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/block/blk-settings.c b/block/blk-settings.c index d3234fc494a..565a6786032 100644 --- a/block/blk-settings.c +++ b/block/blk-settings.c | |||
@@ -143,8 +143,7 @@ void blk_set_stacking_limits(struct queue_limits *lim) | |||
143 | lim->discard_zeroes_data = 1; | 143 | lim->discard_zeroes_data = 1; |
144 | lim->max_segments = USHRT_MAX; | 144 | lim->max_segments = USHRT_MAX; |
145 | lim->max_hw_sectors = UINT_MAX; | 145 | lim->max_hw_sectors = UINT_MAX; |
146 | 146 | lim->max_sectors = UINT_MAX; | |
147 | lim->max_sectors = BLK_DEF_MAX_SECTORS; | ||
148 | } | 147 | } |
149 | EXPORT_SYMBOL(blk_set_stacking_limits); | 148 | EXPORT_SYMBOL(blk_set_stacking_limits); |
150 | 149 | ||