aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorZdenek Kabelac2009-09-24 23:19:26 -0500
committerJens Axboe2009-10-01 14:15:46 -0500
commit48c0d4d4c04dd520c55e0fd756fa4e7c83de3d13 (patch)
tree24994d5202e9cbe7ffcedf0f826a827e78d4e146 /block/blk-sysfs.c
parent1e6f2dc11984b81c6438ff6cd45cdf15a02e3dfd (diff)
downloadkernel-common-48c0d4d4c04dd520c55e0fd756fa4e7c83de3d13.tar.gz
kernel-common-48c0d4d4c04dd520c55e0fd756fa4e7c83de3d13.tar.xz
kernel-common-48c0d4d4c04dd520c55e0fd756fa4e7c83de3d13.zip
Add missing blk_trace_remove_sysfs to be in pair with blk_trace_init_sysfs
Add missing blk_trace_remove_sysfs to be in pair with blk_trace_init_sysfs introduced in commit 1d54ad6da9192fed5dd3b60224d9f2dfea0dcd82. Release kobject also in case the request_fn is NULL. Problem was noticed via kmemleak backtrace when some sysfs entries were note properly destroyed during device removal: unreferenced object 0xffff88001aa76640 (size 80): comm "lvcreate", pid 2120, jiffies 4294885144 hex dump (first 32 bytes): 01 00 00 00 00 00 00 00 f0 65 a7 1a 00 88 ff ff .........e...... 90 66 a7 1a 00 88 ff ff 86 1d 53 81 ff ff ff ff .f........S..... backtrace: [<ffffffff813f9cc6>] kmemleak_alloc+0x26/0x60 [<ffffffff8111d693>] kmem_cache_alloc+0x133/0x1c0 [<ffffffff81195891>] sysfs_new_dirent+0x41/0x120 [<ffffffff81194b0c>] sysfs_add_file_mode+0x3c/0xb0 [<ffffffff81197c81>] internal_create_group+0xc1/0x1a0 [<ffffffff81197d93>] sysfs_create_group+0x13/0x20 [<ffffffff810d8004>] blk_trace_init_sysfs+0x14/0x20 [<ffffffff8123f45c>] blk_register_queue+0x3c/0xf0 [<ffffffff812447e4>] add_disk+0x94/0x160 [<ffffffffa00d8b08>] dm_create+0x598/0x6e0 [dm_mod] [<ffffffffa00de951>] dev_create+0x51/0x350 [dm_mod] [<ffffffffa00de823>] ctl_ioctl+0x1a3/0x240 [dm_mod] [<ffffffffa00de8f2>] dm_compat_ctl_ioctl+0x12/0x20 [dm_mod] [<ffffffff81177bfd>] compat_sys_ioctl+0xcd/0x4f0 [<ffffffff81036ed8>] sysenter_dispatch+0x7/0x2c [<ffffffffffffffff>] 0xffffffffffffffff Signed-off-by: Zdenek Kabelac <zkabelac@redhat.com> Reviewed-by: Li Zefan <lizf@cn.fujitsu.com> Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/blk-sysfs.c')
-rw-r--r--block/blk-sysfs.c11
1 files changed, 6 insertions, 5 deletions
diff --git a/block/blk-sysfs.c b/block/blk-sysfs.c
index b78c9c3e267..8a6d81afb28 100644
--- a/block/blk-sysfs.c
+++ b/block/blk-sysfs.c
@@ -452,6 +452,7 @@ int blk_register_queue(struct gendisk *disk)
452 if (ret) { 452 if (ret) {
453 kobject_uevent(&q->kobj, KOBJ_REMOVE); 453 kobject_uevent(&q->kobj, KOBJ_REMOVE);
454 kobject_del(&q->kobj); 454 kobject_del(&q->kobj);
455 blk_trace_remove_sysfs(disk_to_dev(disk));
455 return ret; 456 return ret;
456 } 457 }
457 458
@@ -465,11 +466,11 @@ void blk_unregister_queue(struct gendisk *disk)
465 if (WARN_ON(!q)) 466 if (WARN_ON(!q))
466 return; 467 return;
467 468
468 if (q->request_fn) { 469 if (q->request_fn)
469 elv_unregister_queue(q); 470 elv_unregister_queue(q);
470 471
471 kobject_uevent(&q->kobj, KOBJ_REMOVE); 472 kobject_uevent(&q->kobj, KOBJ_REMOVE);
472 kobject_del(&q->kobj); 473 kobject_del(&q->kobj);
473 kobject_put(&disk_to_dev(disk)->kobj); 474 blk_trace_remove_sysfs(disk_to_dev(disk));
474 } 475 kobject_put(&disk_to_dev(disk)->kobj);
475} 476}