aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTejun Heo2011-12-13 17:33:42 -0600
committerJens Axboe2011-12-13 17:33:42 -0600
commit7e5a8794492e43e9eebb68a98a23be055888ccd0 (patch)
treecc049a23b2c994f910d3101860bc1c2ecb7aa35f /block/blk-sysfs.c
parent3d3c2379feb177a5fd55bb0ed76776dc9d4f3243 (diff)
downloadkernel-common-7e5a8794492e43e9eebb68a98a23be055888ccd0.tar.gz
kernel-common-7e5a8794492e43e9eebb68a98a23be055888ccd0.tar.xz
kernel-common-7e5a8794492e43e9eebb68a98a23be055888ccd0.zip
block, cfq: move io_cq exit/release to blk-ioc.c
With kmem_cache managed by blk-ioc, io_cq exit/release can be moved to blk-ioc too. The odd ->io_cq->exit/release() callbacks are replaced with elevator_ops->elevator_exit_icq_fn() with unlinking from both ioc and q, and freeing automatically handled by blk-ioc. The elevator operation only need to perform exit operation specific to the elevator - in cfq's case, exiting the cfqq's. Also, clearing of io_cq's on q detach is moved to block core and automatically performed on elevator switch and q release. Because the q io_cq points to might be freed before RCU callback for the io_cq runs, blk-ioc code should remember to which cache the io_cq needs to be freed when the io_cq is released. New field io_cq->__rcu_icq_cache is added for this purpose. As both the new field and rcu_head are used only after io_cq is released and the q/ioc_node fields aren't, they are put into unions. Signed-off-by: Tejun Heo <tj@kernel.org> Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/blk-sysfs.c')
-rw-r--r--block/blk-sysfs.c6
1 files changed, 5 insertions, 1 deletions
diff --git a/block/blk-sysfs.c b/block/blk-sysfs.c
index 5b4b4ab5e78..cf150011d80 100644
--- a/block/blk-sysfs.c
+++ b/block/blk-sysfs.c
@@ -479,8 +479,12 @@ static void blk_release_queue(struct kobject *kobj)
479 479
480 blk_sync_queue(q); 480 blk_sync_queue(q);
481 481
482 if (q->elevator) 482 if (q->elevator) {
483 spin_lock_irq(q->queue_lock);
484 ioc_clear_queue(q);
485 spin_unlock_irq(q->queue_lock);
483 elevator_exit(q->elevator); 486 elevator_exit(q->elevator);
487 }
484 488
485 blk_throtl_exit(q); 489 blk_throtl_exit(q);
486 490