diff options
author | FUJITA Tomonori | 2007-03-28 06:29:24 -0500 |
---|---|---|
committer | Jens Axboe | 2007-07-16 01:52:46 -0500 |
commit | 4e2872d6b0252d33f28ea67f33704208ca781978 (patch) | |
tree | f65f01929d9a262d57e779705ff3cc643ad0ffd0 /block/bsg.c | |
parent | d351af01b9307566135cb0f355ca65d0952c10b5 (diff) | |
download | kernel-common-4e2872d6b0252d33f28ea67f33704208ca781978.tar.gz kernel-common-4e2872d6b0252d33f28ea67f33704208ca781978.tar.xz kernel-common-4e2872d6b0252d33f28ea67f33704208ca781978.zip |
bind bsg to all SCSI devices
This patch binds bsg to all SCSI devices (their request queues) like
the current sg driver does. We can send SCSI commands to non disk and
cdrom scsi devices like OSD via bsg.
This patch removes bsg_register_queue from blk_register_queue so bsg
devices aren't bound to non SCSI block devices. If they want bsg, I'll
send a patch to do that.
Signed-off-by: FUJITA Tomonori <fujita.tomonori@lab.ntt.co.jp>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/bsg.c')
-rw-r--r-- | block/bsg.c | 59 |
1 files changed, 52 insertions, 7 deletions
diff --git a/block/bsg.c b/block/bsg.c index 4ea4bedb413..cd0221c61bf 100644 --- a/block/bsg.c +++ b/block/bsg.c | |||
@@ -29,6 +29,8 @@ | |||
29 | #include <scsi/scsi.h> | 29 | #include <scsi/scsi.h> |
30 | #include <scsi/scsi_ioctl.h> | 30 | #include <scsi/scsi_ioctl.h> |
31 | #include <scsi/scsi_cmnd.h> | 31 | #include <scsi/scsi_cmnd.h> |
32 | #include <scsi/scsi_device.h> | ||
33 | #include <scsi/scsi_driver.h> | ||
32 | #include <scsi/sg.h> | 34 | #include <scsi/sg.h> |
33 | 35 | ||
34 | static char bsg_version[] = "block layer sg (bsg) 0.4"; | 36 | static char bsg_version[] = "block layer sg (bsg) 0.4"; |
@@ -962,6 +964,8 @@ int bsg_register_queue(struct request_queue *q, char *name) | |||
962 | { | 964 | { |
963 | struct bsg_class_device *bcd; | 965 | struct bsg_class_device *bcd; |
964 | dev_t dev; | 966 | dev_t dev; |
967 | int ret; | ||
968 | struct class_device *class_dev = NULL; | ||
965 | 969 | ||
966 | /* | 970 | /* |
967 | * we need a proper transport to send commands, not a stacked device | 971 | * we need a proper transport to send commands, not a stacked device |
@@ -978,22 +982,54 @@ int bsg_register_queue(struct request_queue *q, char *name) | |||
978 | bcd->minor = bsg_device_nr; | 982 | bcd->minor = bsg_device_nr; |
979 | bsg_device_nr++; | 983 | bsg_device_nr++; |
980 | bcd->queue = q; | 984 | bcd->queue = q; |
981 | bcd->class_dev = class_device_create(bsg_class, NULL, dev, bcd->dev, "%s", name); | 985 | class_dev = class_device_create(bsg_class, NULL, dev, bcd->dev, "%s", name); |
982 | if (!bcd->class_dev) | 986 | if (IS_ERR(class_dev)) { |
987 | ret = PTR_ERR(class_dev); | ||
983 | goto err; | 988 | goto err; |
989 | } | ||
990 | bcd->class_dev = class_dev; | ||
991 | |||
992 | if (q->kobj.dentry) { | ||
993 | ret = sysfs_create_link(&q->kobj, &bcd->class_dev->kobj, "bsg"); | ||
994 | if (ret) | ||
995 | goto err; | ||
996 | } | ||
997 | |||
984 | list_add_tail(&bcd->list, &bsg_class_list); | 998 | list_add_tail(&bcd->list, &bsg_class_list); |
985 | if (sysfs_create_link(&q->kobj, &bcd->class_dev->kobj, "bsg")) | 999 | |
986 | goto err; | ||
987 | mutex_unlock(&bsg_mutex); | 1000 | mutex_unlock(&bsg_mutex); |
988 | return 0; | 1001 | return 0; |
989 | err: | 1002 | err: |
990 | bsg_device_nr--; | 1003 | bsg_device_nr--; |
991 | if (bcd->class_dev) | 1004 | if (class_dev) |
992 | class_device_destroy(bsg_class, MKDEV(BSG_MAJOR, bcd->minor)); | 1005 | class_device_destroy(bsg_class, MKDEV(BSG_MAJOR, bcd->minor)); |
993 | mutex_unlock(&bsg_mutex); | 1006 | mutex_unlock(&bsg_mutex); |
994 | return -ENOMEM; | 1007 | return ret; |
1008 | } | ||
1009 | |||
1010 | static int bsg_add(struct class_device *cl_dev, struct class_interface *cl_intf) | ||
1011 | { | ||
1012 | int ret; | ||
1013 | struct scsi_device *sdp = to_scsi_device(cl_dev->dev); | ||
1014 | struct request_queue *rq = sdp->request_queue; | ||
1015 | |||
1016 | if (rq->kobj.parent) | ||
1017 | ret = bsg_register_queue(rq, kobject_name(rq->kobj.parent)); | ||
1018 | else | ||
1019 | ret = bsg_register_queue(rq, kobject_name(&sdp->sdev_gendev.kobj)); | ||
1020 | return ret; | ||
995 | } | 1021 | } |
996 | 1022 | ||
1023 | static void bsg_remove(struct class_device *cl_dev, struct class_interface *cl_intf) | ||
1024 | { | ||
1025 | bsg_unregister_queue(to_scsi_device(cl_dev->dev)->request_queue); | ||
1026 | } | ||
1027 | |||
1028 | static struct class_interface bsg_intf = { | ||
1029 | .add = bsg_add, | ||
1030 | .remove = bsg_remove, | ||
1031 | }; | ||
1032 | |||
997 | static int __init bsg_init(void) | 1033 | static int __init bsg_init(void) |
998 | { | 1034 | { |
999 | int ret, i; | 1035 | int ret, i; |
@@ -1021,6 +1057,15 @@ static int __init bsg_init(void) | |||
1021 | return ret; | 1057 | return ret; |
1022 | } | 1058 | } |
1023 | 1059 | ||
1060 | ret = scsi_register_interface(&bsg_intf); | ||
1061 | if (ret) { | ||
1062 | printk(KERN_ERR "bsg: failed register scsi interface %d\n", ret); | ||
1063 | kmem_cache_destroy(bsg_cmd_cachep); | ||
1064 | class_destroy(bsg_class); | ||
1065 | unregister_chrdev(BSG_MAJOR, "bsg"); | ||
1066 | return ret; | ||
1067 | } | ||
1068 | |||
1024 | printk(KERN_INFO "%s loaded\n", bsg_version); | 1069 | printk(KERN_INFO "%s loaded\n", bsg_version); |
1025 | return 0; | 1070 | return 0; |
1026 | } | 1071 | } |
@@ -1029,4 +1074,4 @@ MODULE_AUTHOR("Jens Axboe"); | |||
1029 | MODULE_DESCRIPTION("Block layer SGSI generic (sg) driver"); | 1074 | MODULE_DESCRIPTION("Block layer SGSI generic (sg) driver"); |
1030 | MODULE_LICENSE("GPL"); | 1075 | MODULE_LICENSE("GPL"); |
1031 | 1076 | ||
1032 | subsys_initcall(bsg_init); | 1077 | device_initcall(bsg_init); |