aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2009-06-11 12:52:27 -0500
committerLinus Torvalds2009-06-11 13:10:35 -0500
commitc9059598ea8981d02356eead3188bf7fa4d717b8 (patch)
tree03e73b20a30e988da7c6a3e0ad93b2dc5843274d /block/bsg.c
parent0a33f80a8373eca7f4bea3961d1346c3815fa5ed (diff)
parentb0fd271d5fba0b2d00888363f3869e3f9b26caa9 (diff)
downloadkernel-common-c9059598ea8981d02356eead3188bf7fa4d717b8.tar.gz
kernel-common-c9059598ea8981d02356eead3188bf7fa4d717b8.tar.xz
kernel-common-c9059598ea8981d02356eead3188bf7fa4d717b8.zip
Merge branch 'for-2.6.31' of git://git.kernel.dk/linux-2.6-block
* 'for-2.6.31' of git://git.kernel.dk/linux-2.6-block: (153 commits) block: add request clone interface (v2) floppy: fix hibernation ramdisk: remove long-deprecated "ramdisk=" boot-time parameter fs/bio.c: add missing __user annotation block: prevent possible io_context->refcount overflow Add serial number support for virtio_blk, V4a block: Add missing bounce_pfn stacking and fix comments Revert "block: Fix bounce limit setting in DM" cciss: decode unit attention in SCSI error handling code cciss: Remove no longer needed sendcmd reject processing code cciss: change SCSI error handling routines to work with interrupts enabled. cciss: separate error processing and command retrying code in sendcmd_withirq_core() cciss: factor out fix target status processing code from sendcmd functions cciss: simplify interface of sendcmd() and sendcmd_withirq() cciss: factor out core of sendcmd_withirq() for use by SCSI error handling code cciss: Use schedule_timeout_uninterruptible in SCSI error handling code block: needs to set the residual length of a bidi request Revert "block: implement blkdev_readpages" block: Fix bounce limit setting in DM Removed reference to non-existing file Documentation/PCI/PCI-DMA-mapping.txt ... Manually fix conflicts with tracing updates in: block/blk-sysfs.c drivers/ide/ide-atapi.c drivers/ide/ide-cd.c drivers/ide/ide-floppy.c drivers/ide/ide-tape.c include/trace/events/block.h kernel/trace/blktrace.c
Diffstat (limited to 'block/bsg.c')
-rw-r--r--block/bsg.c8
1 files changed, 4 insertions, 4 deletions
diff --git a/block/bsg.c b/block/bsg.c
index dd81be455e0..5358f9ae13c 100644
--- a/block/bsg.c
+++ b/block/bsg.c
@@ -446,15 +446,15 @@ static int blk_complete_sgv4_hdr_rq(struct request *rq, struct sg_io_v4 *hdr,
446 } 446 }
447 447
448 if (rq->next_rq) { 448 if (rq->next_rq) {
449 hdr->dout_resid = rq->data_len; 449 hdr->dout_resid = rq->resid_len;
450 hdr->din_resid = rq->next_rq->data_len; 450 hdr->din_resid = rq->next_rq->resid_len;
451 blk_rq_unmap_user(bidi_bio); 451 blk_rq_unmap_user(bidi_bio);
452 rq->next_rq->bio = NULL; 452 rq->next_rq->bio = NULL;
453 blk_put_request(rq->next_rq); 453 blk_put_request(rq->next_rq);
454 } else if (rq_data_dir(rq) == READ) 454 } else if (rq_data_dir(rq) == READ)
455 hdr->din_resid = rq->data_len; 455 hdr->din_resid = rq->resid_len;
456 else 456 else
457 hdr->dout_resid = rq->data_len; 457 hdr->dout_resid = rq->resid_len;
458 458
459 /* 459 /*
460 * If the request generated a negative error number, return it 460 * If the request generated a negative error number, return it