diff options
author | Tejun Heo | 2012-03-05 15:14:57 -0600 |
---|---|---|
committer | Jens Axboe | 2012-03-06 14:27:21 -0600 |
commit | b2fab5acd28ead6f0dd6c3996ba23f0ef1772f15 (patch) | |
tree | b0b96984e1a4d9c856edc9ddfc36e427951c5a86 /block/cfq-iosched.c | |
parent | 5a5bafdc396b1da7570f84fb96a0f8a288970c5e (diff) | |
download | kernel-common-b2fab5acd28ead6f0dd6c3996ba23f0ef1772f15.tar.gz kernel-common-b2fab5acd28ead6f0dd6c3996ba23f0ef1772f15.tar.xz kernel-common-b2fab5acd28ead6f0dd6c3996ba23f0ef1772f15.zip |
elevator: make elevator_init_fn() return 0/-errno
elevator_ops->elevator_init_fn() has a weird return value. It returns
a void * which the caller should assign to q->elevator->elevator_data
and %NULL return denotes init failure.
Update such that it returns integer 0/-errno and sets elevator_data
directly as necessary.
This makes the interface more conventional and eases further cleanup.
Signed-off-by: Tejun Heo <tj@kernel.org>
Cc: Vivek Goyal <vgoyal@redhat.com>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/cfq-iosched.c')
-rw-r--r-- | block/cfq-iosched.c | 9 |
1 files changed, 5 insertions, 4 deletions
diff --git a/block/cfq-iosched.c b/block/cfq-iosched.c index 388fe01de18..72680a6715f 100644 --- a/block/cfq-iosched.c +++ b/block/cfq-iosched.c | |||
@@ -3656,7 +3656,7 @@ static void cfq_exit_queue(struct elevator_queue *e) | |||
3656 | kfree(cfqd); | 3656 | kfree(cfqd); |
3657 | } | 3657 | } |
3658 | 3658 | ||
3659 | static void *cfq_init_queue(struct request_queue *q) | 3659 | static int cfq_init_queue(struct request_queue *q) |
3660 | { | 3660 | { |
3661 | struct cfq_data *cfqd; | 3661 | struct cfq_data *cfqd; |
3662 | int i, j; | 3662 | int i, j; |
@@ -3665,7 +3665,7 @@ static void *cfq_init_queue(struct request_queue *q) | |||
3665 | 3665 | ||
3666 | cfqd = kmalloc_node(sizeof(*cfqd), GFP_KERNEL | __GFP_ZERO, q->node); | 3666 | cfqd = kmalloc_node(sizeof(*cfqd), GFP_KERNEL | __GFP_ZERO, q->node); |
3667 | if (!cfqd) | 3667 | if (!cfqd) |
3668 | return NULL; | 3668 | return -ENOMEM; |
3669 | 3669 | ||
3670 | /* Init root service tree */ | 3670 | /* Init root service tree */ |
3671 | cfqd->grp_service_tree = CFQ_RB_ROOT; | 3671 | cfqd->grp_service_tree = CFQ_RB_ROOT; |
@@ -3692,7 +3692,7 @@ static void *cfq_init_queue(struct request_queue *q) | |||
3692 | if (blkio_alloc_blkg_stats(&cfqg->blkg)) { | 3692 | if (blkio_alloc_blkg_stats(&cfqg->blkg)) { |
3693 | kfree(cfqg); | 3693 | kfree(cfqg); |
3694 | kfree(cfqd); | 3694 | kfree(cfqd); |
3695 | return NULL; | 3695 | return -ENOMEM; |
3696 | } | 3696 | } |
3697 | 3697 | ||
3698 | rcu_read_lock(); | 3698 | rcu_read_lock(); |
@@ -3723,6 +3723,7 @@ static void *cfq_init_queue(struct request_queue *q) | |||
3723 | cfq_link_cfqq_cfqg(&cfqd->oom_cfqq, &cfqd->root_group); | 3723 | cfq_link_cfqq_cfqg(&cfqd->oom_cfqq, &cfqd->root_group); |
3724 | 3724 | ||
3725 | cfqd->queue = q; | 3725 | cfqd->queue = q; |
3726 | q->elevator->elevator_data = cfqd; | ||
3726 | 3727 | ||
3727 | init_timer(&cfqd->idle_slice_timer); | 3728 | init_timer(&cfqd->idle_slice_timer); |
3728 | cfqd->idle_slice_timer.function = cfq_idle_slice_timer; | 3729 | cfqd->idle_slice_timer.function = cfq_idle_slice_timer; |
@@ -3747,7 +3748,7 @@ static void *cfq_init_queue(struct request_queue *q) | |||
3747 | * second, in order to have larger depth for async operations. | 3748 | * second, in order to have larger depth for async operations. |
3748 | */ | 3749 | */ |
3749 | cfqd->last_delayed_sync = jiffies - HZ; | 3750 | cfqd->last_delayed_sync = jiffies - HZ; |
3750 | return cfqd; | 3751 | return 0; |
3751 | } | 3752 | } |
3752 | 3753 | ||
3753 | /* | 3754 | /* |