diff options
author | Vivek Goyal | 2010-10-22 02:48:43 -0500 |
---|---|---|
committer | Jens Axboe | 2010-10-22 02:48:43 -0500 |
commit | b4627321e18582dcbdeb45d77df29d3177107c65 (patch) | |
tree | f494dae7f39f219d73aa9752dfd3844293d65f50 /block/cfq-iosched.c | |
parent | 11a691bea48887c27425cc40bf291e74c922df25 (diff) | |
download | kernel-common-b4627321e18582dcbdeb45d77df29d3177107c65.tar.gz kernel-common-b4627321e18582dcbdeb45d77df29d3177107c65.tar.xz kernel-common-b4627321e18582dcbdeb45d77df29d3177107c65.zip |
cfq-iosched: Fix a gcc 4.5 warning and put some comments
- Andi encountedred following warning with gcc 4.5
linux/block/cfq-iosched.c: In function ‘cfq_dispatch_requests’:
linux/block/cfq-iosched.c:2156:3: warning: array subscript is above array
bounds
- Warning happens due to following code.
slice = group_slice * count /
max_t(unsigned, cfqg->busy_queues_avg[cfqd->serving_prio],
cfq_group_busy_queues_wl(cfqd->serving_prio, cfqd, cfqg));
gcc is complaining about cfqg->busy_queues_avg[] being indexed by CFQ
prio classes (RT, BE and IDLE) while the array size is only 2.
- At run time, we never access cfqg->busy_queues_avg[IDLE] and return from
function before this code hits.
- To fix warning increase the array size though it will remain unused. This
patch also puts some comments to clarify some of the confusions.
- I have taken Jens's patch and modified it a bit.
- Compile tested with gcc 4.4 and boot tested. I don't have gcc 4.5
running, Andi can you please test it with gcc 4.5 to make sure it
worked.
Reported-by: Andi Kleen <ak@linux.intel.com>
Signed-off-by: Vivek Goyal <vgoyal@redhat.com>
Acked-by: Jeff Moyer <jmoyer@redhat.com>
Signed-off-by: Jens Axboe <jaxboe@fusionio.com>
Diffstat (limited to 'block/cfq-iosched.c')
-rw-r--r-- | block/cfq-iosched.c | 16 |
1 files changed, 13 insertions, 3 deletions
diff --git a/block/cfq-iosched.c b/block/cfq-iosched.c index 86338d5d4d0..dfceb6386bd 100644 --- a/block/cfq-iosched.c +++ b/block/cfq-iosched.c | |||
@@ -157,6 +157,7 @@ enum wl_prio_t { | |||
157 | BE_WORKLOAD = 0, | 157 | BE_WORKLOAD = 0, |
158 | RT_WORKLOAD = 1, | 158 | RT_WORKLOAD = 1, |
159 | IDLE_WORKLOAD = 2, | 159 | IDLE_WORKLOAD = 2, |
160 | CFQ_PRIO_NR, | ||
160 | }; | 161 | }; |
161 | 162 | ||
162 | /* | 163 | /* |
@@ -181,10 +182,19 @@ struct cfq_group { | |||
181 | /* number of cfqq currently on this group */ | 182 | /* number of cfqq currently on this group */ |
182 | int nr_cfqq; | 183 | int nr_cfqq; |
183 | 184 | ||
184 | /* Per group busy queus average. Useful for workload slice calc. */ | ||
185 | unsigned int busy_queues_avg[2]; | ||
186 | /* | 185 | /* |
187 | * rr lists of queues with requests, onle rr for each priority class. | 186 | * Per group busy queus average. Useful for workload slice calc. We |
187 | * create the array for each prio class but at run time it is used | ||
188 | * only for RT and BE class and slot for IDLE class remains unused. | ||
189 | * This is primarily done to avoid confusion and a gcc warning. | ||
190 | */ | ||
191 | unsigned int busy_queues_avg[CFQ_PRIO_NR]; | ||
192 | /* | ||
193 | * rr lists of queues with requests. We maintain service trees for | ||
194 | * RT and BE classes. These trees are subdivided in subclasses | ||
195 | * of SYNC, SYNC_NOIDLE and ASYNC based on workload type. For IDLE | ||
196 | * class there is no subclassification and all the cfq queues go on | ||
197 | * a single tree service_tree_idle. | ||
188 | * Counts are embedded in the cfq_rb_root | 198 | * Counts are embedded in the cfq_rb_root |
189 | */ | 199 | */ |
190 | struct cfq_rb_root service_trees[2][3]; | 200 | struct cfq_rb_root service_trees[2][3]; |