diff options
author | Tejun Heo | 2012-03-05 15:15:26 -0600 |
---|---|---|
committer | Jens Axboe | 2012-03-06 14:27:24 -0600 |
commit | f6e8d01bee036460e03bd4f6a79d014f98ba712e (patch) | |
tree | acaaab3667e0450f0f05464426c3540c89ce4e18 /block/cfq-iosched.c | |
parent | 3d48749d93a3dce732dd30a14002ab90ec4355f3 (diff) | |
download | kernel-common-f6e8d01bee036460e03bd4f6a79d014f98ba712e.tar.gz kernel-common-f6e8d01bee036460e03bd4f6a79d014f98ba712e.tar.xz kernel-common-f6e8d01bee036460e03bd4f6a79d014f98ba712e.zip |
block: add io_context->active_ref
Currently ioc->nr_tasks is used to decide two things - whether an ioc
is done issuing IOs and whether it's shared by multiple tasks. This
patch separate out the first into ioc->active_ref, which is acquired
and released using {get|put}_io_context_active() respectively.
This will be used to associate bio's with a given task. This patch
doesn't introduce any visible behavior change.
Signed-off-by: Tejun Heo <tj@kernel.org>
Cc: Vivek Goyal <vgoyal@redhat.com>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/cfq-iosched.c')
-rw-r--r-- | block/cfq-iosched.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/block/cfq-iosched.c b/block/cfq-iosched.c index 9e386d9bcb7..9a4eac490e0 100644 --- a/block/cfq-iosched.c +++ b/block/cfq-iosched.c | |||
@@ -1865,7 +1865,7 @@ static void cfq_arm_slice_timer(struct cfq_data *cfqd) | |||
1865 | * task has exited, don't wait | 1865 | * task has exited, don't wait |
1866 | */ | 1866 | */ |
1867 | cic = cfqd->active_cic; | 1867 | cic = cfqd->active_cic; |
1868 | if (!cic || !atomic_read(&cic->icq.ioc->nr_tasks)) | 1868 | if (!cic || !atomic_read(&cic->icq.ioc->active_ref)) |
1869 | return; | 1869 | return; |
1870 | 1870 | ||
1871 | /* | 1871 | /* |
@@ -2841,7 +2841,7 @@ cfq_update_idle_window(struct cfq_data *cfqd, struct cfq_queue *cfqq, | |||
2841 | 2841 | ||
2842 | if (cfqq->next_rq && (cfqq->next_rq->cmd_flags & REQ_NOIDLE)) | 2842 | if (cfqq->next_rq && (cfqq->next_rq->cmd_flags & REQ_NOIDLE)) |
2843 | enable_idle = 0; | 2843 | enable_idle = 0; |
2844 | else if (!atomic_read(&cic->icq.ioc->nr_tasks) || | 2844 | else if (!atomic_read(&cic->icq.ioc->active_ref) || |
2845 | !cfqd->cfq_slice_idle || | 2845 | !cfqd->cfq_slice_idle || |
2846 | (!cfq_cfqq_deep(cfqq) && CFQQ_SEEKY(cfqq))) | 2846 | (!cfq_cfqq_deep(cfqq) && CFQQ_SEEKY(cfqq))) |
2847 | enable_idle = 0; | 2847 | enable_idle = 0; |