diff options
author | Martin K. Petersen | 2009-12-03 02:24:48 -0600 |
---|---|---|
committer | Jens Axboe | 2009-12-03 02:24:48 -0600 |
commit | 98262f2762f0067375f83824d81ea929e37e6bfe (patch) | |
tree | a26618d5c305eed975501c80cb02bc0f1b6e4524 /block/compat_ioctl.c | |
parent | 464191c65b85a8ec68a6e1a6293af625287c807e (diff) | |
download | kernel-common-98262f2762f0067375f83824d81ea929e37e6bfe.tar.gz kernel-common-98262f2762f0067375f83824d81ea929e37e6bfe.tar.xz kernel-common-98262f2762f0067375f83824d81ea929e37e6bfe.zip |
block: Allow devices to indicate whether discarded blocks are zeroed
The discard ioctl is used by mkfs utilities to clear a block device
prior to putting metadata down. However, not all devices return zeroed
blocks after a discard. Some drives return stale data, potentially
containing old superblocks. It is therefore important to know whether
discarded blocks are properly zeroed.
Both ATA and SCSI drives have configuration bits that indicate whether
zeroes are returned after a discard operation. Implement a block level
interface that allows this information to be bubbled up the stack and
queried via a new block device ioctl.
Signed-off-by: Martin K. Petersen <martin.petersen@oracle.com>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/compat_ioctl.c')
-rw-r--r-- | block/compat_ioctl.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/block/compat_ioctl.c b/block/compat_ioctl.c index 9bd086c1a4d..4eb8e9ea4af 100644 --- a/block/compat_ioctl.c +++ b/block/compat_ioctl.c | |||
@@ -747,6 +747,8 @@ long compat_blkdev_ioctl(struct file *file, unsigned cmd, unsigned long arg) | |||
747 | return compat_put_uint(arg, bdev_io_opt(bdev)); | 747 | return compat_put_uint(arg, bdev_io_opt(bdev)); |
748 | case BLKALIGNOFF: | 748 | case BLKALIGNOFF: |
749 | return compat_put_int(arg, bdev_alignment_offset(bdev)); | 749 | return compat_put_int(arg, bdev_alignment_offset(bdev)); |
750 | case BLKDISCARDZEROES: | ||
751 | return compat_put_uint(arg, bdev_discard_zeroes_data(bdev)); | ||
750 | case BLKFLSBUF: | 752 | case BLKFLSBUF: |
751 | case BLKROSET: | 753 | case BLKROSET: |
752 | case BLKDISCARD: | 754 | case BLKDISCARD: |