diff options
author | Martin K. Petersen | 2012-01-11 09:29:31 -0600 |
---|---|---|
committer | Jens Axboe | 2012-01-11 09:29:31 -0600 |
commit | ef00f59c95fe6e002e7c6e3663cdea65e253f4cc (patch) | |
tree | 8e84273162b7a743767098cc08b6c6eb2b041281 /block/compat_ioctl.c | |
parent | b1bd055d397e09f99dcef9b138ed104ff1812fcb (diff) | |
download | kernel-common-ef00f59c95fe6e002e7c6e3663cdea65e253f4cc.tar.gz kernel-common-ef00f59c95fe6e002e7c6e3663cdea65e253f4cc.tar.xz kernel-common-ef00f59c95fe6e002e7c6e3663cdea65e253f4cc.zip |
block: Add BLKROTATIONAL ioctl
Introduce an ioctl which permits applications to query whether a block
device is rotational.
Signed-off-by: Martin K. Petersen <martin.petersen@oracle.com>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'block/compat_ioctl.c')
-rw-r--r-- | block/compat_ioctl.c | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/block/compat_ioctl.c b/block/compat_ioctl.c index 7b725020823..7c668c8a6f9 100644 --- a/block/compat_ioctl.c +++ b/block/compat_ioctl.c | |||
@@ -719,6 +719,9 @@ long compat_blkdev_ioctl(struct file *file, unsigned cmd, unsigned long arg) | |||
719 | case BLKSECTGET: | 719 | case BLKSECTGET: |
720 | return compat_put_ushort(arg, | 720 | return compat_put_ushort(arg, |
721 | queue_max_sectors(bdev_get_queue(bdev))); | 721 | queue_max_sectors(bdev_get_queue(bdev))); |
722 | case BLKROTATIONAL: | ||
723 | return compat_put_ushort(arg, | ||
724 | !blk_queue_nonrot(bdev_get_queue(bdev))); | ||
722 | case BLKRASET: /* compatible, but no compat_ptr (!) */ | 725 | case BLKRASET: /* compatible, but no compat_ptr (!) */ |
723 | case BLKFRASET: | 726 | case BLKFRASET: |
724 | if (!capable(CAP_SYS_ADMIN)) | 727 | if (!capable(CAP_SYS_ADMIN)) |