diff options
author | Nikanth Karthikesan | 2009-10-06 13:16:55 -0500 |
---|---|---|
committer | Jens Axboe | 2009-10-06 13:16:55 -0500 |
commit | 316d315bffa4026f28085f6b24ebcebede370ac7 (patch) | |
tree | 10b6b057fec2382536371d2e14f9d4c0d6cf9eea /block/genhd.c | |
parent | 23e018a1b083ecb4b8bb2fb43d58e7c19b5d7959 (diff) | |
download | kernel-common-316d315bffa4026f28085f6b24ebcebede370ac7.tar.gz kernel-common-316d315bffa4026f28085f6b24ebcebede370ac7.tar.xz kernel-common-316d315bffa4026f28085f6b24ebcebede370ac7.zip |
block: Seperate read and write statistics of in_flight requests v2
Commit a9327cac440be4d8333bba975cbbf76045096275 added seperate read
and write statistics of in_flight requests. And exported the number
of read and write requests in progress seperately through sysfs.
But Corrado Zoccolo <czoccolo@gmail.com> reported getting strange
output from "iostat -kx 2". Global values for service time and
utilization were garbage. For interval values, utilization was always
100%, and service time is higher than normal.
So this was reverted by commit 0f78ab9899e9d6acb09d5465def618704255963b
The problem was in part_round_stats_single(), I missed the following:
if (now == part->stamp)
return;
- if (part->in_flight) {
+ if (part_in_flight(part)) {
__part_stat_add(cpu, part, time_in_queue,
part_in_flight(part) * (now - part->stamp));
__part_stat_add(cpu, part, io_ticks, (now - part->stamp));
With this chunk included, the reported regression gets fixed.
Signed-off-by: Nikanth Karthikesan <knikanth@suse.de>
--
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/genhd.c')
-rw-r--r-- | block/genhd.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/block/genhd.c b/block/genhd.c index 5a0861da324..517e4332cb3 100644 --- a/block/genhd.c +++ b/block/genhd.c | |||
@@ -869,6 +869,7 @@ static DEVICE_ATTR(size, S_IRUGO, part_size_show, NULL); | |||
869 | static DEVICE_ATTR(alignment_offset, S_IRUGO, disk_alignment_offset_show, NULL); | 869 | static DEVICE_ATTR(alignment_offset, S_IRUGO, disk_alignment_offset_show, NULL); |
870 | static DEVICE_ATTR(capability, S_IRUGO, disk_capability_show, NULL); | 870 | static DEVICE_ATTR(capability, S_IRUGO, disk_capability_show, NULL); |
871 | static DEVICE_ATTR(stat, S_IRUGO, part_stat_show, NULL); | 871 | static DEVICE_ATTR(stat, S_IRUGO, part_stat_show, NULL); |
872 | static DEVICE_ATTR(inflight, S_IRUGO, part_inflight_show, NULL); | ||
872 | #ifdef CONFIG_FAIL_MAKE_REQUEST | 873 | #ifdef CONFIG_FAIL_MAKE_REQUEST |
873 | static struct device_attribute dev_attr_fail = | 874 | static struct device_attribute dev_attr_fail = |
874 | __ATTR(make-it-fail, S_IRUGO|S_IWUSR, part_fail_show, part_fail_store); | 875 | __ATTR(make-it-fail, S_IRUGO|S_IWUSR, part_fail_show, part_fail_store); |
@@ -888,6 +889,7 @@ static struct attribute *disk_attrs[] = { | |||
888 | &dev_attr_alignment_offset.attr, | 889 | &dev_attr_alignment_offset.attr, |
889 | &dev_attr_capability.attr, | 890 | &dev_attr_capability.attr, |
890 | &dev_attr_stat.attr, | 891 | &dev_attr_stat.attr, |
892 | &dev_attr_inflight.attr, | ||
891 | #ifdef CONFIG_FAIL_MAKE_REQUEST | 893 | #ifdef CONFIG_FAIL_MAKE_REQUEST |
892 | &dev_attr_fail.attr, | 894 | &dev_attr_fail.attr, |
893 | #endif | 895 | #endif |
@@ -1053,7 +1055,7 @@ static int diskstats_show(struct seq_file *seqf, void *v) | |||
1053 | part_stat_read(hd, merges[1]), | 1055 | part_stat_read(hd, merges[1]), |
1054 | (unsigned long long)part_stat_read(hd, sectors[1]), | 1056 | (unsigned long long)part_stat_read(hd, sectors[1]), |
1055 | jiffies_to_msecs(part_stat_read(hd, ticks[1])), | 1057 | jiffies_to_msecs(part_stat_read(hd, ticks[1])), |
1056 | hd->in_flight, | 1058 | part_in_flight(hd), |
1057 | jiffies_to_msecs(part_stat_read(hd, io_ticks)), | 1059 | jiffies_to_msecs(part_stat_read(hd, io_ticks)), |
1058 | jiffies_to_msecs(part_stat_read(hd, time_in_queue)) | 1060 | jiffies_to_msecs(part_stat_read(hd, time_in_queue)) |
1059 | ); | 1061 | ); |