diff options
author | Christoph Lameter | 2007-07-17 06:03:29 -0500 |
---|---|---|
committer | Linus Torvalds | 2007-07-17 12:23:02 -0500 |
commit | 94f6030ca792c57422f04a73e7a872d8325946d3 (patch) | |
tree | 0197f24d82b1706f1b0521f2cf68feeff64123df /block/genhd.c | |
parent | 81cda6626178cd55297831296ba8ecedbfd8b52d (diff) | |
download | kernel-common-94f6030ca792c57422f04a73e7a872d8325946d3.tar.gz kernel-common-94f6030ca792c57422f04a73e7a872d8325946d3.tar.xz kernel-common-94f6030ca792c57422f04a73e7a872d8325946d3.zip |
Slab allocators: Replace explicit zeroing with __GFP_ZERO
kmalloc_node() and kmem_cache_alloc_node() were not available in a zeroing
variant in the past. But with __GFP_ZERO it is possible now to do zeroing
while allocating.
Use __GFP_ZERO to remove the explicit clearing of memory via memset whereever
we can.
Signed-off-by: Christoph Lameter <clameter@sgi.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'block/genhd.c')
-rw-r--r-- | block/genhd.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/block/genhd.c b/block/genhd.c index 863a8c0623e..b321cadd6e6 100644 --- a/block/genhd.c +++ b/block/genhd.c | |||
@@ -726,21 +726,21 @@ struct gendisk *alloc_disk_node(int minors, int node_id) | |||
726 | { | 726 | { |
727 | struct gendisk *disk; | 727 | struct gendisk *disk; |
728 | 728 | ||
729 | disk = kmalloc_node(sizeof(struct gendisk), GFP_KERNEL, node_id); | 729 | disk = kmalloc_node(sizeof(struct gendisk), |
730 | GFP_KERNEL | __GFP_ZERO, node_id); | ||
730 | if (disk) { | 731 | if (disk) { |
731 | memset(disk, 0, sizeof(struct gendisk)); | ||
732 | if (!init_disk_stats(disk)) { | 732 | if (!init_disk_stats(disk)) { |
733 | kfree(disk); | 733 | kfree(disk); |
734 | return NULL; | 734 | return NULL; |
735 | } | 735 | } |
736 | if (minors > 1) { | 736 | if (minors > 1) { |
737 | int size = (minors - 1) * sizeof(struct hd_struct *); | 737 | int size = (minors - 1) * sizeof(struct hd_struct *); |
738 | disk->part = kmalloc_node(size, GFP_KERNEL, node_id); | 738 | disk->part = kmalloc_node(size, |
739 | GFP_KERNEL | __GFP_ZERO, node_id); | ||
739 | if (!disk->part) { | 740 | if (!disk->part) { |
740 | kfree(disk); | 741 | kfree(disk); |
741 | return NULL; | 742 | return NULL; |
742 | } | 743 | } |
743 | memset(disk->part, 0, size); | ||
744 | } | 744 | } |
745 | disk->minors = minors; | 745 | disk->minors = minors; |
746 | kobj_set_kset_s(disk,block_subsys); | 746 | kobj_set_kset_s(disk,block_subsys); |