diff options
author | Greg Kroah-Hartman | 2008-05-22 16:21:08 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2008-07-21 23:54:48 -0500 |
commit | a142be856f060ae8106512c0e81a8d6f8746ab0b (patch) | |
tree | 4a90f897816a5b506bf1cced5413bb4a4326a67d /block/genhd.c | |
parent | 5c6f35c5ece8f130cd8ec9ba0d71dc146b46a0f1 (diff) | |
download | kernel-common-a142be856f060ae8106512c0e81a8d6f8746ab0b.tar.gz kernel-common-a142be856f060ae8106512c0e81a8d6f8746ab0b.tar.xz kernel-common-a142be856f060ae8106512c0e81a8d6f8746ab0b.zip |
block: make blk_lookup_devt use the class iterator function
Use the proper class iterator function instead of mucking around in the
internals of the class structures.
Cc: Kay Sievers <kay.sievers@vrfy.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
Diffstat (limited to 'block/genhd.c')
-rw-r--r-- | block/genhd.c | 38 |
1 files changed, 26 insertions, 12 deletions
diff --git a/block/genhd.c b/block/genhd.c index 10b9ac46c2d..e8c42bfd12b 100644 --- a/block/genhd.c +++ b/block/genhd.c | |||
@@ -677,24 +677,38 @@ void genhd_media_change_notify(struct gendisk *disk) | |||
677 | EXPORT_SYMBOL_GPL(genhd_media_change_notify); | 677 | EXPORT_SYMBOL_GPL(genhd_media_change_notify); |
678 | #endif /* 0 */ | 678 | #endif /* 0 */ |
679 | 679 | ||
680 | struct find_block { | ||
681 | const char *name; | ||
682 | int part; | ||
683 | }; | ||
684 | |||
685 | static int match_id(struct device *dev, void *data) | ||
686 | { | ||
687 | struct find_block *find = data; | ||
688 | |||
689 | if (dev->type != &disk_type) | ||
690 | return 0; | ||
691 | if (strcmp(dev->bus_id, find->name) == 0) { | ||
692 | struct gendisk *disk = dev_to_disk(dev); | ||
693 | if (find->part < disk->minors) | ||
694 | return 1; | ||
695 | } | ||
696 | return 0; | ||
697 | } | ||
698 | |||
680 | dev_t blk_lookup_devt(const char *name, int part) | 699 | dev_t blk_lookup_devt(const char *name, int part) |
681 | { | 700 | { |
682 | struct device *dev; | 701 | struct device *dev; |
683 | dev_t devt = MKDEV(0, 0); | 702 | dev_t devt = MKDEV(0, 0); |
703 | struct find_block find; | ||
684 | 704 | ||
685 | mutex_lock(&block_class_lock); | 705 | mutex_lock(&block_class_lock); |
686 | list_for_each_entry(dev, &block_class.devices, node) { | 706 | find.name = name; |
687 | if (dev->type != &disk_type) | 707 | find.part = part; |
688 | continue; | 708 | dev = class_find_device(&block_class, NULL, (void *)&find, match_id); |
689 | if (strcmp(dev->bus_id, name) == 0) { | 709 | if (dev) |
690 | struct gendisk *disk = dev_to_disk(dev); | 710 | devt = MKDEV(MAJOR(dev->devt), |
691 | 711 | MINOR(dev->devt) + part); | |
692 | if (part < disk->minors) | ||
693 | devt = MKDEV(MAJOR(dev->devt), | ||
694 | MINOR(dev->devt) + part); | ||
695 | break; | ||
696 | } | ||
697 | } | ||
698 | mutex_unlock(&block_class_lock); | 712 | mutex_unlock(&block_class_lock); |
699 | 713 | ||
700 | return devt; | 714 | return devt; |