diff options
author | Tejun Heo | 2008-08-25 05:56:10 -0500 |
---|---|---|
committer | Jens Axboe | 2008-10-09 01:56:07 -0500 |
commit | b7db9956e57c8151b930d5e5fe5c766e6aad3ff7 (patch) | |
tree | d663a8687fff481abb1498c2ea0eac01ef81cb26 /block/genhd.c | |
parent | e56105214943ce5f0901d20e972a7cfd0d1d0656 (diff) | |
download | kernel-common-b7db9956e57c8151b930d5e5fe5c766e6aad3ff7.tar.gz kernel-common-b7db9956e57c8151b930d5e5fe5c766e6aad3ff7.tar.xz kernel-common-b7db9956e57c8151b930d5e5fe5c766e6aad3ff7.zip |
block: move policy from disk to part0
Move disk->policy to part0->policy. Implement and use get_disk_ro().
Signed-off-by: Tejun Heo <tj@kernel.org>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/genhd.c')
-rw-r--r-- | block/genhd.c | 16 |
1 files changed, 5 insertions, 11 deletions
diff --git a/block/genhd.c b/block/genhd.c index c70db35076a..70358f3c742 100644 --- a/block/genhd.c +++ b/block/genhd.c | |||
@@ -757,7 +757,7 @@ static ssize_t disk_ro_show(struct device *dev, | |||
757 | { | 757 | { |
758 | struct gendisk *disk = dev_to_disk(dev); | 758 | struct gendisk *disk = dev_to_disk(dev); |
759 | 759 | ||
760 | return sprintf(buf, "%d\n", disk->policy ? 1 : 0); | 760 | return sprintf(buf, "%d\n", get_disk_ro(disk) ? 1 : 0); |
761 | } | 761 | } |
762 | 762 | ||
763 | static ssize_t disk_capability_show(struct device *dev, | 763 | static ssize_t disk_capability_show(struct device *dev, |
@@ -1090,10 +1090,7 @@ EXPORT_SYMBOL(put_disk); | |||
1090 | 1090 | ||
1091 | void set_device_ro(struct block_device *bdev, int flag) | 1091 | void set_device_ro(struct block_device *bdev, int flag) |
1092 | { | 1092 | { |
1093 | if (bdev->bd_contains != bdev) | 1093 | bdev->bd_part->policy = flag; |
1094 | bdev->bd_part->policy = flag; | ||
1095 | else | ||
1096 | bdev->bd_disk->policy = flag; | ||
1097 | } | 1094 | } |
1098 | 1095 | ||
1099 | EXPORT_SYMBOL(set_device_ro); | 1096 | EXPORT_SYMBOL(set_device_ro); |
@@ -1103,8 +1100,8 @@ void set_disk_ro(struct gendisk *disk, int flag) | |||
1103 | struct disk_part_iter piter; | 1100 | struct disk_part_iter piter; |
1104 | struct hd_struct *part; | 1101 | struct hd_struct *part; |
1105 | 1102 | ||
1106 | disk->policy = flag; | 1103 | disk_part_iter_init(&piter, disk, |
1107 | disk_part_iter_init(&piter, disk, DISK_PITER_INCL_EMPTY); | 1104 | DISK_PITER_INCL_EMPTY | DISK_PITER_INCL_PART0); |
1108 | while ((part = disk_part_iter_next(&piter))) | 1105 | while ((part = disk_part_iter_next(&piter))) |
1109 | part->policy = flag; | 1106 | part->policy = flag; |
1110 | disk_part_iter_exit(&piter); | 1107 | disk_part_iter_exit(&piter); |
@@ -1116,10 +1113,7 @@ int bdev_read_only(struct block_device *bdev) | |||
1116 | { | 1113 | { |
1117 | if (!bdev) | 1114 | if (!bdev) |
1118 | return 0; | 1115 | return 0; |
1119 | else if (bdev->bd_contains != bdev) | 1116 | return bdev->bd_part->policy; |
1120 | return bdev->bd_part->policy; | ||
1121 | else | ||
1122 | return bdev->bd_disk->policy; | ||
1123 | } | 1117 | } |
1124 | 1118 | ||
1125 | EXPORT_SYMBOL(bdev_read_only); | 1119 | EXPORT_SYMBOL(bdev_read_only); |