diff options
author | Tejun Heo | 2011-03-04 12:09:02 -0600 |
---|---|---|
committer | Tejun Heo | 2011-03-04 12:09:02 -0600 |
commit | e83a46bbb1d4c03defd733a64b727632a40059ad (patch) | |
tree | c4bc4822b2d3af1bf38095f531adc0a2aac054a5 /block/genhd.c | |
parent | da527770007fce8e4541947d47918248286da875 (diff) | |
parent | fd51469fb68b987032e46297e0a4fe9020063c20 (diff) | |
download | kernel-common-e83a46bbb1d4c03defd733a64b727632a40059ad.tar.gz kernel-common-e83a46bbb1d4c03defd733a64b727632a40059ad.tar.xz kernel-common-e83a46bbb1d4c03defd733a64b727632a40059ad.zip |
Merge branch 'for-linus' of ../linux-2.6-block into block-for-2.6.39/core
This merge creates two set of conflicts. One is simple context
conflicts caused by removal of throtl_scheduled_delayed_work() in
for-linus and removal of throtl_shutdown_timer_wq() in
for-2.6.39/core.
The other is caused by commit 255bb490c8 (block: blk-flush shouldn't
call directly into q->request_fn() __blk_run_queue()) in for-linus
crashing with FLUSH reimplementation in for-2.6.39/core. The conflict
isn't trivial but the resolution is straight-forward.
* __blk_run_queue() calls in flush_end_io() and flush_data_end_io()
should be called with @force_kblockd set to %true.
* elv_insert() in blk_kick_flush() should use
%ELEVATOR_INSERT_REQUEUE.
Both changes are to avoid invoking ->request_fn() directly from
request completion path and closely match the changes in the commit
255bb490c8.
Signed-off-by: Tejun Heo <tj@kernel.org>
Diffstat (limited to 'block/genhd.c')
-rw-r--r-- | block/genhd.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/block/genhd.c b/block/genhd.c index 73d85a8e3c8..3e2b57b55e3 100644 --- a/block/genhd.c +++ b/block/genhd.c | |||
@@ -1355,7 +1355,7 @@ int invalidate_partition(struct gendisk *disk, int partno) | |||
1355 | struct block_device *bdev = bdget_disk(disk, partno); | 1355 | struct block_device *bdev = bdget_disk(disk, partno); |
1356 | if (bdev) { | 1356 | if (bdev) { |
1357 | fsync_bdev(bdev); | 1357 | fsync_bdev(bdev); |
1358 | res = __invalidate_device(bdev); | 1358 | res = __invalidate_device(bdev, true); |
1359 | bdput(bdev); | 1359 | bdput(bdev); |
1360 | } | 1360 | } |
1361 | return res; | 1361 | return res; |