diff options
author | Herbert Poetzl | 2011-08-02 05:43:50 -0500 |
---|---|---|
committer | Jens Axboe | 2011-08-02 05:43:50 -0500 |
commit | f95fe9cfb49f6e625fbb5888cae2ed6f3a276b89 (patch) | |
tree | aed2067ffc71e6d5eb08049692fabdb4d62d6355 /block/genhd.c | |
parent | aec9f377e4f235c47e27fd8a429555dfa2dda342 (diff) | |
download | kernel-common-f95fe9cfb49f6e625fbb5888cae2ed6f3a276b89.tar.gz kernel-common-f95fe9cfb49f6e625fbb5888cae2ed6f3a276b89.tar.xz kernel-common-f95fe9cfb49f6e625fbb5888cae2ed6f3a276b89.zip |
block/genhd.c: remove useless cast in diskstats_show()
Remove the (unsigned long long) cast in diskstats_show() and adjusts the
seq_printf() format string to 'unsigned long'
diskstats_show() uses part_stat_read() to get the stats, which either
accesses the specified field in the struct disk_stats directly (non SMP)
or sums up the per CPU values in a variable of the same type as the field,
so in any case the result will have the same type and range as the
specified field which for all disk_stats entries is unsigned long
Also, for unsigned long ranges the output of %lu should be identical to
the one of %llu, so no change in the actual proc entry contents.
Signed-off-by: Herbert Poetzl <herbert@13thfloor.at>
Cc: Jens Axboe <axboe@kernel.dk>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Jens Axboe <jaxboe@fusionio.com>
Diffstat (limited to 'block/genhd.c')
-rw-r--r-- | block/genhd.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/block/genhd.c b/block/genhd.c index 5cb51c55f6d..e2f67902dd0 100644 --- a/block/genhd.c +++ b/block/genhd.c | |||
@@ -1146,17 +1146,17 @@ static int diskstats_show(struct seq_file *seqf, void *v) | |||
1146 | cpu = part_stat_lock(); | 1146 | cpu = part_stat_lock(); |
1147 | part_round_stats(cpu, hd); | 1147 | part_round_stats(cpu, hd); |
1148 | part_stat_unlock(); | 1148 | part_stat_unlock(); |
1149 | seq_printf(seqf, "%4d %7d %s %lu %lu %llu " | 1149 | seq_printf(seqf, "%4d %7d %s %lu %lu %lu " |
1150 | "%u %lu %lu %llu %u %u %u %u\n", | 1150 | "%u %lu %lu %lu %u %u %u %u\n", |
1151 | MAJOR(part_devt(hd)), MINOR(part_devt(hd)), | 1151 | MAJOR(part_devt(hd)), MINOR(part_devt(hd)), |
1152 | disk_name(gp, hd->partno, buf), | 1152 | disk_name(gp, hd->partno, buf), |
1153 | part_stat_read(hd, ios[READ]), | 1153 | part_stat_read(hd, ios[READ]), |
1154 | part_stat_read(hd, merges[READ]), | 1154 | part_stat_read(hd, merges[READ]), |
1155 | (unsigned long long)part_stat_read(hd, sectors[READ]), | 1155 | part_stat_read(hd, sectors[READ]), |
1156 | jiffies_to_msecs(part_stat_read(hd, ticks[READ])), | 1156 | jiffies_to_msecs(part_stat_read(hd, ticks[READ])), |
1157 | part_stat_read(hd, ios[WRITE]), | 1157 | part_stat_read(hd, ios[WRITE]), |
1158 | part_stat_read(hd, merges[WRITE]), | 1158 | part_stat_read(hd, merges[WRITE]), |
1159 | (unsigned long long)part_stat_read(hd, sectors[WRITE]), | 1159 | part_stat_read(hd, sectors[WRITE]), |
1160 | jiffies_to_msecs(part_stat_read(hd, ticks[WRITE])), | 1160 | jiffies_to_msecs(part_stat_read(hd, ticks[WRITE])), |
1161 | part_in_flight(hd), | 1161 | part_in_flight(hd), |
1162 | jiffies_to_msecs(part_stat_read(hd, io_ticks)), | 1162 | jiffies_to_msecs(part_stat_read(hd, io_ticks)), |