aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorWill Drewry2010-08-31 15:47:05 -0500
committerJens Axboe2010-09-15 09:13:18 -0500
commit6d1d8050b4bc89d0165d29b58e894aeba2564a97 (patch)
treeb5c5b730bd7b80fe9041c031a6fcf08f42fff0d5 /block/ioctl.c
parent144177991ca624841ddbd1e7edff958fc0f6d1fe (diff)
downloadkernel-common-6d1d8050b4bc89d0165d29b58e894aeba2564a97.tar.gz
kernel-common-6d1d8050b4bc89d0165d29b58e894aeba2564a97.tar.xz
kernel-common-6d1d8050b4bc89d0165d29b58e894aeba2564a97.zip
block, partition: add partition_meta_info to hd_struct
I'm reposting this patch series as v4 since there have been no additional comments, and I cleaned up one extra bit of unneeded code (in 3/3). The patches are against Linus's tree: 2bfc96a127bc1cc94d26bfaa40159966064f9c8c (2.6.36-rc3). Would this patchset be suitable for inclusion in an mm branch? This changes adds a partition_meta_info struct which itself contains a union of structures that provide partition table specific metadata. This change leaves the union empty. The subsequent patch includes an implementation for CONFIG_EFI_PARTITION-based metadata. Signed-off-by: Will Drewry <wad@chromium.org> Signed-off-by: Jens Axboe <jaxboe@fusionio.com>
Diffstat (limited to 'block/ioctl.c')
-rw-r--r--block/ioctl.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/block/ioctl.c b/block/ioctl.c
index d8052f0dabd..2c15fe0912c 100644
--- a/block/ioctl.c
+++ b/block/ioctl.c
@@ -62,7 +62,7 @@ static int blkpg_ioctl(struct block_device *bdev, struct blkpg_ioctl_arg __user
62 62
63 /* all seems OK */ 63 /* all seems OK */
64 part = add_partition(disk, partno, start, length, 64 part = add_partition(disk, partno, start, length,
65 ADDPART_FLAG_NONE); 65 ADDPART_FLAG_NONE, NULL);
66 mutex_unlock(&bdev->bd_mutex); 66 mutex_unlock(&bdev->bd_mutex);
67 return IS_ERR(part) ? PTR_ERR(part) : 0; 67 return IS_ERR(part) ? PTR_ERR(part) : 0;
68 case BLKPG_DEL_PARTITION: 68 case BLKPG_DEL_PARTITION: