diff options
author | Tejun Heo | 2008-09-03 02:06:42 -0500 |
---|---|---|
committer | Jens Axboe | 2008-10-09 01:56:07 -0500 |
commit | b5d0b9df0ba5d9a044f3a21e7544f53d90bd1465 (patch) | |
tree | d3347c1cfc59cf5d38c2c9adc2423f9d9b4cf818 /block/ioctl.c | |
parent | ed9e1982347b36573cd622ee5f4e2a7ccd79b3fd (diff) | |
download | kernel-common-b5d0b9df0ba5d9a044f3a21e7544f53d90bd1465.tar.gz kernel-common-b5d0b9df0ba5d9a044f3a21e7544f53d90bd1465.tar.xz kernel-common-b5d0b9df0ba5d9a044f3a21e7544f53d90bd1465.zip |
block: introduce partition 0
genhd and partition code handled disk and partitions separately. All
information about the whole disk was in struct genhd and partitions in
struct hd_struct. However, the whole disk (part0) and other
partitions have a lot in common and the data structures end up having
good number of common fields and thus separate code paths doing the
same thing. Also, the partition array was indexed by partno - 1 which
gets pretty confusing at times.
This patch introduces partition 0 and makes the partition array
indexed by partno. Following patches will unify the handling of disk
and parts piece-by-piece.
This patch also implements disk_partitionable() which tests whether a
disk is partitionable. With coming dynamic partition array change,
the most common usage of disk_max_parts() will be testing whether a
disk is partitionable and the number of max partitions will become
much less important.
Signed-off-by: Tejun Heo <tj@kernel.org>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/ioctl.c')
-rw-r--r-- | block/ioctl.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/block/ioctl.c b/block/ioctl.c index a5f672ad55f..64e7c67a64b 100644 --- a/block/ioctl.c +++ b/block/ioctl.c | |||
@@ -30,7 +30,7 @@ static int blkpg_ioctl(struct block_device *bdev, struct blkpg_ioctl_arg __user | |||
30 | if (bdev != bdev->bd_contains) | 30 | if (bdev != bdev->bd_contains) |
31 | return -EINVAL; | 31 | return -EINVAL; |
32 | partno = p.pno; | 32 | partno = p.pno; |
33 | if (partno <= 0 || partno > disk_max_parts(disk)) | 33 | if (partno <= 0 || partno >= disk_max_parts(disk)) |
34 | return -EINVAL; | 34 | return -EINVAL; |
35 | switch (a.op) { | 35 | switch (a.op) { |
36 | case BLKPG_ADD_PARTITION: | 36 | case BLKPG_ADD_PARTITION: |
@@ -102,7 +102,7 @@ static int blkdev_reread_part(struct block_device *bdev) | |||
102 | struct gendisk *disk = bdev->bd_disk; | 102 | struct gendisk *disk = bdev->bd_disk; |
103 | int res; | 103 | int res; |
104 | 104 | ||
105 | if (!disk_max_parts(disk) || bdev != bdev->bd_contains) | 105 | if (!disk_partitionable(disk) || bdev != bdev->bd_contains) |
106 | return -EINVAL; | 106 | return -EINVAL; |
107 | if (!capable(CAP_SYS_ADMIN)) | 107 | if (!capable(CAP_SYS_ADMIN)) |
108 | return -EACCES; | 108 | return -EACCES; |