diff options
author | Akinobu Mita | 2006-12-08 04:39:46 -0600 |
---|---|---|
committer | Linus Torvalds | 2006-12-08 10:29:02 -0600 |
commit | c17bb4951752d3e0f49cd1ea9d2e868422f9e0d6 (patch) | |
tree | dcd23ef706ba09edae462528dc11a507b1d17af6 /block/ll_rw_blk.c | |
parent | 933e312e73f8fc39652bd4d216a5393cc3a014b9 (diff) | |
download | kernel-common-c17bb4951752d3e0f49cd1ea9d2e868422f9e0d6.tar.gz kernel-common-c17bb4951752d3e0f49cd1ea9d2e868422f9e0d6.tar.xz kernel-common-c17bb4951752d3e0f49cd1ea9d2e868422f9e0d6.zip |
[PATCH] fault-injection capability for disk IO
This patch provides fault-injection capability for disk IO.
Boot option:
fail_make_request=<probability>,<interval>,<space>,<times>
<interval> -- specifies the interval of failures.
<probability> -- specifies how often it should fail in percent.
<space> -- specifies the size of free space where disk IO can be issued
safely in bytes.
<times> -- specifies how many times failures may happen at most.
Debugfs:
/debug/fail_make_request/interval
/debug/fail_make_request/probability
/debug/fail_make_request/specifies
/debug/fail_make_request/times
Example:
fail_make_request=10,100,0,-1
echo 1 > /sys/blocks/hda/hda1/make-it-fail
generic_make_request() on /dev/hda1 fails once per 10 times.
Cc: Jens Axboe <axboe@suse.de>
Signed-off-by: Akinobu Mita <akinobu.mita@gmail.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'block/ll_rw_blk.c')
-rw-r--r-- | block/ll_rw_blk.c | 40 |
1 files changed, 40 insertions, 0 deletions
diff --git a/block/ll_rw_blk.c b/block/ll_rw_blk.c index 31512cd9f3a..4f83fd92237 100644 --- a/block/ll_rw_blk.c +++ b/block/ll_rw_blk.c | |||
@@ -28,6 +28,7 @@ | |||
28 | #include <linux/interrupt.h> | 28 | #include <linux/interrupt.h> |
29 | #include <linux/cpu.h> | 29 | #include <linux/cpu.h> |
30 | #include <linux/blktrace_api.h> | 30 | #include <linux/blktrace_api.h> |
31 | #include <linux/fault-inject.h> | ||
31 | 32 | ||
32 | /* | 33 | /* |
33 | * for max sense size | 34 | * for max sense size |
@@ -3056,6 +3057,42 @@ static void handle_bad_sector(struct bio *bio) | |||
3056 | set_bit(BIO_EOF, &bio->bi_flags); | 3057 | set_bit(BIO_EOF, &bio->bi_flags); |
3057 | } | 3058 | } |
3058 | 3059 | ||
3060 | #ifdef CONFIG_FAIL_MAKE_REQUEST | ||
3061 | |||
3062 | static DECLARE_FAULT_ATTR(fail_make_request); | ||
3063 | |||
3064 | static int __init setup_fail_make_request(char *str) | ||
3065 | { | ||
3066 | return setup_fault_attr(&fail_make_request, str); | ||
3067 | } | ||
3068 | __setup("fail_make_request=", setup_fail_make_request); | ||
3069 | |||
3070 | static int should_fail_request(struct bio *bio) | ||
3071 | { | ||
3072 | if ((bio->bi_bdev->bd_disk->flags & GENHD_FL_FAIL) || | ||
3073 | (bio->bi_bdev->bd_part && bio->bi_bdev->bd_part->make_it_fail)) | ||
3074 | return should_fail(&fail_make_request, bio->bi_size); | ||
3075 | |||
3076 | return 0; | ||
3077 | } | ||
3078 | |||
3079 | static int __init fail_make_request_debugfs(void) | ||
3080 | { | ||
3081 | return init_fault_attr_dentries(&fail_make_request, | ||
3082 | "fail_make_request"); | ||
3083 | } | ||
3084 | |||
3085 | late_initcall(fail_make_request_debugfs); | ||
3086 | |||
3087 | #else /* CONFIG_FAIL_MAKE_REQUEST */ | ||
3088 | |||
3089 | static inline int should_fail_request(struct bio *bio) | ||
3090 | { | ||
3091 | return 0; | ||
3092 | } | ||
3093 | |||
3094 | #endif /* CONFIG_FAIL_MAKE_REQUEST */ | ||
3095 | |||
3059 | /** | 3096 | /** |
3060 | * generic_make_request: hand a buffer to its device driver for I/O | 3097 | * generic_make_request: hand a buffer to its device driver for I/O |
3061 | * @bio: The bio describing the location in memory and on the device. | 3098 | * @bio: The bio describing the location in memory and on the device. |
@@ -3141,6 +3178,9 @@ end_io: | |||
3141 | if (unlikely(test_bit(QUEUE_FLAG_DEAD, &q->queue_flags))) | 3178 | if (unlikely(test_bit(QUEUE_FLAG_DEAD, &q->queue_flags))) |
3142 | goto end_io; | 3179 | goto end_io; |
3143 | 3180 | ||
3181 | if (should_fail_request(bio)) | ||
3182 | goto end_io; | ||
3183 | |||
3144 | /* | 3184 | /* |
3145 | * If this device has partitions, remap block n | 3185 | * If this device has partitions, remap block n |
3146 | * of partition p to block n+start(p) of the disk. | 3186 | * of partition p to block n+start(p) of the disk. |