diff options
author | Adrian Bunk | 2007-12-12 11:51:56 -0600 |
---|---|---|
committer | Jens Axboe | 2007-12-18 01:29:28 -0600 |
commit | 2fdd82bd8852ec8ebad5c69c45138da25c6f9273 (patch) | |
tree | ff701ec0a8909fa50b79763a49a4eaada5aa759e /block/noop-iosched.c | |
parent | 49565124b13bb16607e7f8fc8fb1d9c5c355a1a3 (diff) | |
download | kernel-common-2fdd82bd8852ec8ebad5c69c45138da25c6f9273.tar.gz kernel-common-2fdd82bd8852ec8ebad5c69c45138da25c6f9273.tar.xz kernel-common-2fdd82bd8852ec8ebad5c69c45138da25c6f9273.zip |
block: let elv_register() return void
elv_register() always returns 0, and there isn't anything it does where
it should return an error (the only error condition is so grave that
it's handled with a BUG_ON).
Signed-off-by: Adrian Bunk <bunk@kernel.org>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block/noop-iosched.c')
-rw-r--r-- | block/noop-iosched.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/block/noop-iosched.c b/block/noop-iosched.c index 7563d8aa394..c23e0296965 100644 --- a/block/noop-iosched.c +++ b/block/noop-iosched.c | |||
@@ -101,7 +101,9 @@ static struct elevator_type elevator_noop = { | |||
101 | 101 | ||
102 | static int __init noop_init(void) | 102 | static int __init noop_init(void) |
103 | { | 103 | { |
104 | return elv_register(&elevator_noop); | 104 | elv_register(&elevator_noop); |
105 | |||
106 | return 0; | ||
105 | } | 107 | } |
106 | 108 | ||
107 | static void __exit noop_exit(void) | 109 | static void __exit noop_exit(void) |