aboutsummaryrefslogtreecommitdiffstats
path: root/block
diff options
context:
space:
mode:
authorAdrian Bunk2007-12-12 11:51:56 -0600
committerJens Axboe2007-12-18 01:29:28 -0600
commit2fdd82bd8852ec8ebad5c69c45138da25c6f9273 (patch)
treeff701ec0a8909fa50b79763a49a4eaada5aa759e /block
parent49565124b13bb16607e7f8fc8fb1d9c5c355a1a3 (diff)
downloadkernel-common-2fdd82bd8852ec8ebad5c69c45138da25c6f9273.tar.gz
kernel-common-2fdd82bd8852ec8ebad5c69c45138da25c6f9273.tar.xz
kernel-common-2fdd82bd8852ec8ebad5c69c45138da25c6f9273.zip
block: let elv_register() return void
elv_register() always returns 0, and there isn't anything it does where it should return an error (the only error condition is so grave that it's handled with a BUG_ON). Signed-off-by: Adrian Bunk <bunk@kernel.org> Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block')
-rw-r--r--block/as-iosched.c4
-rw-r--r--block/cfq-iosched.c8
-rw-r--r--block/deadline-iosched.c4
-rw-r--r--block/elevator.c3
-rw-r--r--block/noop-iosched.c4
5 files changed, 12 insertions, 11 deletions
diff --git a/block/as-iosched.c b/block/as-iosched.c
index 555cd6bf4ce..cb5e53b05c7 100644
--- a/block/as-iosched.c
+++ b/block/as-iosched.c
@@ -1464,7 +1464,9 @@ static struct elevator_type iosched_as = {
1464 1464
1465static int __init as_init(void) 1465static int __init as_init(void)
1466{ 1466{
1467 return elv_register(&iosched_as); 1467 elv_register(&iosched_as);
1468
1469 return 0;
1468} 1470}
1469 1471
1470static void __exit as_exit(void) 1472static void __exit as_exit(void)
diff --git a/block/cfq-iosched.c b/block/cfq-iosched.c
index 0b4a4790557..13553e015d7 100644
--- a/block/cfq-iosched.c
+++ b/block/cfq-iosched.c
@@ -2279,8 +2279,6 @@ static struct elevator_type iosched_cfq = {
2279 2279
2280static int __init cfq_init(void) 2280static int __init cfq_init(void)
2281{ 2281{
2282 int ret;
2283
2284 /* 2282 /*
2285 * could be 0 on HZ < 1000 setups 2283 * could be 0 on HZ < 1000 setups
2286 */ 2284 */
@@ -2292,11 +2290,9 @@ static int __init cfq_init(void)
2292 if (cfq_slab_setup()) 2290 if (cfq_slab_setup())
2293 return -ENOMEM; 2291 return -ENOMEM;
2294 2292
2295 ret = elv_register(&iosched_cfq); 2293 elv_register(&iosched_cfq);
2296 if (ret)
2297 cfq_slab_kill();
2298 2294
2299 return ret; 2295 return 0;
2300} 2296}
2301 2297
2302static void __exit cfq_exit(void) 2298static void __exit cfq_exit(void)
diff --git a/block/deadline-iosched.c b/block/deadline-iosched.c
index a054eef8dff..342448c3d2d 100644
--- a/block/deadline-iosched.c
+++ b/block/deadline-iosched.c
@@ -467,7 +467,9 @@ static struct elevator_type iosched_deadline = {
467 467
468static int __init deadline_init(void) 468static int __init deadline_init(void)
469{ 469{
470 return elv_register(&iosched_deadline); 470 elv_register(&iosched_deadline);
471
472 return 0;
471} 473}
472 474
473static void __exit deadline_exit(void) 475static void __exit deadline_exit(void)
diff --git a/block/elevator.c b/block/elevator.c
index 446aea2a3cf..e452deb8039 100644
--- a/block/elevator.c
+++ b/block/elevator.c
@@ -960,7 +960,7 @@ void elv_unregister_queue(struct request_queue *q)
960 __elv_unregister_queue(q->elevator); 960 __elv_unregister_queue(q->elevator);
961} 961}
962 962
963int elv_register(struct elevator_type *e) 963void elv_register(struct elevator_type *e)
964{ 964{
965 char *def = ""; 965 char *def = "";
966 966
@@ -975,7 +975,6 @@ int elv_register(struct elevator_type *e)
975 def = " (default)"; 975 def = " (default)";
976 976
977 printk(KERN_INFO "io scheduler %s registered%s\n", e->elevator_name, def); 977 printk(KERN_INFO "io scheduler %s registered%s\n", e->elevator_name, def);
978 return 0;
979} 978}
980EXPORT_SYMBOL_GPL(elv_register); 979EXPORT_SYMBOL_GPL(elv_register);
981 980
diff --git a/block/noop-iosched.c b/block/noop-iosched.c
index 7563d8aa394..c23e0296965 100644
--- a/block/noop-iosched.c
+++ b/block/noop-iosched.c
@@ -101,7 +101,9 @@ static struct elevator_type elevator_noop = {
101 101
102static int __init noop_init(void) 102static int __init noop_init(void)
103{ 103{
104 return elv_register(&elevator_noop); 104 elv_register(&elevator_noop);
105
106 return 0;
105} 107}
106 108
107static void __exit noop_exit(void) 109static void __exit noop_exit(void)