diff options
author | Tejun Heo | 2012-11-06 14:26:23 -0600 |
---|---|---|
committer | Tejun Heo | 2012-11-06 14:26:23 -0600 |
commit | 5b805f2a7675634fbdf9ac1c9b2256905ab2ea68 (patch) | |
tree | ee00d1e3d757458d66209b926d274491c6c3f61c /block | |
parent | 1db1e31b1ee3ae126ef98f39083b5f213c7b41bf (diff) | |
parent | 201e72acb2d3821e2de9ce6091e98859c316b29a (diff) | |
download | kernel-common-5b805f2a7675634fbdf9ac1c9b2256905ab2ea68.tar.gz kernel-common-5b805f2a7675634fbdf9ac1c9b2256905ab2ea68.tar.xz kernel-common-5b805f2a7675634fbdf9ac1c9b2256905ab2ea68.zip |
Merge branch 'cgroup/for-3.7-fixes' into cgroup/for-3.8
This is to receive device_cgroup fixes so that further device_cgroup
changes can be made in cgroup/for-3.8.
Signed-off-by: Tejun Heo <tj@kernel.org>
Diffstat (limited to 'block')
-rw-r--r-- | block/Kconfig | 2 | ||||
-rw-r--r-- | block/blk-cgroup.c | 10 | ||||
-rw-r--r-- | block/blk-core.c | 3 |
3 files changed, 13 insertions, 2 deletions
diff --git a/block/Kconfig b/block/Kconfig index 09acf1b3990..a7e40a7c821 100644 --- a/block/Kconfig +++ b/block/Kconfig | |||
@@ -89,7 +89,7 @@ config BLK_DEV_INTEGRITY | |||
89 | 89 | ||
90 | config BLK_DEV_THROTTLING | 90 | config BLK_DEV_THROTTLING |
91 | bool "Block layer bio throttling support" | 91 | bool "Block layer bio throttling support" |
92 | depends on BLK_CGROUP=y && EXPERIMENTAL | 92 | depends on BLK_CGROUP=y |
93 | default n | 93 | default n |
94 | ---help--- | 94 | ---help--- |
95 | Block layer bio throttling support. It can be used to limit | 95 | Block layer bio throttling support. It can be used to limit |
diff --git a/block/blk-cgroup.c b/block/blk-cgroup.c index 6ce36ff98a4..3dc60fc441c 100644 --- a/block/blk-cgroup.c +++ b/block/blk-cgroup.c | |||
@@ -285,6 +285,13 @@ static void blkg_destroy_all(struct request_queue *q) | |||
285 | blkg_destroy(blkg); | 285 | blkg_destroy(blkg); |
286 | spin_unlock(&blkcg->lock); | 286 | spin_unlock(&blkcg->lock); |
287 | } | 287 | } |
288 | |||
289 | /* | ||
290 | * root blkg is destroyed. Just clear the pointer since | ||
291 | * root_rl does not take reference on root blkg. | ||
292 | */ | ||
293 | q->root_blkg = NULL; | ||
294 | q->root_rl.blkg = NULL; | ||
288 | } | 295 | } |
289 | 296 | ||
290 | static void blkg_rcu_free(struct rcu_head *rcu_head) | 297 | static void blkg_rcu_free(struct rcu_head *rcu_head) |
@@ -326,6 +333,9 @@ struct request_list *__blk_queue_next_rl(struct request_list *rl, | |||
326 | */ | 333 | */ |
327 | if (rl == &q->root_rl) { | 334 | if (rl == &q->root_rl) { |
328 | ent = &q->blkg_list; | 335 | ent = &q->blkg_list; |
336 | /* There are no more block groups, hence no request lists */ | ||
337 | if (list_empty(ent)) | ||
338 | return NULL; | ||
329 | } else { | 339 | } else { |
330 | blkg = container_of(rl, struct blkcg_gq, rl); | 340 | blkg = container_of(rl, struct blkcg_gq, rl); |
331 | ent = &blkg->q_node; | 341 | ent = &blkg->q_node; |
diff --git a/block/blk-core.c b/block/blk-core.c index a33870b1847..3c95c4d6e31 100644 --- a/block/blk-core.c +++ b/block/blk-core.c | |||
@@ -2868,7 +2868,8 @@ static int plug_rq_cmp(void *priv, struct list_head *a, struct list_head *b) | |||
2868 | struct request *rqa = container_of(a, struct request, queuelist); | 2868 | struct request *rqa = container_of(a, struct request, queuelist); |
2869 | struct request *rqb = container_of(b, struct request, queuelist); | 2869 | struct request *rqb = container_of(b, struct request, queuelist); |
2870 | 2870 | ||
2871 | return !(rqa->q <= rqb->q); | 2871 | return !(rqa->q < rqb->q || |
2872 | (rqa->q == rqb->q && blk_rq_pos(rqa) < blk_rq_pos(rqb))); | ||
2872 | } | 2873 | } |
2873 | 2874 | ||
2874 | /* | 2875 | /* |