diff options
author | Wim Van Sebroeck | 2008-11-19 13:39:58 -0600 |
---|---|---|
committer | Wim Van Sebroeck | 2008-11-21 02:34:26 -0600 |
commit | 7cd5b08be3c489df11b559fef210b81133764ad4 (patch) | |
tree | a52a6549b847945f7743ca5272221317aa37efe2 /block | |
parent | f80e919bb42c191bbe60ab078a59b30336d11d3b (diff) | |
download | kernel-common-7cd5b08be3c489df11b559fef210b81133764ad4.tar.gz kernel-common-7cd5b08be3c489df11b559fef210b81133764ad4.tar.xz kernel-common-7cd5b08be3c489df11b559fef210b81133764ad4.zip |
[WATCHDOG] iTCO_wdt : problem with rebooting on new ICH9 based motherboards
Bugzilla #9868: On Intel motherboards with the ICH9 based I/O controllers
(Like DP35DP and DG33FB) the iTCO timer counts but it doesn't reboot the
system after the counter expires.
This patch fixes this by moving the enabling & disabling of the TCO_EN bit
in the SMI_EN register into the start and stop code.
Signed-off-by: Wim Van Sebroeck <wim@iguana.be>
Diffstat (limited to 'block')
0 files changed, 0 insertions, 0 deletions