diff options
author | Linus Torvalds | 2012-12-17 22:58:12 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-12-17 22:58:12 -0600 |
commit | 848b81415c42ff3dc9a4204749087b015c37ef66 (patch) | |
tree | 391da3a73aea48632248220d2d6b8d45a88f7eae /block | |
parent | 992956189de58cae9f2be40585bc25105cd7c5ad (diff) | |
parent | 6fd59a83b9261fa53eaf98fb5514abba504a3ea3 (diff) | |
download | kernel-common-848b81415c42ff3dc9a4204749087b015c37ef66.tar.gz kernel-common-848b81415c42ff3dc9a4204749087b015c37ef66.tar.xz kernel-common-848b81415c42ff3dc9a4204749087b015c37ef66.zip |
Merge branch 'akpm' (Andrew's patch-bomb)
Merge misc patches from Andrew Morton:
"Incoming:
- lots of misc stuff
- backlight tree updates
- lib/ updates
- Oleg's percpu-rwsem changes
- checkpatch
- rtc
- aoe
- more checkpoint/restart support
I still have a pile of MM stuff pending - Pekka should be merging
later today after which that is good to go. A number of other things
are twiddling thumbs awaiting maintainer merges."
* emailed patches from Andrew Morton <akpm@linux-foundation.org>: (180 commits)
scatterlist: don't BUG when we can trivially return a proper error.
docs: update documentation about /proc/<pid>/fdinfo/<fd> fanotify output
fs, fanotify: add @mflags field to fanotify output
docs: add documentation about /proc/<pid>/fdinfo/<fd> output
fs, notify: add procfs fdinfo helper
fs, exportfs: add exportfs_encode_inode_fh() helper
fs, exportfs: escape nil dereference if no s_export_op present
fs, epoll: add procfs fdinfo helper
fs, eventfd: add procfs fdinfo helper
procfs: add ability to plug in auxiliary fdinfo providers
tools/testing/selftests/kcmp/kcmp_test.c: print reason for failure in kcmp_test
breakpoint selftests: print failure status instead of cause make error
kcmp selftests: print fail status instead of cause make error
kcmp selftests: make run_tests fix
mem-hotplug selftests: print failure status instead of cause make error
cpu-hotplug selftests: print failure status instead of cause make error
mqueue selftests: print failure status instead of cause make error
vm selftests: print failure status instead of cause make error
ubifs: use prandom_bytes
mtd: nandsim: use prandom_bytes
...
Diffstat (limited to 'block')
-rw-r--r-- | block/Kconfig | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/block/Kconfig b/block/Kconfig index a7e40a7c821..4a85ccf8d4c 100644 --- a/block/Kconfig +++ b/block/Kconfig | |||
@@ -4,6 +4,7 @@ | |||
4 | menuconfig BLOCK | 4 | menuconfig BLOCK |
5 | bool "Enable the block layer" if EXPERT | 5 | bool "Enable the block layer" if EXPERT |
6 | default y | 6 | default y |
7 | select PERCPU_RWSEM | ||
7 | help | 8 | help |
8 | Provide block layer support for the kernel. | 9 | Provide block layer support for the kernel. |
9 | 10 | ||