aboutsummaryrefslogtreecommitdiffstats
path: root/block
diff options
context:
space:
mode:
authorTrond Myklebust2006-03-31 04:30:46 -0600
committerLinus Torvalds2006-03-31 14:18:55 -0600
commit88b9adb073b7a69a54b1b14423103bc24587ebdc (patch)
treea6bc195ff41c7f1cb7902e2215fe0dd732788159 /block
parentbb231fe3a53b2d34c1aef119613816fcb18864b1 (diff)
downloadkernel-common-88b9adb073b7a69a54b1b14423103bc24587ebdc.tar.gz
kernel-common-88b9adb073b7a69a54b1b14423103bc24587ebdc.tar.xz
kernel-common-88b9adb073b7a69a54b1b14423103bc24587ebdc.zip
[PATCH] config: fix CONFIG_LFS option
The help text says that if you select CONFIG_LBD, then it will automatically select CONFIG_LFS. That isn't currently the case, so update the text. - Get rid of the cruft in the help text mentioning CONFIG_LBD - Tell unsure users to select CONFIG_LFS. - Remove the `default n'. Signed-off-by: Trond Myklebust <Trond.Myklebust@netapp.com> Signed-off-by: Andrew Morton <akpm@osdl.org> Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'block')
-rw-r--r--block/Kconfig8
1 files changed, 4 insertions, 4 deletions
diff --git a/block/Kconfig b/block/Kconfig
index 5536839886f..b6f5f0a7965 100644
--- a/block/Kconfig
+++ b/block/Kconfig
@@ -27,10 +27,10 @@ config BLK_DEV_IO_TRACE
27config LSF 27config LSF
28 bool "Support for Large Single Files" 28 bool "Support for Large Single Files"
29 depends on X86 || (MIPS && 32BIT) || PPC32 || ARCH_S390_31 || SUPERH || UML 29 depends on X86 || (MIPS && 32BIT) || PPC32 || ARCH_S390_31 || SUPERH || UML
30 default n
31 help 30 help
32 When CONFIG_LBD is disabled, say Y here if you want to 31 Say Y here if you want to be able to handle very large files (bigger
33 handle large file(bigger than 2TB), otherwise say N. 32 than 2TB), otherwise say N.
34 When CONFIG_LBD is enabled, Y is set automatically. 33
34 If unsure, say Y.
35 35
36source block/Kconfig.iosched 36source block/Kconfig.iosched