diff options
author | Jens Axboe | 2007-10-12 05:50:41 -0500 |
---|---|---|
committer | Jens Axboe | 2007-10-12 05:50:41 -0500 |
commit | 99874d50481c093adfe74e796436024d88b6a48c (patch) | |
tree | 84f0b0705b9d61cb7ed59d5d28a947880d2968d4 /block | |
parent | 43d28d98bed372649060ef783719b426a91972ed (diff) | |
download | kernel-common-99874d50481c093adfe74e796436024d88b6a48c.tar.gz kernel-common-99874d50481c093adfe74e796436024d88b6a48c.tar.xz kernel-common-99874d50481c093adfe74e796436024d88b6a48c.zip |
[BLOCK] Only include the compat ioctl code if CONFIG_BLOCK is set
Add an extra CONFIG_BLOCK_COMPAT that we can use in the Makefile
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'block')
-rw-r--r-- | block/Kconfig | 4 | ||||
-rw-r--r-- | block/Makefile | 2 |
2 files changed, 5 insertions, 1 deletions
diff --git a/block/Kconfig b/block/Kconfig index 2484e0e9d89..e10895647f7 100644 --- a/block/Kconfig +++ b/block/Kconfig | |||
@@ -62,6 +62,10 @@ config BLK_DEV_BSG | |||
62 | protocols (e.g. Task Management Functions and SMP in Serial | 62 | protocols (e.g. Task Management Functions and SMP in Serial |
63 | Attached SCSI). | 63 | Attached SCSI). |
64 | 64 | ||
65 | config BLOCK_COMPAT | ||
66 | bool | ||
67 | default y | ||
68 | |||
65 | endif # BLOCK | 69 | endif # BLOCK |
66 | 70 | ||
67 | source block/Kconfig.iosched | 71 | source block/Kconfig.iosched |
diff --git a/block/Makefile b/block/Makefile index 3cfe7cebaa6..826108190f0 100644 --- a/block/Makefile +++ b/block/Makefile | |||
@@ -11,4 +11,4 @@ obj-$(CONFIG_IOSCHED_DEADLINE) += deadline-iosched.o | |||
11 | obj-$(CONFIG_IOSCHED_CFQ) += cfq-iosched.o | 11 | obj-$(CONFIG_IOSCHED_CFQ) += cfq-iosched.o |
12 | 12 | ||
13 | obj-$(CONFIG_BLK_DEV_IO_TRACE) += blktrace.o | 13 | obj-$(CONFIG_BLK_DEV_IO_TRACE) += blktrace.o |
14 | obj-$(CONFIG_COMPAT) += compat_ioctl.o | 14 | obj-$(CONFIG_BLOCK_COMPAT) += compat_ioctl.o |