diff options
author | Linus Torvalds | 2005-04-16 17:20:36 -0500 |
---|---|---|
committer | Linus Torvalds | 2005-04-16 17:20:36 -0500 |
commit | 1da177e4c3f41524e886b7f1b8a0c1fc7321cac2 (patch) | |
tree | 0bba044c4ce775e45a88a51686b5d9f90697ea9d /drivers/block/scsi_ioctl.c | |
download | kernel-common-1da177e4c3f41524e886b7f1b8a0c1fc7321cac2.tar.gz kernel-common-1da177e4c3f41524e886b7f1b8a0c1fc7321cac2.tar.xz kernel-common-1da177e4c3f41524e886b7f1b8a0c1fc7321cac2.zip |
Linux-2.6.12-rc2
Initial git repository build. I'm not bothering with the full history,
even though we have it. We can create a separate "historical" git
archive of that later if we want to, and in the meantime it's about
3.2GB when imported into git - space that would just make the early
git days unnecessarily complicated, when we don't have a lot of good
infrastructure for it.
Let it rip!
Diffstat (limited to 'drivers/block/scsi_ioctl.c')
-rw-r--r-- | drivers/block/scsi_ioctl.c | 580 |
1 files changed, 580 insertions, 0 deletions
diff --git a/drivers/block/scsi_ioctl.c b/drivers/block/scsi_ioctl.c new file mode 100644 index 00000000000..689527a89de --- /dev/null +++ b/drivers/block/scsi_ioctl.c | |||
@@ -0,0 +1,580 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2001 Jens Axboe <axboe@suse.de> | ||
3 | * | ||
4 | * This program is free software; you can redistribute it and/or modify | ||
5 | * it under the terms of the GNU General Public License version 2 as | ||
6 | * published by the Free Software Foundation. | ||
7 | * | ||
8 | * This program is distributed in the hope that it will be useful, | ||
9 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
10 | * | ||
11 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
12 | * GNU General Public License for more details. | ||
13 | * | ||
14 | * You should have received a copy of the GNU General Public Licens | ||
15 | * along with this program; if not, write to the Free Software | ||
16 | * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111- | ||
17 | * | ||
18 | */ | ||
19 | #include <linux/kernel.h> | ||
20 | #include <linux/errno.h> | ||
21 | #include <linux/string.h> | ||
22 | #include <linux/module.h> | ||
23 | #include <linux/blkdev.h> | ||
24 | #include <linux/completion.h> | ||
25 | #include <linux/cdrom.h> | ||
26 | #include <linux/slab.h> | ||
27 | #include <linux/times.h> | ||
28 | #include <asm/uaccess.h> | ||
29 | |||
30 | #include <scsi/scsi.h> | ||
31 | #include <scsi/scsi_ioctl.h> | ||
32 | #include <scsi/scsi_cmnd.h> | ||
33 | |||
34 | /* Command group 3 is reserved and should never be used. */ | ||
35 | const unsigned char scsi_command_size[8] = | ||
36 | { | ||
37 | 6, 10, 10, 12, | ||
38 | 16, 12, 10, 10 | ||
39 | }; | ||
40 | |||
41 | EXPORT_SYMBOL(scsi_command_size); | ||
42 | |||
43 | #define BLK_DEFAULT_TIMEOUT (60 * HZ) | ||
44 | |||
45 | #include <scsi/sg.h> | ||
46 | |||
47 | static int sg_get_version(int __user *p) | ||
48 | { | ||
49 | static int sg_version_num = 30527; | ||
50 | return put_user(sg_version_num, p); | ||
51 | } | ||
52 | |||
53 | static int scsi_get_idlun(request_queue_t *q, int __user *p) | ||
54 | { | ||
55 | return put_user(0, p); | ||
56 | } | ||
57 | |||
58 | static int scsi_get_bus(request_queue_t *q, int __user *p) | ||
59 | { | ||
60 | return put_user(0, p); | ||
61 | } | ||
62 | |||
63 | static int sg_get_timeout(request_queue_t *q) | ||
64 | { | ||
65 | return q->sg_timeout / (HZ / USER_HZ); | ||
66 | } | ||
67 | |||
68 | static int sg_set_timeout(request_queue_t *q, int __user *p) | ||
69 | { | ||
70 | int timeout, err = get_user(timeout, p); | ||
71 | |||
72 | if (!err) | ||
73 | q->sg_timeout = timeout * (HZ / USER_HZ); | ||
74 | |||
75 | return err; | ||
76 | } | ||
77 | |||
78 | static int sg_get_reserved_size(request_queue_t *q, int __user *p) | ||
79 | { | ||
80 | return put_user(q->sg_reserved_size, p); | ||
81 | } | ||
82 | |||
83 | static int sg_set_reserved_size(request_queue_t *q, int __user *p) | ||
84 | { | ||
85 | int size, err = get_user(size, p); | ||
86 | |||
87 | if (err) | ||
88 | return err; | ||
89 | |||
90 | if (size < 0) | ||
91 | return -EINVAL; | ||
92 | if (size > (q->max_sectors << 9)) | ||
93 | size = q->max_sectors << 9; | ||
94 | |||
95 | q->sg_reserved_size = size; | ||
96 | return 0; | ||
97 | } | ||
98 | |||
99 | /* | ||
100 | * will always return that we are ATAPI even for a real SCSI drive, I'm not | ||
101 | * so sure this is worth doing anything about (why would you care??) | ||
102 | */ | ||
103 | static int sg_emulated_host(request_queue_t *q, int __user *p) | ||
104 | { | ||
105 | return put_user(1, p); | ||
106 | } | ||
107 | |||
108 | #define CMD_READ_SAFE 0x01 | ||
109 | #define CMD_WRITE_SAFE 0x02 | ||
110 | #define CMD_WARNED 0x04 | ||
111 | #define safe_for_read(cmd) [cmd] = CMD_READ_SAFE | ||
112 | #define safe_for_write(cmd) [cmd] = CMD_WRITE_SAFE | ||
113 | |||
114 | static int verify_command(struct file *file, unsigned char *cmd) | ||
115 | { | ||
116 | static unsigned char cmd_type[256] = { | ||
117 | |||
118 | /* Basic read-only commands */ | ||
119 | safe_for_read(TEST_UNIT_READY), | ||
120 | safe_for_read(REQUEST_SENSE), | ||
121 | safe_for_read(READ_6), | ||
122 | safe_for_read(READ_10), | ||
123 | safe_for_read(READ_12), | ||
124 | safe_for_read(READ_16), | ||
125 | safe_for_read(READ_BUFFER), | ||
126 | safe_for_read(READ_LONG), | ||
127 | safe_for_read(INQUIRY), | ||
128 | safe_for_read(MODE_SENSE), | ||
129 | safe_for_read(MODE_SENSE_10), | ||
130 | safe_for_read(LOG_SENSE), | ||
131 | safe_for_read(START_STOP), | ||
132 | safe_for_read(GPCMD_VERIFY_10), | ||
133 | safe_for_read(VERIFY_16), | ||
134 | |||
135 | /* Audio CD commands */ | ||
136 | safe_for_read(GPCMD_PLAY_CD), | ||
137 | safe_for_read(GPCMD_PLAY_AUDIO_10), | ||
138 | safe_for_read(GPCMD_PLAY_AUDIO_MSF), | ||
139 | safe_for_read(GPCMD_PLAY_AUDIO_TI), | ||
140 | safe_for_read(GPCMD_PAUSE_RESUME), | ||
141 | |||
142 | /* CD/DVD data reading */ | ||
143 | safe_for_read(GPCMD_READ_BUFFER_CAPACITY), | ||
144 | safe_for_read(GPCMD_READ_CD), | ||
145 | safe_for_read(GPCMD_READ_CD_MSF), | ||
146 | safe_for_read(GPCMD_READ_DISC_INFO), | ||
147 | safe_for_read(GPCMD_READ_CDVD_CAPACITY), | ||
148 | safe_for_read(GPCMD_READ_DVD_STRUCTURE), | ||
149 | safe_for_read(GPCMD_READ_HEADER), | ||
150 | safe_for_read(GPCMD_READ_TRACK_RZONE_INFO), | ||
151 | safe_for_read(GPCMD_READ_SUBCHANNEL), | ||
152 | safe_for_read(GPCMD_READ_TOC_PMA_ATIP), | ||
153 | safe_for_read(GPCMD_REPORT_KEY), | ||
154 | safe_for_read(GPCMD_SCAN), | ||
155 | safe_for_read(GPCMD_GET_CONFIGURATION), | ||
156 | safe_for_read(GPCMD_READ_FORMAT_CAPACITIES), | ||
157 | safe_for_read(GPCMD_GET_EVENT_STATUS_NOTIFICATION), | ||
158 | safe_for_read(GPCMD_GET_PERFORMANCE), | ||
159 | safe_for_read(GPCMD_SEEK), | ||
160 | safe_for_read(GPCMD_STOP_PLAY_SCAN), | ||
161 | |||
162 | /* Basic writing commands */ | ||
163 | safe_for_write(WRITE_6), | ||
164 | safe_for_write(WRITE_10), | ||
165 | safe_for_write(WRITE_VERIFY), | ||
166 | safe_for_write(WRITE_12), | ||
167 | safe_for_write(WRITE_VERIFY_12), | ||
168 | safe_for_write(WRITE_16), | ||
169 | safe_for_write(WRITE_LONG), | ||
170 | safe_for_write(ERASE), | ||
171 | safe_for_write(GPCMD_MODE_SELECT_10), | ||
172 | safe_for_write(MODE_SELECT), | ||
173 | safe_for_write(LOG_SELECT), | ||
174 | safe_for_write(GPCMD_BLANK), | ||
175 | safe_for_write(GPCMD_CLOSE_TRACK), | ||
176 | safe_for_write(GPCMD_FLUSH_CACHE), | ||
177 | safe_for_write(GPCMD_FORMAT_UNIT), | ||
178 | safe_for_write(GPCMD_REPAIR_RZONE_TRACK), | ||
179 | safe_for_write(GPCMD_RESERVE_RZONE_TRACK), | ||
180 | safe_for_write(GPCMD_SEND_DVD_STRUCTURE), | ||
181 | safe_for_write(GPCMD_SEND_EVENT), | ||
182 | safe_for_write(GPCMD_SEND_KEY), | ||
183 | safe_for_write(GPCMD_SEND_OPC), | ||
184 | safe_for_write(GPCMD_SEND_CUE_SHEET), | ||
185 | safe_for_write(GPCMD_SET_SPEED), | ||
186 | safe_for_write(GPCMD_PREVENT_ALLOW_MEDIUM_REMOVAL), | ||
187 | safe_for_write(GPCMD_LOAD_UNLOAD), | ||
188 | safe_for_write(GPCMD_SET_STREAMING), | ||
189 | }; | ||
190 | unsigned char type = cmd_type[cmd[0]]; | ||
191 | |||
192 | /* Anybody who can open the device can do a read-safe command */ | ||
193 | if (type & CMD_READ_SAFE) | ||
194 | return 0; | ||
195 | |||
196 | /* Write-safe commands just require a writable open.. */ | ||
197 | if (type & CMD_WRITE_SAFE) { | ||
198 | if (file->f_mode & FMODE_WRITE) | ||
199 | return 0; | ||
200 | } | ||
201 | |||
202 | if (!type) { | ||
203 | cmd_type[cmd[0]] = CMD_WARNED; | ||
204 | printk(KERN_WARNING "scsi: unknown opcode 0x%02x\n", cmd[0]); | ||
205 | } | ||
206 | |||
207 | /* And root can do any command.. */ | ||
208 | if (capable(CAP_SYS_RAWIO)) | ||
209 | return 0; | ||
210 | |||
211 | /* Otherwise fail it with an "Operation not permitted" */ | ||
212 | return -EPERM; | ||
213 | } | ||
214 | |||
215 | static int sg_io(struct file *file, request_queue_t *q, | ||
216 | struct gendisk *bd_disk, struct sg_io_hdr *hdr) | ||
217 | { | ||
218 | unsigned long start_time; | ||
219 | int reading, writing; | ||
220 | struct request *rq; | ||
221 | struct bio *bio; | ||
222 | char sense[SCSI_SENSE_BUFFERSIZE]; | ||
223 | unsigned char cmd[BLK_MAX_CDB]; | ||
224 | |||
225 | if (hdr->interface_id != 'S') | ||
226 | return -EINVAL; | ||
227 | if (hdr->cmd_len > BLK_MAX_CDB) | ||
228 | return -EINVAL; | ||
229 | if (copy_from_user(cmd, hdr->cmdp, hdr->cmd_len)) | ||
230 | return -EFAULT; | ||
231 | if (verify_command(file, cmd)) | ||
232 | return -EPERM; | ||
233 | |||
234 | /* | ||
235 | * we'll do that later | ||
236 | */ | ||
237 | if (hdr->iovec_count) | ||
238 | return -EOPNOTSUPP; | ||
239 | |||
240 | if (hdr->dxfer_len > (q->max_sectors << 9)) | ||
241 | return -EIO; | ||
242 | |||
243 | reading = writing = 0; | ||
244 | if (hdr->dxfer_len) { | ||
245 | switch (hdr->dxfer_direction) { | ||
246 | default: | ||
247 | return -EINVAL; | ||
248 | case SG_DXFER_TO_FROM_DEV: | ||
249 | reading = 1; | ||
250 | /* fall through */ | ||
251 | case SG_DXFER_TO_DEV: | ||
252 | writing = 1; | ||
253 | break; | ||
254 | case SG_DXFER_FROM_DEV: | ||
255 | reading = 1; | ||
256 | break; | ||
257 | } | ||
258 | |||
259 | rq = blk_rq_map_user(q, writing ? WRITE : READ, hdr->dxferp, | ||
260 | hdr->dxfer_len); | ||
261 | |||
262 | if (IS_ERR(rq)) | ||
263 | return PTR_ERR(rq); | ||
264 | } else | ||
265 | rq = blk_get_request(q, READ, __GFP_WAIT); | ||
266 | |||
267 | /* | ||
268 | * fill in request structure | ||
269 | */ | ||
270 | rq->cmd_len = hdr->cmd_len; | ||
271 | memcpy(rq->cmd, cmd, hdr->cmd_len); | ||
272 | if (sizeof(rq->cmd) != hdr->cmd_len) | ||
273 | memset(rq->cmd + hdr->cmd_len, 0, sizeof(rq->cmd) - hdr->cmd_len); | ||
274 | |||
275 | memset(sense, 0, sizeof(sense)); | ||
276 | rq->sense = sense; | ||
277 | rq->sense_len = 0; | ||
278 | |||
279 | rq->flags |= REQ_BLOCK_PC; | ||
280 | bio = rq->bio; | ||
281 | |||
282 | /* | ||
283 | * bounce this after holding a reference to the original bio, it's | ||
284 | * needed for proper unmapping | ||
285 | */ | ||
286 | if (rq->bio) | ||
287 | blk_queue_bounce(q, &rq->bio); | ||
288 | |||
289 | rq->timeout = (hdr->timeout * HZ) / 1000; | ||
290 | if (!rq->timeout) | ||
291 | rq->timeout = q->sg_timeout; | ||
292 | if (!rq->timeout) | ||
293 | rq->timeout = BLK_DEFAULT_TIMEOUT; | ||
294 | |||
295 | start_time = jiffies; | ||
296 | |||
297 | /* ignore return value. All information is passed back to caller | ||
298 | * (if he doesn't check that is his problem). | ||
299 | * N.B. a non-zero SCSI status is _not_ necessarily an error. | ||
300 | */ | ||
301 | blk_execute_rq(q, bd_disk, rq); | ||
302 | |||
303 | /* write to all output members */ | ||
304 | hdr->status = 0xff & rq->errors; | ||
305 | hdr->masked_status = status_byte(rq->errors); | ||
306 | hdr->msg_status = msg_byte(rq->errors); | ||
307 | hdr->host_status = host_byte(rq->errors); | ||
308 | hdr->driver_status = driver_byte(rq->errors); | ||
309 | hdr->info = 0; | ||
310 | if (hdr->masked_status || hdr->host_status || hdr->driver_status) | ||
311 | hdr->info |= SG_INFO_CHECK; | ||
312 | hdr->resid = rq->data_len; | ||
313 | hdr->duration = ((jiffies - start_time) * 1000) / HZ; | ||
314 | hdr->sb_len_wr = 0; | ||
315 | |||
316 | if (rq->sense_len && hdr->sbp) { | ||
317 | int len = min((unsigned int) hdr->mx_sb_len, rq->sense_len); | ||
318 | |||
319 | if (!copy_to_user(hdr->sbp, rq->sense, len)) | ||
320 | hdr->sb_len_wr = len; | ||
321 | } | ||
322 | |||
323 | if (blk_rq_unmap_user(rq, bio, hdr->dxfer_len)) | ||
324 | return -EFAULT; | ||
325 | |||
326 | /* may not have succeeded, but output values written to control | ||
327 | * structure (struct sg_io_hdr). */ | ||
328 | return 0; | ||
329 | } | ||
330 | |||
331 | #define FORMAT_UNIT_TIMEOUT (2 * 60 * 60 * HZ) | ||
332 | #define START_STOP_TIMEOUT (60 * HZ) | ||
333 | #define MOVE_MEDIUM_TIMEOUT (5 * 60 * HZ) | ||
334 | #define READ_ELEMENT_STATUS_TIMEOUT (5 * 60 * HZ) | ||
335 | #define READ_DEFECT_DATA_TIMEOUT (60 * HZ ) | ||
336 | #define OMAX_SB_LEN 16 /* For backward compatibility */ | ||
337 | |||
338 | static int sg_scsi_ioctl(struct file *file, request_queue_t *q, | ||
339 | struct gendisk *bd_disk, Scsi_Ioctl_Command __user *sic) | ||
340 | { | ||
341 | struct request *rq; | ||
342 | int err; | ||
343 | unsigned int in_len, out_len, bytes, opcode, cmdlen; | ||
344 | char *buffer = NULL, sense[SCSI_SENSE_BUFFERSIZE]; | ||
345 | |||
346 | /* | ||
347 | * get in an out lengths, verify they don't exceed a page worth of data | ||
348 | */ | ||
349 | if (get_user(in_len, &sic->inlen)) | ||
350 | return -EFAULT; | ||
351 | if (get_user(out_len, &sic->outlen)) | ||
352 | return -EFAULT; | ||
353 | if (in_len > PAGE_SIZE || out_len > PAGE_SIZE) | ||
354 | return -EINVAL; | ||
355 | if (get_user(opcode, sic->data)) | ||
356 | return -EFAULT; | ||
357 | |||
358 | bytes = max(in_len, out_len); | ||
359 | if (bytes) { | ||
360 | buffer = kmalloc(bytes, q->bounce_gfp | GFP_USER| __GFP_NOWARN); | ||
361 | if (!buffer) | ||
362 | return -ENOMEM; | ||
363 | |||
364 | memset(buffer, 0, bytes); | ||
365 | } | ||
366 | |||
367 | rq = blk_get_request(q, in_len ? WRITE : READ, __GFP_WAIT); | ||
368 | |||
369 | cmdlen = COMMAND_SIZE(opcode); | ||
370 | |||
371 | /* | ||
372 | * get command and data to send to device, if any | ||
373 | */ | ||
374 | err = -EFAULT; | ||
375 | rq->cmd_len = cmdlen; | ||
376 | if (copy_from_user(rq->cmd, sic->data, cmdlen)) | ||
377 | goto error; | ||
378 | |||
379 | if (copy_from_user(buffer, sic->data + cmdlen, in_len)) | ||
380 | goto error; | ||
381 | |||
382 | err = verify_command(file, rq->cmd); | ||
383 | if (err) | ||
384 | goto error; | ||
385 | |||
386 | switch (opcode) { | ||
387 | case SEND_DIAGNOSTIC: | ||
388 | case FORMAT_UNIT: | ||
389 | rq->timeout = FORMAT_UNIT_TIMEOUT; | ||
390 | break; | ||
391 | case START_STOP: | ||
392 | rq->timeout = START_STOP_TIMEOUT; | ||
393 | break; | ||
394 | case MOVE_MEDIUM: | ||
395 | rq->timeout = MOVE_MEDIUM_TIMEOUT; | ||
396 | break; | ||
397 | case READ_ELEMENT_STATUS: | ||
398 | rq->timeout = READ_ELEMENT_STATUS_TIMEOUT; | ||
399 | break; | ||
400 | case READ_DEFECT_DATA: | ||
401 | rq->timeout = READ_DEFECT_DATA_TIMEOUT; | ||
402 | break; | ||
403 | default: | ||
404 | rq->timeout = BLK_DEFAULT_TIMEOUT; | ||
405 | break; | ||
406 | } | ||
407 | |||
408 | memset(sense, 0, sizeof(sense)); | ||
409 | rq->sense = sense; | ||
410 | rq->sense_len = 0; | ||
411 | |||
412 | rq->data = buffer; | ||
413 | rq->data_len = bytes; | ||
414 | rq->flags |= REQ_BLOCK_PC; | ||
415 | |||
416 | blk_execute_rq(q, bd_disk, rq); | ||
417 | err = rq->errors & 0xff; /* only 8 bit SCSI status */ | ||
418 | if (err) { | ||
419 | if (rq->sense_len && rq->sense) { | ||
420 | bytes = (OMAX_SB_LEN > rq->sense_len) ? | ||
421 | rq->sense_len : OMAX_SB_LEN; | ||
422 | if (copy_to_user(sic->data, rq->sense, bytes)) | ||
423 | err = -EFAULT; | ||
424 | } | ||
425 | } else { | ||
426 | if (copy_to_user(sic->data, buffer, out_len)) | ||
427 | err = -EFAULT; | ||
428 | } | ||
429 | |||
430 | error: | ||
431 | kfree(buffer); | ||
432 | blk_put_request(rq); | ||
433 | return err; | ||
434 | } | ||
435 | |||
436 | int scsi_cmd_ioctl(struct file *file, struct gendisk *bd_disk, unsigned int cmd, void __user *arg) | ||
437 | { | ||
438 | request_queue_t *q; | ||
439 | struct request *rq; | ||
440 | int close = 0, err; | ||
441 | |||
442 | q = bd_disk->queue; | ||
443 | if (!q) | ||
444 | return -ENXIO; | ||
445 | |||
446 | if (blk_get_queue(q)) | ||
447 | return -ENXIO; | ||
448 | |||
449 | switch (cmd) { | ||
450 | /* | ||
451 | * new sgv3 interface | ||
452 | */ | ||
453 | case SG_GET_VERSION_NUM: | ||
454 | err = sg_get_version(arg); | ||
455 | break; | ||
456 | case SCSI_IOCTL_GET_IDLUN: | ||
457 | err = scsi_get_idlun(q, arg); | ||
458 | break; | ||
459 | case SCSI_IOCTL_GET_BUS_NUMBER: | ||
460 | err = scsi_get_bus(q, arg); | ||
461 | break; | ||
462 | case SG_SET_TIMEOUT: | ||
463 | err = sg_set_timeout(q, arg); | ||
464 | break; | ||
465 | case SG_GET_TIMEOUT: | ||
466 | err = sg_get_timeout(q); | ||
467 | break; | ||
468 | case SG_GET_RESERVED_SIZE: | ||
469 | err = sg_get_reserved_size(q, arg); | ||
470 | break; | ||
471 | case SG_SET_RESERVED_SIZE: | ||
472 | err = sg_set_reserved_size(q, arg); | ||
473 | break; | ||
474 | case SG_EMULATED_HOST: | ||
475 | err = sg_emulated_host(q, arg); | ||
476 | break; | ||
477 | case SG_IO: { | ||
478 | struct sg_io_hdr hdr; | ||
479 | |||
480 | err = -EFAULT; | ||
481 | if (copy_from_user(&hdr, arg, sizeof(hdr))) | ||
482 | break; | ||
483 | err = sg_io(file, q, bd_disk, &hdr); | ||
484 | if (err == -EFAULT) | ||
485 | break; | ||
486 | |||
487 | if (copy_to_user(arg, &hdr, sizeof(hdr))) | ||
488 | err = -EFAULT; | ||
489 | break; | ||
490 | } | ||
491 | case CDROM_SEND_PACKET: { | ||
492 | struct cdrom_generic_command cgc; | ||
493 | struct sg_io_hdr hdr; | ||
494 | |||
495 | err = -EFAULT; | ||
496 | if (copy_from_user(&cgc, arg, sizeof(cgc))) | ||
497 | break; | ||
498 | cgc.timeout = clock_t_to_jiffies(cgc.timeout); | ||
499 | memset(&hdr, 0, sizeof(hdr)); | ||
500 | hdr.interface_id = 'S'; | ||
501 | hdr.cmd_len = sizeof(cgc.cmd); | ||
502 | hdr.dxfer_len = cgc.buflen; | ||
503 | err = 0; | ||
504 | switch (cgc.data_direction) { | ||
505 | case CGC_DATA_UNKNOWN: | ||
506 | hdr.dxfer_direction = SG_DXFER_UNKNOWN; | ||
507 | break; | ||
508 | case CGC_DATA_WRITE: | ||
509 | hdr.dxfer_direction = SG_DXFER_TO_DEV; | ||
510 | break; | ||
511 | case CGC_DATA_READ: | ||
512 | hdr.dxfer_direction = SG_DXFER_FROM_DEV; | ||
513 | break; | ||
514 | case CGC_DATA_NONE: | ||
515 | hdr.dxfer_direction = SG_DXFER_NONE; | ||
516 | break; | ||
517 | default: | ||
518 | err = -EINVAL; | ||
519 | } | ||
520 | if (err) | ||
521 | break; | ||
522 | |||
523 | hdr.dxferp = cgc.buffer; | ||
524 | hdr.sbp = cgc.sense; | ||
525 | if (hdr.sbp) | ||
526 | hdr.mx_sb_len = sizeof(struct request_sense); | ||
527 | hdr.timeout = cgc.timeout; | ||
528 | hdr.cmdp = ((struct cdrom_generic_command __user*) arg)->cmd; | ||
529 | hdr.cmd_len = sizeof(cgc.cmd); | ||
530 | |||
531 | err = sg_io(file, q, bd_disk, &hdr); | ||
532 | if (err == -EFAULT) | ||
533 | break; | ||
534 | |||
535 | if (hdr.status) | ||
536 | err = -EIO; | ||
537 | |||
538 | cgc.stat = err; | ||
539 | cgc.buflen = hdr.resid; | ||
540 | if (copy_to_user(arg, &cgc, sizeof(cgc))) | ||
541 | err = -EFAULT; | ||
542 | |||
543 | break; | ||
544 | } | ||
545 | |||
546 | /* | ||
547 | * old junk scsi send command ioctl | ||
548 | */ | ||
549 | case SCSI_IOCTL_SEND_COMMAND: | ||
550 | printk(KERN_WARNING "program %s is using a deprecated SCSI ioctl, please convert it to SG_IO\n", current->comm); | ||
551 | err = -EINVAL; | ||
552 | if (!arg) | ||
553 | break; | ||
554 | |||
555 | err = sg_scsi_ioctl(file, q, bd_disk, arg); | ||
556 | break; | ||
557 | case CDROMCLOSETRAY: | ||
558 | close = 1; | ||
559 | case CDROMEJECT: | ||
560 | rq = blk_get_request(q, WRITE, __GFP_WAIT); | ||
561 | rq->flags |= REQ_BLOCK_PC; | ||
562 | rq->data = NULL; | ||
563 | rq->data_len = 0; | ||
564 | rq->timeout = BLK_DEFAULT_TIMEOUT; | ||
565 | memset(rq->cmd, 0, sizeof(rq->cmd)); | ||
566 | rq->cmd[0] = GPCMD_START_STOP_UNIT; | ||
567 | rq->cmd[4] = 0x02 + (close != 0); | ||
568 | rq->cmd_len = 6; | ||
569 | err = blk_execute_rq(q, bd_disk, rq); | ||
570 | blk_put_request(rq); | ||
571 | break; | ||
572 | default: | ||
573 | err = -ENOTTY; | ||
574 | } | ||
575 | |||
576 | blk_put_queue(q); | ||
577 | return err; | ||
578 | } | ||
579 | |||
580 | EXPORT_SYMBOL(scsi_cmd_ioctl); | ||