diff options
author | Ian Abbott | 2013-02-27 06:52:45 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-03-03 16:09:07 -0600 |
commit | 5e6af63de116db55be85da4374441f7963d11281 (patch) | |
tree | 57d7a705fefbe695381bff7516b6bf7acc2d1e6c /drivers/staging/comedi/drivers/ni_labpc.c | |
parent | d81d788db85abd39fd7753e2482f748c48de202a (diff) | |
download | kernel-common-5e6af63de116db55be85da4374441f7963d11281.tar.gz kernel-common-5e6af63de116db55be85da4374441f7963d11281.tar.xz kernel-common-5e6af63de116db55be85da4374441f7963d11281.zip |
staging: comedi: ni_labpc: correct differential channel sequence for AI commands
Commit 4c4bc25d0fa6beaf054c0b4c3b324487f266c820 upstream.
Tuomas <tvainikk _at_ gmail _dot_ com> reported problems getting
meaningful output from a Lab-PC+ in differential mode for AI cmds, but
AI insn reads gave correct readings. He tracked it down to two
problems, one of which is addressed by this patch.
It seems the setting of the channel bits for particular scanning modes
was incorrect for differential mode. (Only half the number of channels
are available in differential mode; comedi refers to them as channels 0,
1, 2 and 3, but the hardware documentation refers to them as channels 0,
2, 4 and 6.) In differential mode, the setting of the channel enable
bits in the command1 register should depend on whether the scan enable
bit is set. Effectively, we need to double the comedi channel number
when the scan enable bit is not set in differential mode. The scan
enable bit gets set when the AI scan mode is `MODE_MULT_CHAN_UP` or
`MODE_MULT_CHAN_DOWN`, and gets cleared when the AI scan mode is
`MODE_SINGLE_CHAN` or `MODE_SINGLE_CHAN_INTERVAL`. The existing test
for whether the comedi channel number needs to be doubled in
differential mode is incorrect in `labpc_ai_cmd()`. This patch corrects
the test.
Thanks to Tuomas for suggesting the fix.
Signed-off-by: Ian Abbott <abbotti@mev.co.uk>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'drivers/staging/comedi/drivers/ni_labpc.c')
-rw-r--r-- | drivers/staging/comedi/drivers/ni_labpc.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/drivers/staging/comedi/drivers/ni_labpc.c b/drivers/staging/comedi/drivers/ni_labpc.c index ab8f37022a3..9b204b4d1e7 100644 --- a/drivers/staging/comedi/drivers/ni_labpc.c +++ b/drivers/staging/comedi/drivers/ni_labpc.c | |||
@@ -1241,7 +1241,9 @@ static int labpc_ai_cmd(struct comedi_device *dev, struct comedi_subdevice *s) | |||
1241 | else | 1241 | else |
1242 | channel = CR_CHAN(cmd->chanlist[0]); | 1242 | channel = CR_CHAN(cmd->chanlist[0]); |
1243 | /* munge channel bits for differential / scan disabled mode */ | 1243 | /* munge channel bits for differential / scan disabled mode */ |
1244 | if (labpc_ai_scan_mode(cmd) != MODE_SINGLE_CHAN && aref == AREF_DIFF) | 1244 | if ((labpc_ai_scan_mode(cmd) == MODE_SINGLE_CHAN || |
1245 | labpc_ai_scan_mode(cmd) == MODE_SINGLE_CHAN_INTERVAL) && | ||
1246 | aref == AREF_DIFF) | ||
1245 | channel *= 2; | 1247 | channel *= 2; |
1246 | devpriv->command1_bits |= ADC_CHAN_BITS(channel); | 1248 | devpriv->command1_bits |= ADC_CHAN_BITS(channel); |
1247 | devpriv->command1_bits |= thisboard->ai_range_code[range]; | 1249 | devpriv->command1_bits |= thisboard->ai_range_code[range]; |