diff options
author | Eilon Greenstein | 2009-10-15 02:17:20 -0500 |
---|---|---|
committer | David S. Miller | 2009-10-15 02:17:20 -0500 |
commit | b015e3d112cab1880d262c56655c3ff60e179ceb (patch) | |
tree | 5d3d2c780e4ac8cfdd88e921c36fbcf447d585ad /firmware | |
parent | 69dc2df3aaee2ce5e875b14b7271436559be9a95 (diff) | |
download | kernel-common-b015e3d112cab1880d262c56655c3ff60e179ceb.tar.gz kernel-common-b015e3d112cab1880d262c56655c3ff60e179ceb.tar.xz kernel-common-b015e3d112cab1880d262c56655c3ff60e179ceb.zip |
bnx2x: Allowing 0 as initial fairness value
Value of zero was used to disable the fairness mechanism. Though the code
(driver and FW) allowed changing the value at run time, it did not allow to do
that if the mechanism was disabled to begin with.
Fixed the FW to allow turning on and off the mechanism at run time. Fixed the
code to read the value from the chip at the right sequence.
Without this fix, if the initial value was set to zero, traffic could not run on
the interface.
Signed-off-by: Eilon Greenstein <eilong@broadcom.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'firmware')
-rw-r--r-- | firmware/Makefile | 2 | ||||
-rw-r--r-- | firmware/WHENCE | 4 |
2 files changed, 3 insertions, 3 deletions
diff --git a/firmware/Makefile b/firmware/Makefile index a6c7c3e47e4..45c04660a44 100644 --- a/firmware/Makefile +++ b/firmware/Makefile | |||
@@ -32,7 +32,7 @@ fw-shipped-$(CONFIG_ADAPTEC_STARFIRE) += adaptec/starfire_rx.bin \ | |||
32 | adaptec/starfire_tx.bin | 32 | adaptec/starfire_tx.bin |
33 | fw-shipped-$(CONFIG_ATARI_DSP56K) += dsp56k/bootstrap.bin | 33 | fw-shipped-$(CONFIG_ATARI_DSP56K) += dsp56k/bootstrap.bin |
34 | fw-shipped-$(CONFIG_ATM_AMBASSADOR) += atmsar11.fw | 34 | fw-shipped-$(CONFIG_ATM_AMBASSADOR) += atmsar11.fw |
35 | fw-shipped-$(CONFIG_BNX2X) += bnx2x-e1-5.0.21.0.fw bnx2x-e1h-5.0.21.0.fw | 35 | fw-shipped-$(CONFIG_BNX2X) += bnx2x-e1-5.2.7.0.fw bnx2x-e1h-5.2.7.0.fw |
36 | fw-shipped-$(CONFIG_BNX2) += bnx2/bnx2-mips-09-5.0.0.j3.fw \ | 36 | fw-shipped-$(CONFIG_BNX2) += bnx2/bnx2-mips-09-5.0.0.j3.fw \ |
37 | bnx2/bnx2-rv2p-09-5.0.0.j3.fw \ | 37 | bnx2/bnx2-rv2p-09-5.0.0.j3.fw \ |
38 | bnx2/bnx2-rv2p-09ax-5.0.0.j3.fw \ | 38 | bnx2/bnx2-rv2p-09ax-5.0.0.j3.fw \ |
diff --git a/firmware/WHENCE b/firmware/WHENCE index c437e14f0b1..a07aede9fcc 100644 --- a/firmware/WHENCE +++ b/firmware/WHENCE | |||
@@ -674,8 +674,8 @@ Found in hex form in kernel source. | |||
674 | 674 | ||
675 | Driver: bnx2x: Broadcom Everest | 675 | Driver: bnx2x: Broadcom Everest |
676 | 676 | ||
677 | File: bnx2x-e1-4.8.53.0.fw.ihex | 677 | File: bnx2x-e1-5.2.7.0.fw.ihex |
678 | File: bnx2x-e1h-4.8.53.0.fw.ihex | 678 | File: bnx2x-e1h-5.2.7.0.fw.ihex |
679 | 679 | ||
680 | License: | 680 | License: |
681 | Copyright (c) 2007-2009 Broadcom Corporation | 681 | Copyright (c) 2007-2009 Broadcom Corporation |