diff options
author | Liu Bo | 2013-01-05 21:38:22 -0600 |
---|---|---|
committer | Josef Bacik | 2013-01-24 11:51:17 -0600 |
commit | 192000dda22e02225772e862b92e7c09e5a17d08 (patch) | |
tree | 5ebfe29a6aa6b47f869adb7bc84cc954b733102d /fs | |
parent | b0175117b9376a69978bbe80af26fb95dddbd53e (diff) | |
download | kernel-common-192000dda22e02225772e862b92e7c09e5a17d08.tar.gz kernel-common-192000dda22e02225772e862b92e7c09e5a17d08.tar.xz kernel-common-192000dda22e02225772e862b92e7c09e5a17d08.zip |
Btrfs: use right range to find checksum for compressed extents
For compressed extents, the range of checksum is covered by disk length,
and the disk length is different with ram length, so we need to use disk
length instead to get us the right checksum.
Signed-off-by: Liu Bo <bo.li.liu@oracle.com>
Signed-off-by: Josef Bacik <jbacik@fusionio.com>
Diffstat (limited to 'fs')
-rw-r--r-- | fs/btrfs/tree-log.c | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/fs/btrfs/tree-log.c b/fs/btrfs/tree-log.c index de8899b04d6..9027bb1e746 100644 --- a/fs/btrfs/tree-log.c +++ b/fs/btrfs/tree-log.c | |||
@@ -3357,6 +3357,11 @@ static int log_one_extent(struct btrfs_trans_handle *trans, | |||
3357 | if (skip_csum) | 3357 | if (skip_csum) |
3358 | return 0; | 3358 | return 0; |
3359 | 3359 | ||
3360 | if (em->compress_type) { | ||
3361 | csum_offset = 0; | ||
3362 | csum_len = block_len; | ||
3363 | } | ||
3364 | |||
3360 | /* block start is already adjusted for the file extent offset. */ | 3365 | /* block start is already adjusted for the file extent offset. */ |
3361 | ret = btrfs_lookup_csums_range(log->fs_info->csum_root, | 3366 | ret = btrfs_lookup_csums_range(log->fs_info->csum_root, |
3362 | em->block_start + csum_offset, | 3367 | em->block_start + csum_offset, |