aboutsummaryrefslogtreecommitdiffstats
path: root/fs
diff options
context:
space:
mode:
authorJan Kara2013-01-23 06:56:18 -0600
committerBen Myers2013-01-28 12:51:22 -0600
commit4b05d09c18d9aa62d2e7fb4b057f54e5a38963f5 (patch)
tree7fd54bd1852d5cd98d2db3ed5e94ba71f6f36760 /fs
parent9f87832a82923943aaab38b8d53658af134bbfa4 (diff)
downloadkernel-common-4b05d09c18d9aa62d2e7fb4b057f54e5a38963f5.tar.gz
kernel-common-4b05d09c18d9aa62d2e7fb4b057f54e5a38963f5.tar.xz
kernel-common-4b05d09c18d9aa62d2e7fb4b057f54e5a38963f5.zip
xfs: Fix possible use-after-free with AIO
Running AIO is pinning inode in memory using file reference. Once AIO is completed using aio_complete(), file reference is put and inode can be freed from memory. So we have to be sure that calling aio_complete() is the last thing we do with the inode. CC: xfs@oss.sgi.com CC: Ben Myers <bpm@sgi.com> CC: stable@vger.kernel.org Signed-off-by: Jan Kara <jack@suse.cz> Reviewed-by: Ben Myers <bpm@sgi.com> Signed-off-by: Ben Myers <bpm@sgi.com>
Diffstat (limited to 'fs')
-rw-r--r--fs/xfs/xfs_aops.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/fs/xfs/xfs_aops.c b/fs/xfs/xfs_aops.c
index 4111a40ebe1..5f707e53717 100644
--- a/fs/xfs/xfs_aops.c
+++ b/fs/xfs/xfs_aops.c
@@ -86,11 +86,11 @@ xfs_destroy_ioend(
86 } 86 }
87 87
88 if (ioend->io_iocb) { 88 if (ioend->io_iocb) {
89 inode_dio_done(ioend->io_inode);
89 if (ioend->io_isasync) { 90 if (ioend->io_isasync) {
90 aio_complete(ioend->io_iocb, ioend->io_error ? 91 aio_complete(ioend->io_iocb, ioend->io_error ?
91 ioend->io_error : ioend->io_result, 0); 92 ioend->io_error : ioend->io_result, 0);
92 } 93 }
93 inode_dio_done(ioend->io_inode);
94 } 94 }
95 95
96 mempool_free(ioend, xfs_ioend_pool); 96 mempool_free(ioend, xfs_ioend_pool);