diff options
author | Robert Love | 2008-10-15 14:34:49 -0500 |
---|---|---|
committer | Arve Hjønnevåg | 2013-02-19 17:49:11 -0600 |
commit | 46b56700c9cb621487e73870c615062b33db33e7 (patch) | |
tree | 454e99d2da547b5c97b30bc7ccb9f42a544bc652 /include/linux/android_aid.h | |
parent | a6e14036f4f2699602b2cd93ac2f0e6425610c0c (diff) | |
download | kernel-common-46b56700c9cb621487e73870c615062b33db33e7.tar.gz kernel-common-46b56700c9cb621487e73870c615062b33db33e7.tar.xz kernel-common-46b56700c9cb621487e73870c615062b33db33e7.zip |
Add android_aid.h
Add <linux/android_aid.h>, our mapping of AID defines to gid numbers.
Signed-off-by: Robert Love <rlove@google.com>
Diffstat (limited to 'include/linux/android_aid.h')
-rw-r--r-- | include/linux/android_aid.h | 25 |
1 files changed, 25 insertions, 0 deletions
diff --git a/include/linux/android_aid.h b/include/linux/android_aid.h new file mode 100644 index 00000000000..d22723afbca --- /dev/null +++ b/include/linux/android_aid.h | |||
@@ -0,0 +1,25 @@ | |||
1 | /* include/linux/android_aid.h | ||
2 | * | ||
3 | * Copyright (C) 2008 Google, Inc. | ||
4 | * | ||
5 | * This software is licensed under the terms of the GNU General Public | ||
6 | * License version 2, as published by the Free Software Foundation, and | ||
7 | * may be copied, distributed, and modified under those terms. | ||
8 | * | ||
9 | * This program is distributed in the hope that it will be useful, | ||
10 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
11 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
12 | * GNU General Public License for more details. | ||
13 | * | ||
14 | */ | ||
15 | |||
16 | #ifndef _LINUX_ANDROID_AID_H | ||
17 | #define _LINUX_ANDROID_AID_H | ||
18 | |||
19 | /* AIDs that the kernel treats differently */ | ||
20 | #define AID_NET_BT_ADMIN 3001 | ||
21 | #define AID_NET_BT 3002 | ||
22 | #define AID_INET 3003 | ||
23 | #define AID_NET_RAW 3004 | ||
24 | |||
25 | #endif | ||